Discontinued Items
H-SNTDB   Substitute product None
/   H-SNTDA   Substitute product None


Configurator

Please select parameters in order, from top to bottom.
※Some of the new products can not be selected using this system.




Type[ M ]Material[ H ]Hardness
SLNTA_Round1.7220/
34CrMo4
Hardening
35~40HRC
SLNTD_Diamond
TSLNTA_Round1.7242/
16CrMo4
Carburized
55HRC ~ (Depth 0.7 ~ 0.8)
Anti-carburizing on Thread
TSLNTD_Diamond
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D-SNTA_Round1.2379/
equivalent
55HRC~
(Surface 3000 HV)
Dicoat® Treated
R-SNTA_Round1.7220/
34CrMo4
35~40HRC
(Surface 750 HV)
Hard Chrome Plating

Specification List

Locating Pins for Jigs & Fixtures - Precision(g6):Related Image
Part NumberP
0.1mm
Increment
B
1mm
Increment
A
Selection
E (Shape A)
1mm
Increment
L1dRApplicable
Set Screw
W
TypeTip ShapeDg6

SLNTA
SLNTD
TSLNTA
TSLNTD
D-SNTA
R-SNTA
A
(Taper)

B
(Taper R)
6-0.004
-0.012
8.0~12.05~30*30

60

90

120
1~105 843M53
8-0.005
-0.014
10.0~16.0543.5
1012.0~20.0107M64
10T555
12-0.006
-0.017
14.0~25.0121096M86
1618.0~32.01388
20-0.007
-0.020
22.0~35.0179
[ NG ]Angle A *30 is not applicable to Tip Shape B. Select from Precision No Shoulder Type (P.1385)

Alteration


Customer Service

Mon.-Thu.: 08:00 - 17:00 Uhr(GMT)
Friday: 08:00 - 16:00 Uhr(GMT)
E-Mail:sales@misumi-europe.com
Fax:+49 (0) 6196 7746 360
Telephone:+49 (0) 6196 7746 0