Pilot pins / dowel pin bore / recessed / configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RTP10-[70-150/1]-P[6-9.99/0.01]-B[20-50/1]-S[10-45/1]-A[20,​30,​45]
RTP13-[70-200/1]-P[6-12.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP16-[70-200/1]-P[8-15.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP20-[70-200/1]-P[11-19.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP25-[70-200/1]-P[16-24.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTP32-[70-200/1]-P[18-31.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
RTPE10-[70-150/1]-P[6-9.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE13-[70-150/1]-P[6-12.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE16-[70-150/1]-P[8-15.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE20-[70-150/1]-P[11-19.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE25-[70-150/1]-P[16-24.99/0.01]-B[10-50/1]-S[8-45/1]
RTPE32-[70-150/1]-P[18-31.99/0.01]-B[10-50/1]-S[8-45/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
B (Tip length)
(mm)
S (Tip length)
(mm)
P (Tip dimension)
(mm)
1 Quote 10Standard type1020 ~ 4570 ~ 15020 ~ 5010 ~ 456 ~ 9.99
1 Quote 10Standard type1320 ~ 4570 ~ 20020 ~ 10010 ~ 506 ~ 12.99
1 Quote 10Standard type1620 ~ 4570 ~ 20020 ~ 10010 ~ 508 ~ 15.99
1 Quote 10Standard type2020 ~ 4570 ~ 20020 ~ 10010 ~ 5011 ~ 19.99
1 Quote 10Standard type2520 ~ 4570 ~ 20020 ~ 10010 ~ 5016 ~ 24.99
1 Quote 10Standard type3220 ~ 4570 ~ 20020 ~ 10010 ~ 5018 ~ 31.99
1 Quote 10Economy type10-70 ~ 15010 ~ 508 ~ 456 ~ 9.99
1 Quote 10Economy type13-70 ~ 15010 ~ 508 ~ 456 ~ 12.99
1 Quote 10Economy type16-70 ~ 15010 ~ 508 ~ 458 ~ 15.99
1 Quote 10Economy type20-70 ~ 15010 ~ 508 ~ 4511 ~ 19.99
1 Quote 10Economy type25-70 ~ 15010 ~ 508 ~ 4516 ~ 24.99
1 Quote 10Economy type32-70 ~ 15010 ~ 508 ~ 4518 ~ 31.99

Loading...

  1. 1

Basic information

Shank type Standard Tip shape Tapered tip Material SKD11 Equivalent
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360