Pilot pins / cylindrical head / double stepped / immersion side selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
H-PATHAL4-[42,​52]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
H-PATHAL4-[42,​52]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PATHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
H-PATHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PATHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
H-PATHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
H-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
H-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
H-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL4-[42,​52]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-[42,​52]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL4-RLC[2-7.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-RLC[2-7.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL5-RLC[2-7.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-RLC[2-7.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL6-RLC[2-7.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-RLC[2-7.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-LCT[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-LCT[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-RLC[2-7.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-RLC[2-7.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PTPHAL4-[42,​52]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PTPHAL4-[42,​52]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PTPHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PTPHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
B (Tip length)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
RLC T (Head length)
(mm)
TC (T dimension alteration)
(mm)
1 Quote 10Sharp tip angleTiCN-442 ~ 5210 ~ 302 ~ 6--1 ~ 2-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-442 ~ 5210 ~ 302 ~ 6--1 ~ 2--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-4-10 ~ 302 ~ 640 ~ 51.9-1 ~ 2-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-4-10 ~ 302 ~ 640 ~ 51.9-1 ~ 2--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-4-10 ~ 302 ~ 6-40 ~ 51.91 ~ 2-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-4-10 ~ 302 ~ 6-40 ~ 51.91 ~ 2--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-542 ~ 5210 ~ 302 ~ 8--1 ~ 3-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-542 ~ 5210 ~ 302 ~ 8--1 ~ 3--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-5-10 ~ 302 ~ 840 ~ 51.9-1 ~ 3-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-5-10 ~ 302 ~ 840 ~ 51.9-1 ~ 3--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-5-10 ~ 302 ~ 8-40 ~ 51.91 ~ 3-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-5-10 ~ 302 ~ 8-40 ~ 51.91 ~ 3--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-642 ~ 6210 ~ 302 ~ 13--1.5 ~ 4-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-642 ~ 6210 ~ 302 ~ 13--1.5 ~ 4--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-6-10 ~ 302 ~ 1340 ~ 61.9-1.5 ~ 4-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-6-10 ~ 302 ~ 1340 ~ 61.9-1.5 ~ 4--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-6-10 ~ 302 ~ 13-40 ~ 61.91.5 ~ 4-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-6-10 ~ 302 ~ 13-40 ~ 61.91.5 ~ 4--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-842 ~ 6210 ~ 302 ~ 13--2 ~ 6-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-842 ~ 6210 ~ 302 ~ 13--2 ~ 6--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-8-10 ~ 302 ~ 1340 ~ 61.9-2 ~ 6-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-8-10 ~ 302 ~ 1340 ~ 61.9-2 ~ 6--13.1 ~ 24.9
1 Quote 10Sharp tip angleTiCN-8-10 ~ 302 ~ 13-40 ~ 61.92 ~ 6-13 ~ 25-
1 Quote 10Sharp tip angleTiCN-8-10 ~ 302 ~ 13-40 ~ 61.92 ~ 6--13.1 ~ 24.9
1 Quote 10Tip RTiCN-442 ~ 52-2 ~ 6--1 ~ 2-13 ~ 25-
1 Quote 10Tip RTiCN-442 ~ 52-2 ~ 6--1 ~ 2--13.1 ~ 24.9
1 Quote 10Tip RTiCN-4--2 ~ 640 ~ 51.9-1 ~ 2-13 ~ 25-
1 Quote 10Tip RTiCN-4--2 ~ 640 ~ 51.9-1 ~ 2--13.1 ~ 24.9
1 Quote 10Tip RTiCN-4--2 ~ 6-40 ~ 51.91 ~ 2-13 ~ 25-
1 Quote 10Tip RTiCN-4--2 ~ 6-40 ~ 51.91 ~ 2--13.1 ~ 24.9
1 Quote 10Tip RTiCN-4--2 ~ 6--1 ~ 22 ~ 7.913 ~ 25-
1 Quote 10Tip RTiCN-4--2 ~ 6--1 ~ 22 ~ 7.9-13.1 ~ 24.9
1 Quote 10Tip RTiCN-542 ~ 62-2 ~ 8--1 ~ 3-13 ~ 25-
1 Quote 10Tip RTiCN-542 ~ 62-2 ~ 8--1 ~ 3--13.1 ~ 24.9
1 Quote 10Tip RTiCN-5--2 ~ 840 ~ 61.9-1 ~ 3-13 ~ 25-
1 Quote 10Tip RTiCN-5--2 ~ 840 ~ 61.9-1 ~ 3--13.1 ~ 24.9
1 Quote 10Tip RTiCN-5--2 ~ 8-40 ~ 61.91 ~ 3-13 ~ 25-
1 Quote 10Tip RTiCN-5--2 ~ 8-40 ~ 61.91 ~ 3--13.1 ~ 24.9
1 Quote 10Tip RTiCN-5--2 ~ 8--1 ~ 32 ~ 7.913 ~ 25-
1 Quote 10Tip RTiCN-5--2 ~ 8--1 ~ 32 ~ 7.9-13.1 ~ 24.9
1 Quote 10Tip RTiCN-642 ~ 72-2 ~ 13--1.5 ~ 4-13 ~ 25-
1 Quote 10Tip RTiCN-642 ~ 72-2 ~ 13--1.5 ~ 4--13.1 ~ 24.9
1 Quote 10Tip RTiCN-6--2 ~ 1340 ~ 71.9-1.5 ~ 4-13 ~ 25-
1 Quote 10Tip RTiCN-6--2 ~ 1340 ~ 71.9-1.5 ~ 4--13.1 ~ 24.9
1 Quote 10Tip RTiCN-6--2 ~ 13-40 ~ 71.91.5 ~ 4-13 ~ 25-
1 Quote 10Tip RTiCN-6--2 ~ 13-40 ~ 71.91.5 ~ 4--13.1 ~ 24.9
1 Quote 10Tip RTiCN-6--2 ~ 13--1.5 ~ 42 ~ 7.913 ~ 25-
1 Quote 10Tip RTiCN-6--2 ~ 13--1.5 ~ 42 ~ 7.9-13.1 ~ 24.9
1 Quote 10Tip RTiCN-842 ~ 72-2 ~ 13--2 ~ 6-13 ~ 25-
1 Quote 10Tip RTiCN-842 ~ 72-2 ~ 13--2 ~ 6--13.1 ~ 24.9
1 Quote 10Tip RTiCN-8--2 ~ 1340 ~ 71.9-2 ~ 6-13 ~ 25-
1 Quote 10Tip RTiCN-8--2 ~ 1340 ~ 71.9-2 ~ 6--13.1 ~ 24.9
1 Quote 10Tip RTiCN-8--2 ~ 13-40 ~ 71.92 ~ 6-13 ~ 25-
1 Quote 10Tip RTiCN-8--2 ~ 13-40 ~ 71.92 ~ 6--13.1 ~ 24.9
1 Quote 10Tip RTiCN-8--2 ~ 13--2 ~ 62 ~ 7.913 ~ 25-
1 Quote 10Tip RTiCN-8--2 ~ 13--2 ~ 62 ~ 7.9-13.1 ~ 24.9
1 Quote 10Tapered tipTiCN-442 ~ 52-2 ~ 6--1 ~ 2-13 ~ 25-
1 Quote 10Tapered tipTiCN-442 ~ 52-2 ~ 6--1 ~ 2--13.1 ~ 24.9
1 Quote 10Tapered tipTiCN-4--2 ~ 640 ~ 51.9-1 ~ 2-13 ~ 25-
1 Quote 10Tapered tipTiCN-4--2 ~ 640 ~ 51.9-1 ~ 2--13.1 ~ 24.9

Loading...

Basic information

Shank type Standard Material Powdered high-speed steel Mounting plate Punch plate
Shank (mounting part) shape Flange stopper

Tech Support