• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pilot pins for stripper plate / cylindrical head / lapped / TiCN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
APT1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
APT1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
APT2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
APT2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
APT2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
APT2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
APT3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
APT3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
APT4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
APT4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
APT5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
APT5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
APT6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
APT6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
APT8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
APT8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
APT10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
APT10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
APT13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
APT16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
H-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-A[10,​15,​20,​25,​30]
H-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-AC[16-45/1]
H-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
H-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
H-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
H-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
H-HTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
H-HTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
H-HTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
H-HTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
H-HTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
H-HTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
H-HTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
H-HTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
H-HTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
H-HTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
H-HTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
H-HTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
H-HTFR1.6-[10-40/0.1]-P[1-1.6/0.01]
H-HTFR2.0-[10-40/0.1]-P[1-2/0.01]
H-HTFR2.5-[10-40/0.1]-P[1.5-2.5/0.01]
H-HTFR3-[10-40/0.1]-P[2-3/0.01]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)
1 Quote 10Sharp tip angleSKD11 EquivalentNone1.610 ~ 4010 ~ 15-0.5 ~ 1.6
1 Quote 10Sharp tip angleSKD11 EquivalentNone1.610 ~ 40-16 ~ 450.5 ~ 1.6
1 Quote 10Sharp tip angleSKD11 EquivalentNone2.010 ~ 4010 ~ 15-1 ~ 2
1 Quote 10Sharp tip angleSKD11 EquivalentNone2.010 ~ 40-16 ~ 451 ~ 2
1 Quote 10Sharp tip angleSKD11 EquivalentNone2.510 ~ 4010 ~ 15-1.5 ~ 2.5
1 Quote 10Sharp tip angleSKD11 EquivalentNone2.510 ~ 40-16 ~ 451.5 ~ 2.5
1 Quote 10Sharp tip angleSKD11 EquivalentNone310 ~ 4015-2 ~ 3
1 Quote 10Sharp tip angleSKD11 EquivalentNone310 ~ 40-16 ~ 452 ~ 3
1 Quote 10Sharp tip angleSKD11 EquivalentNone410 ~ 4015-3 ~ 4
1 Quote 10Sharp tip angleSKD11 EquivalentNone410 ~ 40-16 ~ 453 ~ 4
1 Quote 10Sharp tip angleSKD11 EquivalentNone510 ~ 4015-4 ~ 5
1 Quote 10Sharp tip angleSKD11 EquivalentNone510 ~ 40-16 ~ 454 ~ 5
1 Quote 10Sharp tip angleSKD11 EquivalentNone610 ~ 4015-5 ~ 6
1 Quote 10Sharp tip angleSKD11 EquivalentNone610 ~ 40-16 ~ 455 ~ 6
1 Quote 10Sharp tip angleSKD11 EquivalentNone810 ~ 4015-6 ~ 8
1 Quote 10Sharp tip angleSKD11 EquivalentNone810 ~ 40-16 ~ 456 ~ 8
1 Quote 10Sharp tip angleSKD11 EquivalentNone1010 ~ 4015-8 ~ 10
1 Quote 10Sharp tip angleSKD11 EquivalentNone1010 ~ 40-16 ~ 458 ~ 10
1 Quote 10Sharp tip angleSKD11 EquivalentNone1310 ~ 4015-10 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-16 ~ 1910 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-21 ~ 2410 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-26 ~ 2910 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-31 ~ 4510 ~ 13
1 Quote 10Sharp tip angleSKD11 EquivalentNone1610 ~ 4015-13 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-16 ~ 1913 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-21 ~ 2413 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-26 ~ 2913 ~ 16
1 Quote 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-31 ~ 4513 ~ 16
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1.610 ~ 4010 ~ 30-1 ~ 1.6
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1.610 ~ 40-16 ~ 451 ~ 1.6
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN2.010 ~ 4010 ~ 30-1 ~ 2
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN2.010 ~ 40-16 ~ 451 ~ 2
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN2.510 ~ 4010 ~ 30-1.5 ~ 2.5
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN2.510 ~ 40-16 ~ 451.5 ~ 2.5
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 4015 ~ 30-2 ~ 3
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 40-16 ~ 452 ~ 3
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN410 ~ 4015 ~ 30-3 ~ 4
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN410 ~ 40-16 ~ 453 ~ 4
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN510 ~ 4015 ~ 30-4 ~ 5
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN510 ~ 40-16 ~ 454 ~ 5
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN610 ~ 4015 ~ 30-5 ~ 6
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN610 ~ 40-16 ~ 455 ~ 6
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN810 ~ 4015 ~ 30-6 ~ 8
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN810 ~ 40-16 ~ 456 ~ 8
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1010 ~ 4015 ~ 30-8 ~ 10
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1010 ~ 40-16 ~ 458 ~ 10
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 4015 ~ 30-10 ~ 13
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-16 ~ 1910 ~ 13
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-21 ~ 2410 ~ 13
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-26 ~ 2910 ~ 13
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-31 ~ 4510 ~ 13
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 4015 ~ 30-13 ~ 16
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-16 ~ 1913 ~ 16
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-21 ~ 2413 ~ 16
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-26 ~ 2913 ~ 16
1 Quote 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-31 ~ 4513 ~ 16
1 Quote 10Tip RSKH51 EquivalentTiCN1.610 ~ 40--1 ~ 1.6
1 Quote 10Tip RSKH51 EquivalentTiCN2.010 ~ 40--1 ~ 2
1 Quote 10Tip RSKH51 EquivalentTiCN2.510 ~ 40--1.5 ~ 2.5
1 Quote 10Tip RSKH51 EquivalentTiCN310 ~ 40--2 ~ 3

Loading...

Basic information

Shank type Standard Mounting plate Stripper plate Shank (mounting part) shape Standard

Tech Support