• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Pilot pins / cylindrical head / stepped / immersion length selectable / TiCN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
H-HUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
H-HUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
H-HUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-HUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
H-HUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-HUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
H-HUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
H-HUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
H-HUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
H-HUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
H-HUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-HUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-HUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-HUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-HUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
H-HUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-HUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
H-HUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-HUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
H-HUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
H-HUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-HUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
H-HUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-HUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
H-HUPTHF5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
H-HUPTHF5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
H-HUPTHF5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
H-HUPTHF5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
H-HUPTHF6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-HUPTHF6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-HUPTHF6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-HUPTHF6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-HUPTHF8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
H-HUPTHF8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-HUPTHF8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
H-HUPTHF8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-PUPTH3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
H-PUPTH3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
H-PUPTH4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-PUPTH4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
H-PUPTH4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-PUPTH4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
H-PUPTH5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[2-25/0.1]
H-PUPTH5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[2-25/0.1]
H-PUPTH5-LC[17-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
H-PUPTH5-LC[17-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
H-PUPTH6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-PUPTH6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-PUPTH6-LC[17-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
H-PUPTH6-LC[17-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
H-PUPTH8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[2-25/0.1]
H-PUPTH8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-PUPTH8-LC[17-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
H-PUPTH8-LC[17-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
H-PUPTHF3-[42,​52,​62,​72]-P[1-2.5/0.01]-B[2-25/0.1]
H-PUPTHF3-LC[17-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
H-PUPTHF4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-PUPTHF4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[2-25/0.1]
H-PUPTHF4-LC[17-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
H-PUPTHF4-LC[17-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Material D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Quote 10Sharp tip angleSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Quote 10Sharp tip angleSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 Equivalent42 ~ 2542 ~ 72--1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Quote 10Sharp tip angleSKH51 Equivalent42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Quote 10Sharp tip angleSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Quote 10Sharp tip angleSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Quote 10Sharp tip angleSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Quote 10Sharp tip angleSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Quote 10Sharp tip angleSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Quote 10Sharp tip angleSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Quote 10Tip RSKH51 Equivalent32 ~ 2542 ~ 72-1 ~ 2.5-
1 Quote 10Tip RSKH51 Equivalent32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Quote 10Tip RSKH51 Equivalent42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Quote 10Tip RSKH51 Equivalent42 ~ 2542 ~ 72--1 ~ 1.49
1 Quote 10Tip RSKH51 Equivalent42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Quote 10Tip RSKH51 Equivalent42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Quote 10Tip RSKH51 Equivalent52 ~ 2542 ~ 72-2 ~ 4.5-
1 Quote 10Tip RSKH51 Equivalent52 ~ 2542 ~ 72--1 ~ 1.99
1 Quote 10Tip RSKH51 Equivalent52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Quote 10Tip RSKH51 Equivalent52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Quote 10Tip RSKH51 Equivalent62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Quote 10Tip RSKH51 Equivalent62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Quote 10Tip RSKH51 Equivalent62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Quote 10Tip RSKH51 Equivalent62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Quote 10Tip RSKH51 Equivalent82 ~ 2542 ~ 82-3 ~ 7.5-
1 Quote 10Tip RSKH51 Equivalent82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Quote 10Tip RSKH51 Equivalent82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Quote 10Tip RSKH51 Equivalent82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Quote 10Sharp tip anglePowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-
1 Quote 10Sharp tip anglePowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Quote 10Sharp tip anglePowdered high-speed steel42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Quote 10Sharp tip anglePowdered high-speed steel42 ~ 2542 ~ 72--1 ~ 1.49
1 Quote 10Sharp tip anglePowdered high-speed steel42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Quote 10Sharp tip anglePowdered high-speed steel42 ~ 25-17 ~ 71.9-1 ~ 1.49
1 Quote 10Sharp tip anglePowdered high-speed steel52 ~ 2542 ~ 72-2 ~ 4.5-
1 Quote 10Sharp tip anglePowdered high-speed steel52 ~ 2542 ~ 72--1 ~ 1.99
1 Quote 10Sharp tip anglePowdered high-speed steel52 ~ 25-17 ~ 71.92 ~ 4.5-
1 Quote 10Sharp tip anglePowdered high-speed steel52 ~ 25-17 ~ 71.9-1 ~ 1.99
1 Quote 10Sharp tip anglePowdered high-speed steel62 ~ 2542 ~ 72-2.5 ~ 5.5-
1 Quote 10Sharp tip anglePowdered high-speed steel62 ~ 2542 ~ 72--1.25 ~ 2.49
1 Quote 10Sharp tip anglePowdered high-speed steel62 ~ 25-17 ~ 71.92.5 ~ 5.5-
1 Quote 10Sharp tip anglePowdered high-speed steel62 ~ 25-17 ~ 71.9-1.25 ~ 2.49
1 Quote 10Sharp tip anglePowdered high-speed steel82 ~ 2542 ~ 82-3 ~ 7.5-
1 Quote 10Sharp tip anglePowdered high-speed steel82 ~ 2542 ~ 82--1.5 ~ 2.99
1 Quote 10Sharp tip anglePowdered high-speed steel82 ~ 25-17 ~ 81.93 ~ 7.5-
1 Quote 10Sharp tip anglePowdered high-speed steel82 ~ 25-17 ~ 81.9-1.5 ~ 2.99
1 Quote 10Tip RPowdered high-speed steel32 ~ 2542 ~ 72-1 ~ 2.5-
1 Quote 10Tip RPowdered high-speed steel32 ~ 25-17 ~ 71.91 ~ 2.5-
1 Quote 10Tip RPowdered high-speed steel42 ~ 2542 ~ 72-1.5 ~ 3.5-
1 Quote 10Tip RPowdered high-speed steel42 ~ 2542 ~ 72--1 ~ 1.49
1 Quote 10Tip RPowdered high-speed steel42 ~ 25-17 ~ 71.91.5 ~ 3.5-
1 Quote 10Tip RPowdered high-speed steel42 ~ 25-17 ~ 71.9-1 ~ 1.49

Loading...

Basic information

Shank type Standard Surface treatment TiCN Mounting plate Punch plate
Shank (mounting part) shape Movable Shank diameter D tolerance g6

Tech Support