Pilot pins / without head / internal thread / TiCN, HW, DLC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AH-PATMAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAL20-[62-82/10]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAL20-[62-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
AH-PATMAL20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAL20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
AH-PATMAL25-[62-82/10]-P[18-24.99/0.01]-A[15-30/5]
AH-PATMAL25-[62-82/10]-PC[9-17.99/0.01]-A[15-30/5]
AH-PATMAL25-LC[32-81.9/0.1]-P[18-24.99/0.01]-A[15-30/5]
AH-PATMAL25-LC[32-81.9/0.1]-PC[9-17.99/0.01]-A[15-30/5]
AH-PATMAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-PATMAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-PATMAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-PATMAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-PATMAS8-[42-82/10]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAS8-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-PATMAS8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS10-[42-82/10]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAS10-[42-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-PATMAS10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-PATMAS13-[42-82/10]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAS13-[42-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAS13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-PATMAS13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AH-PATMAS16-[42-82/10]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAS16-[42-82/10]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAS16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]
AH-PATMAS16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]
AH-PATMAS20-[42-82/10]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAS20-[42-82/10]-PC[6.5-12.99/0.01]-A[15-30/5]
AH-PATMAS20-LC[32-81.9/0.1]-P[13-19.99/0.01]-A[15-30/5]
AH-PATMAS20-LC[32-81.9/0.1]-PC[6.5-12.99/0.01]-A[15-30/5]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTip shape Surface treatment Tap specifications Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L552 ~ 6210 ~ 30-2 ~ 4.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L552 ~ 6210 ~ 30--1 ~ 1.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L5-10 ~ 3032 ~ 61.92 ~ 4.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L5-10 ~ 3032 ~ 61.9-1 ~ 1.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L652 ~ 6210 ~ 30-2.5 ~ 5.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L652 ~ 6210 ~ 30--1.25 ~ 2.49
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L6-10 ~ 3032 ~ 61.92.5 ~ 5.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L6-10 ~ 3032 ~ 61.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L852 ~ 8210 ~ 30-3 ~ 7.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L852 ~ 8210 ~ 30--1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L8-10 ~ 3032 ~ 81.93 ~ 7.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L8-10 ~ 3032 ~ 81.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L1052 ~ 8210 ~ 30-3 ~ 9.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L1052 ~ 8210 ~ 30--1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L10-10 ~ 3032 ~ 81.93 ~ 9.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L10-10 ~ 3032 ~ 81.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L1352 ~ 8210 ~ 30-6 ~ 12.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L1352 ~ 8210 ~ 30--3 ~ 5.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L13-10 ~ 3032 ~ 81.96 ~ 12.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L13-10 ~ 3032 ~ 81.9-3 ~ 5.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L1662 ~ 8210 ~ 30-10 ~ 15.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L1662 ~ 8210 ~ 30--5 ~ 9.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L16-10 ~ 3032 ~ 81.910 ~ 15.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L16-10 ~ 3032 ~ 81.9-5 ~ 9.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L2062 ~ 8215 ~ 30-13 ~ 19.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L2062 ~ 8215 ~ 30--6.5 ~ 12.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L20-15 ~ 3032 ~ 81.913 ~ 19.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L20-15 ~ 3032 ~ 81.9-6.5 ~ 12.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L2562 ~ 8215 ~ 30-18 ~ 24.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L2562 ~ 8215 ~ 30--9 ~ 17.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L25-15 ~ 3032 ~ 81.918 ~ 24.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0L25-15 ~ 3032 ~ 81.9-9 ~ 17.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S542 ~ 6210 ~ 30-2 ~ 4.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S542 ~ 6210 ~ 30--1 ~ 1.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S5-10 ~ 3032 ~ 61.92 ~ 4.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S5-10 ~ 3032 ~ 61.9-1 ~ 1.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S642 ~ 6210 ~ 30-2.5 ~ 5.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S642 ~ 6210 ~ 30--1.25 ~ 2.49
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S6-10 ~ 3032 ~ 61.92.5 ~ 5.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S6-10 ~ 3032 ~ 61.9-1.25 ~ 2.49
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S842 ~ 8210 ~ 30-3 ~ 7.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S842 ~ 8210 ~ 30--1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S8-10 ~ 3032 ~ 81.93 ~ 7.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S8-10 ~ 3032 ~ 81.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S1042 ~ 8210 ~ 30-3 ~ 9.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S1042 ~ 8210 ~ 30--1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S10-10 ~ 3032 ~ 81.93 ~ 9.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S10-10 ~ 3032 ~ 81.9-1.5 ~ 2.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S1342 ~ 8210 ~ 30-6 ~ 12.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S1342 ~ 8210 ~ 30--3 ~ 5.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S13-10 ~ 3032 ~ 81.96 ~ 12.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S13-10 ~ 3032 ~ 81.9-3 ~ 5.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S1642 ~ 8210 ~ 30-10 ~ 15.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S1642 ~ 8210 ~ 30--5 ~ 9.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S16-10 ~ 3032 ~ 81.910 ~ 15.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S16-10 ~ 3032 ~ 81.9-5 ~ 9.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S2042 ~ 8215 ~ 30-13 ~ 19.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S2042 ~ 8215 ~ 30--6.5 ~ 12.99
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S20-15 ~ 3032 ~ 81.913 ~ 19.99-
1 Quote 10Sharp tip angleTiCNStandard tap+0.005/0S20-15 ~ 3032 ~ 81.9-6.5 ~ 12.99

Loading...

Basic information

Shank type Standard Material Powdered high-speed steel Mounting plate Punch plate
Shank (mounting part) shape Tapped

Tech Support