• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Button Dies Extracting Tools (BDNK5)

Button Dies Extracting Tools BDNK5

Product Details:

Manufacturer part number: BDNK5

Brand: MISUMI

Price: 124.38

Delivery time: 5 Days


Technical Data:

Sales Form: Puller (single item)

Applicable Die Hole Shape: Round (A)

Applicable Die Inner Diameter Range: 5.5 - 5.9 mm


  • Order quantities extended (D-JIT)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BDNK5

Specifications table 

No.ProductApplicable die hole shapeApplicable die inner
diameter range
(mm)
Catalog No.
(single item)
Catalog No.
(set product)
PullerRound (A)5.5-5.9BDNK5BDNKSET
6.0-6.96
7.0-7.97
8.0-8.98
9.0-9.99
10.0-10.910
11.0-11.911
12.0-12.912
13.0-13.913
14.0-14.914
15.0-15.915
Shaped (D/R/E/G)4.0×10.0S
6.0×14.0L
Joint nut--
Holder cap-

No.①-② is exclusively for the round hole (A) die.
No..⑬/⑭ is exclusively for the shaped hole (D/R/E/G) die.
No.⑭ is a part that connects to the dowel pin extractors, and helps in extraction work.
Cannot be used with button die lower hole larger than 16.7 mm.
Dowel pin extractor is not included.

Order

Button Dies Extracting Tools

Delivery

Button Dies Extracting Tools

Related information

■ Features
The button die can be extracted from the top surface of the die.
Compared to the conventional striking work, there is no need to remove the inserted part or to reverse the mold.

Button Dies Extracting Tools
Applicable button die type list
Mounting portionInner shape
StraightDowel PinsHeaded typeSteppedAngular

Button Dies Extracting Tools

Can be used

Button Dies Extracting Tools

Can be used

Button Dies Extracting Tools

Cannot be used

Button Dies Extracting Tools

Can be used

Button Dies Extracting Tools

Cannot be used

Because the structure is so that it is pulled out by hooking it on the lower hole of the button die, it may not be pulled out if it is not hooked enough.

 

■ Usage (In case round hole dies)

1. Measure the inner diameter of the button die.
 

Button Dies Extracting Tools

Button die inner diameter 8.36 mm
2. Select a puller applicable to the measured
inner diameter

Button Dies Extracting Tools

In this case (8.36 mm inner diameter), select the
tool whose applicable dimensions are from 8.0
to 8.9 mm.
3-1. Loosen the upper nut of the puller and insert it
into the button die.

Button Dies Extracting Tools

3-2. Tighten the nut and check for the hooking 
against the lower hole of the button die.

Button Dies Extracting Tools

4. After tightening the nut with your hand,
rotate it two to three times with a spanner to tighten it
further.

Button Dies Extracting Tools

5. Install the joint nut so that it is in close contact
with the button die.
 

Button Dies Extracting Tools

In No.⑪ / ⑫, a gap is caused between
the joint nut and the button die depending on the
hole depth of the button die.
6. Attach the dowel pin extractor.

Button Dies Extracting Tools

Move the hammer up and down several times
to make sure the puller is properly fixed.
7. Slide the hammer and pull out the button die.

Button Dies Extracting Tools

You can check the usage procedure in the video.
https://jp.misumi-ec.com/r/bdnkset/
 



Precautions for use
• Do not use this product for any purpose other than button die replacement work.
• Use a puller that applies to the button die inner diameter size.
• Headed button dies and angular relief button dies cannot be used.

 
 

Button Dies Extracting Tools

Part Number
BDNK5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sales Form Applicable Die Hole Shape Applicable Die Inner Diameter Range
(mm)

124.38 €

1 5 Days Puller (single item)Round (A)5.5 - 5.9

Loading...

  1. 1

This page is Button Dies Extracting Tools, part number BDNK5.
You can find the detail information about specifications and dimensions on part number BDNK5.

Variation of this product

Part Number
BDNK13
BDNK14
BDNK15
BDNK6
BDNK7
BDNK8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Sales Form Applicable Die Hole Shape Applicable Die Inner Diameter Range
(mm)

169.13 €

1 5 Days Puller (single item)Round (A)13.0 - 13.9

169.85 €

1 5 Days Puller (single item)Round (A)14.0 - 14.9

171.45 €

1 5 Days Puller (single item)Round (A)15.0 - 15.9

162.31 €

1 5 Days Puller (single item)Round (A)6.0 - 6.9

162.27 €

1 5 Days Puller (single item)Round (A)7.0 - 7.9

162.27 €

1 5 Days Puller (single item)Round (A)8.0 - 8.9

Complementary Products

Tech Support