Strip lifters with spring-loaded roller / block type / short lever, with bearing / VW 39V 1569

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DSLMUB18

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
DSLMUB18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

68.29 €

1 10 Days

Loading...

  1. 1

Basic information

Spring constant(N/mm) 19.1 Material Steel Max. deflection(mm) 5.5
Max. Load(N) 105.05 Standard VW Standard

This page is Strip lifters with spring-loaded roller / block type / short lever, with bearing / VW 39V 1569 , part number DSLMUB18.
You can find the detail information about specifications and dimensions on part number DSLMUB18.

Tech Support