Metal plates / ground / NAK80 / squareness 0.005 / free size graduation

Metal plates / ground / NAK80 / squareness 0.005 / free size graduation

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
NAK80HP1G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP1G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP2G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP3G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP4G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP5G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G7G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G8G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP6G9G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP7G1G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP7G2G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP7G3G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP7G4G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP7G5G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
NAK80HP7G6G-[10-100/0.01]-[10-100/0.01]-[10-100/0.01]-[0,​0.1,​0.5,​1,​1.5,​2]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSTolerance range A・B tolerance T tolerance A (Width)
(mm)
B (Length)
(mm)
C (Circumference)
(mm)
T (Thickness)
(mm)
1 Quote 105μm+0.015/+0.01+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.010/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.015/+0.01-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.0050/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.01/+0.005-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/00/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.005/0-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.00250/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm+0.0025/-0.0025-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.0050/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm0/-0.005-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.010/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01-0.01/-0.01510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01-0.015/-0.0210 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.005/-0.01-0.02/-0.02510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.01/-0.015+0.015/+0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.01/-0.015+0.01/+0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.01/-0.015+0.005/010 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.01/-0.015+0.0025/-0.002510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.01/-0.0150/-0.00510 ~ 10010 ~ 1000 ~ 210 ~ 100
1 Quote 105μm-0.01/-0.015-0.005/-0.0110 ~ 10010 ~ 1000 ~ 210 ~ 100

Loading...

Basic information

Material NAK80 Finishing (Top & bottom faces) Surface grinding Finishing (Other than top & bottom faces) Surface grinding
Type Free size

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360