Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-EDSF1.5-[40-200/0.01]-P[0.6-1.4/0.01]-N[15-185/1] |
D-EDSF2-[40-300/0.01]-P[0.8-1.9/0.01]-N[15-285/1] |
D-EDSF2.5-[40-300/0.01]-P[0.8-2.4/0.01]-N[15-285/1] |
D-EDSF3-[40-400/0.01]-P[1-2.9/0.01]-N[15-385/1] |
D-EDSF3.5-[40-400/0.01]-P[1.5-3.4/0.01]-N[14-390/1] |
D-EDSF4-[50-500/0.01]-P[1.5-3.9/0.01]-N[17-490/1] |
D-EDSF4.5-[50-250/0.01]-P[2.5-4.4/0.01]-N[17-240/1] |
D-EDSF5-[50-400/0.01]-P[3-4.9/0.01]-N[17-390/1] |
D-EDSF5.5-[50-200/0.01]-P[3.5-5.4/0.01]-N[17-190/1] |
D-EDSF6-[50-1000/0.01]-P[4-5.9/0.01]-N[17-990/1] |
D-EDSF6.5-[50-250/0.01]-P[4.5-6.4/0.01]-N[17-240/1] |
D-EDSF8-[50-1000/0.01]-P[5.9-7.9/0.01]-N[17-990/1] |
D-EDSF10-[50-1000/0.01]-P[7.9-9.9/0.01]-N[17-990/1] |
D-EDSF12-[50-1000/0.01]-P[8.9-11.9/0.01]-N[17-990/1] |
D-EDSF16-[50-1000/0.01]-P[11.9-15.9/0.01]-N[17-990/1] |
D-EDSF20-[50-1000/0.01]-P[15.9-19.9/0.01]-N[17-990/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head thickness | D (Shaft diameter) (mm) | P (Tip diameter) (mm) | L (L dimension) (mm) | N (mm) | |
---|---|---|---|---|---|---|---|---|---|
Special price | 1 | 13 Days | 1.5mm | 1.5 | 0.6 ~ 1.4 | 40 ~ 200 | 15 ~ 185 | ||
Special price | 1 | 13 Days | 2mm | 2 | 0.8 ~ 1.9 | 40 ~ 300 | 15 ~ 285 | ||
Special price | 1 | 13 Days | 2mm | 2.5 | 0.8 ~ 2.4 | 40 ~ 300 | 15 ~ 285 | ||
Special price | 1 | 13 Days | 3mm | 3 | 1 ~ 2.9 | 40 ~ 400 | 15 ~ 385 | ||
Special price | 1 | 15 Days | 3mm | 3.5 | 1.5 ~ 3.4 | 40 ~ 400 | 14 ~ 390 | ||
Special price | 1 | 15 Days | 3mm | 4 | 1.5 ~ 3.9 | 50 ~ 500 | 17 ~ 490 | ||
Special price | 1 | 15 Days | 3mm | 4.5 | 2.5 ~ 4.4 | 50 ~ 250 | 17 ~ 240 | ||
Special price | 1 | 15 Days | 3mm | 5 | 3 ~ 4.9 | 50 ~ 400 | 17 ~ 390 | ||
Special price | 1 | 15 Days | 3mm | 5.5 | 3.5 ~ 5.4 | 50 ~ 200 | 17 ~ 190 | ||
Special price | 1 | 15 Days | 5mm | 6 | 4 ~ 5.9 | 50 ~ 1000 | 17 ~ 990 | ||
Special price | 1 | 15 Days | 5mm | 6.5 | 4.5 ~ 6.4 | 50 ~ 250 | 17 ~ 240 | ||
Special price | 1 | 15 Days | 5mm | 8 | 5.9 ~ 7.9 | 50 ~ 1000 | 17 ~ 990 | ||
Special price | 1 | 15 Days | 5mm | 10 | 7.9 ~ 9.9 | 50 ~ 1000 | 17 ~ 990 | ||
Special price | 1 | 16 Days | 7mm | 12 | 8.9 ~ 11.9 | 50 ~ 1000 | 17 ~ 990 | ||
Special price | 1 | 20 Days | 7mm | 16 | 11.9 ~ 15.9 | 50 ~ 1000 | 17 ~ 990 | ||
Special price | 1 | 20 Days | 8mm | 20 | 15.9 ~ 19.9 | 50 ~ 1000 | 17 ~ 990 |
Loading...
H | T | Part No. | L 0.01mm increments | P 0.01mm increments | N 1mm increments | |
Type | No. | |||||
3 | 1.5 | D-EDSF | 1.5 | 40.00 ~ 200.00 | 0.80 ~ 1.40 | N≧15 and 15≧(L-N)≧150 |
4 | 2 | 2 | 40.00 ~ 315.00 | 0.80 ~ 1.90 | ||
5 | 2.5 | 0.80 ~ 2.40 | ||||
6 | 3 | 3 | 40.00 ~ 400.00 | 1.00 ~ 2.90 | ||
7 | 3.5 | 40.00 ~ 400.00 | 1.50 ~ 3.40 | N≧L/3 and (L-N)≧10 | ||
8 | 4 | 50.00 ~ 500.00 | 1.50 ~ 3.90 | |||
4.5 | 50.00 ~ 250.00 | 2.50 ~ 4.40 | ||||
10 | 5 | 50.00 ~ 400.00 | 3.00 ~ 4.90 | |||
5.5 | 50.00 ~ 200.00 | 3.50 ~ 5.40 | ||||
12 | 5 | 6 | 50.00 ~ 1000.00 | 4.00 ~ 5.90 | ||
6.5 | 50.00 ~ 250.00 | 4.50 ~ 6.40 | ||||
14 | 8 | 50.00 ~ 1000.00 | 5.90 ~ 7.90 | |||
16 | 10 | 7.90 ~ 9.90 | ||||
18 | 7 | 12 | 8.90 ~ 11.90 | |||
22 | 16 | 11.90 ~ 15.90 | ||||
26 | 8 | 20 | 15.90 ~ 19.90 |
Part No. | - | L | - | P | - | N | ||
D-EDSF 2.5 | - | 149.78 | - | P1.5 | - | N70 | ||
Part No. | - | L | - | P | - | N | - | (KC・WKC…etc.) | ||
D-EDSF 2 | - | 149.78 | - | P1.5 | - | N70 | - | KC1 | ||
Brand | MISUMI | Material | 1.2344 + Hardened | Shaft diameter tolerance (Reference tolerance) | 0/-0.02 |
---|---|---|---|---|---|
Surface treatment | No | Tip shape | No | Character engraving type | No |
Number of engraving characters | No | Gas release shape | No | Technical Standard | DIN |
Type | D-EDSF |
Configure
Basic Attributes
Type
Head thickness
D (Shaft diameter)(mm)
P (Tip diameter)(mm)
L (L dimension)(mm)
N(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes