Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part No. | [ M ] | [ H ] | |
D-ESDP | ① | 1.2344 equivalent | Base Material: 50~55HRC |
② | 1.2344 equivalent | Base Material: 50~55HRC |
V (sleeve) | Tolerance |
2.0~ 3.0 | +0.010 0 |
3.1~ 6.0 | +0.012 0 |
6.1~10.0 | +0.015 0 |
10.1~16.0 | +0.018 0 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
D-ESDP4-[40-200/0.01]-[1.5-2.5/0.1]-S[20-100/1]-X[60-300/5] |
D-ESDP4.5-[40-200/0.01]-[1.5-3/0.1]-S[20-100/1]-X[60-300/5] |
D-ESDP5-[40-300/0.01]-[2-3.5/0.1]-S[20-100/1]-X[60-400/5] |
D-ESDP5.5-[40-300/0.01]-[2-4/0.1]-S[20-100/1]-X[60-400/5] |
D-ESDP6-[40-450/0.01]-[2-4.5/0.1]-S[20-100/1]-X[60-550/5] |
D-ESDP6.5-[40-450/0.01]-[2-4.5/0.1]-S[20-100/1]-X[60-550/5] |
D-ESDP7-[40-450/0.01]-[2-5/0.1]-S[20-100/1]-X[60-550/5] |
D-ESDP7.5-[40-450/0.01]-[2-5.5/0.1]-S[20-100/1]-X[60-550/5] |
D-ESDP8-[70-500/0.01]-[2-6/0.1]-S[20-100/1]-X[90-600/5] |
D-ESDP9-[70-500/0.01]-[2.5-7/0.1]-S[20-100/1]-X[90-600/5] |
D-ESDP10-[70-500/0.01]-[2.5-8/0.1]-S[20-100/1]-X[90-600/5] |
D-ESDP12-[70-500/0.01]-[2.5-10/0.1]-S[20-100/1]-X[90-900/5] |
D-ESDP12-[500.1-800/0.1]-[2.5-10/0.1]-S[20-100/1]-X[90-900/5] |
D-ESDP15-[70-500/0.01]-[2.5-12/0.1]-S[20-100/1]-X[90-900/5] |
D-ESDP15-[500.1-800/0.1]-[2.5-12/0.1]-S[20-100/1]-X[90-900/5] |
D-ESDP16-[70-500/0.01]-[3-13/0.1]-S[20-100/1]-X[90-900/5] |
D-ESDP16-[500.1-800/0.1]-[3-13/0.1]-S[20-100/1]-X[90-900/5] |
D-ESDP20-[100-500/0.01]-[3-16/0.1]-S[20-100/1]-X[120-900/5] |
D-ESDP20-[500.1-800/0.1]-[3-16/0.1]-S[20-100/1]-X[120-900/5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Head thickness | Shaft diameter tolerance | D/P (Shaft diameter) (mm) | V (Hole diameter) (mm) | L (L dimension) (mm) | S(V Hole Diameter Length) (mm) | X(Full Length of the Center Pin) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
Special price | 1 | 15 Days | 3mm | -0.04/-0.012 | 4 | 1.5 ~ 2.5 | 40 ~ 200 | 20 ~ 100 | 60 ~ 300 | ||
Special price | 1 | 15 Days | 3mm | -0.04/-0.012 | 4.5 | 1.5 ~ 3 | 40 ~ 200 | 20 ~ 100 | 60 ~ 300 | ||
Special price | 1 | 15 Days | 3mm | -0.04/-0.012 | 5 | 2 ~ 3.5 | 40 ~ 300 | 20 ~ 100 | 60 ~ 400 | ||
Special price | 1 | 15 Days | 3mm | -0.04/-0.012 | 5.5 | 2 ~ 4 | 40 ~ 300 | 20 ~ 100 | 60 ~ 400 | ||
Special price | 1 | 15 Days | 5mm | -0.005/-0.014 | 6 | 2 ~ 4.5 | 40 ~ 450 | 20 ~ 100 | 60 ~ 550 | ||
Special price | 1 | 15 Days | 5mm | -0.005/-0.014 | 6.5 | 2 ~ 4.5 | 40 ~ 450 | 20 ~ 100 | 60 ~ 550 | ||
Special price | 1 | 15 Days | 5mm | -0.005/-0.014 | 7 | 2 ~ 5 | 40 ~ 450 | 20 ~ 100 | 60 ~ 550 | ||
Special price | 1 | 15 Days | 5mm | -0.005/-0.014 | 7.5 | 2 ~ 5.5 | 40 ~ 450 | 20 ~ 100 | 60 ~ 550 | ||
Special price | 1 | 15 Days | 5mm | -0.005/-0.014 | 8 | 2 ~ 6 | 70 ~ 500 | 20 ~ 100 | 90 ~ 600 | ||
Special price | 1 | 15 Days | 5mm | -0.005/-0.014 | 9 | 2.5 ~ 7 | 70 ~ 500 | 20 ~ 100 | 90 ~ 600 | ||
Special price | 1 | 15 Days | 5mm | -0.006/-0.017 | 10 | 2.5 ~ 8 | 70 ~ 500 | 20 ~ 100 | 90 ~ 600 | ||
Special price | 1 | 16 Days | 7mm | -0.006/-0.017 | 12 | 2.5 ~ 10 | 70 ~ 500 | 20 ~ 100 | 90 ~ 900 | ||
Special price | 1 | 16 Days | 7mm | -0.006/-0.017 | 12 | 2.5 ~ 10 | 500.1 ~ 800 | 20 ~ 100 | 90 ~ 900 | ||
Special price | 1 | 16 Days | 7mm | -0.006/-0.017 | 15 | 2.5 ~ 12 | 70 ~ 500 | 20 ~ 100 | 90 ~ 900 | ||
Special price | 1 | 16 Days | 7mm | -0.006/-0.017 | 15 | 2.5 ~ 12 | 500.1 ~ 800 | 20 ~ 100 | 90 ~ 900 | ||
Special price | 1 | 16 Days | 7mm | -0.006/-0.017 | 16 | 3 ~ 13 | 70 ~ 500 | 20 ~ 100 | 90 ~ 900 | ||
Special price | 1 | 16 Days | 7mm | -0.006/-0.017 | 16 | 3 ~ 13 | 500.1 ~ 800 | 20 ~ 100 | 90 ~ 900 | ||
Special price | 1 | 16 Days | 8mm | -0.007/-0.020 | 20 | 3 ~ 16 | 100 ~ 500 | 20 ~ 100 | 120 ~ 900 | ||
Special price | 1 | 16 Days | 8mm | -0.007/-0.020 | 20 | 3 ~ 16 | 500.1 ~ 800 | 20 ~ 100 | 120 ~ 900 |
Loading...
H | T | Part No. | L | V 0.1mm increments | S 1mm increments | X 0.1mm increments | |||||
Type | D | 0.01mm increments | 0.1mm increments | ||||||||
8 | 3 | D-ESDP (1.2344 equivalent Hardened) | 4 | 40.00~200.00 | - | 1.5~ 2.5 | 20~100 ([ ! ]D4, D4.5 When V1.5~V1.9 20~40) | X≧L+20 and X≦L+100 | |||
4.5 | 1.5~ 3.0 | ||||||||||
10 | 5 | 40.00~300.00 | 2.0~ 3.5 | ||||||||
5.5 | 2.0~ 4.0 | ||||||||||
12 | 5 | 6 | 40.00~450.00 | 2.0~ 4.5 | L | (L-S) min. | |||||
6.5 | 2.0~ 4.5 | 40.00~60.00 | 20 | ||||||||
7 | 2.0~ 5.0 | 60.01~ | 30 | ||||||||
7.5 | 2.0~ 5.5 | ||||||||||
14 | 8 | 70.00~500.00 | 2.0~ 6.0 | 20~100 (L-S)≧50 | |||||||
9 | 2.5~ 7.0 | ||||||||||
16 | 10 | 2.5~ 8.0 | |||||||||
18 | 7 | 12 | 500.1 ~ 800.0 | 2.5~10.0 | |||||||
22 | 15 | 2.5~12.0 | |||||||||
16 | 3.0~13.0 | ||||||||||
26 | 8 | 20 | 100.00~500.00 | 3.0~16.0 |
Head diameter/thickness of center pin | ||
H2 | T2 | V (Center pin) |
3 | 1.5 | 1.5 |
4 | 2 | 1.6~ 2.0 |
5 | 2.1~ 2.5 | |
6 | 3 | 2.6~ 3.0 |
7 | 3.1~ 3.5 | |
8 | 3.6~ 4.5 | |
10 | 4.6~ 5.5 | |
12 | 5 | 5.6~ 6.5 |
14 | 6.6~ 8.0 | |
16 | 8.1~10.0 | |
18 | 7 | 10.1~12.0 |
22 | 12.1~16.0 |
Part No. | - | L | - | V | - | S | - | X | ||
D-ESDP10 | - | 250.00 | - | 6.5 | - | S80 | - | X360 | ||
Part No. | - | L | - | V | - | S | - | X | - | (KC・WKC···etc.) | ||
D-ESDP10 | - | 150.3 | - | 2.5 | - | S60 | - | X215 | - | HC14 | ||
Brand | MISUMI | Product composition | Center pin sets | Material | 1.2344 + Hardened |
---|---|---|---|---|---|
Surface treatment | No | Concentricity between the hole and shaft diameters | ◎0.08 | Inner dia. tolerance | H7 |
Tapered or not | No | Center pin tip shape | No | Technical Standard | DIN |
Configure
Basic Attributes
Type
Head thickness
Shaft diameter tolerance
D/P (Shaft diameter)(mm)
V (Hole diameter)(mm)
L (L dimension)(mm)
S(V Hole Diameter Length)(mm)
X(Full Length of the Center Pin)(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes