• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

STRAIGHT EJECTOR SLEEVES -DIN ISO 8405 / 1.2344 equivalent Hardened / ◎0.08 / L P V Dimensions Specify- (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Drawing / Product specification

D-ESDB
Range of guaranteed shaft diameter precision (b1=L-x1)
x1 max.40
[ ! ]Nitriding may extend to the head as it is applied after dimension V and P machining.
[ ! ]When the diameter (P) portion of the stepped center pin is inserted into the relief hole (C), make surerelief hole (C) ≧ pin diameter (P)+1.0
 
Type[ M ][ H ][ T ] VApplicable center pin shaft diameter tolerance
D-ESDB1.2344 equivalentBase Material: 50~55HRCH7-0.01
-0.02
*Note that for sleeves with V dimension tolerance of H7, combination
with center pins that have shaft diameter tolerance 0-0.005 is not
recommended. The reason for this is the fitting section S are longer.
 
[ T ]Pg6
P≦66.5≦P≦1012≦P≦16P=20
-0.004
-0.012
-0.005
-0.014
-0.006
-0.017
-0.007
-0.020
 
[ T ]VH7
V≦3.03.1≦V≦6.06.1≦V≦10.0V≧10.1
+0.010
0
+0.012
0
+0.015
0
+0.018
0

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
D-ESDB4-[40-200/0.01]-P[3.5-3.99/0.01]-V[1.5-1.9/0.1]-C[2-2.4/0.1]-S[20-40/1]
D-ESDB4.5-[40-200/0.01]-P[4.01-4.49/0.01]-V[1.5-2.4/0.1]-C[2-2.9/0.1]-S[20-40/1]
D-ESDB5-[40-300/0.01]-P[4.51-4.99/0.01]-V[2-2.9/0.1]-C[2.5-3.4/0.1]-S[20-100/1]
D-ESDB5.5-[40-300/0.01]-P[5.01-5.49/0.01]-V[2-3.4/0.1]-C[2.5-3.9/0.1]-S[20-100/1]
D-ESDB6-[40-400/0.01]-P[5.51-5.99/0.01]-V[2-3.9/0.1]-C[2.5-4.4/0.1]-S[20-100/1]
D-ESDB6.5-[40-400/0.01]-P[6.01-6.49/0.01]-V[2-4.4/0.1]-C[2.5-4.9/0.1]-S[20-100/1]
D-ESDB7-[40-400/0.01]-P[6.51-6.99/0.01]-V[2-4.9/0.1]-C[2.5-5.4/0.1]-S[20-100/1]
D-ESDB7.5-[40-400/0.01]-P[7.01-7.49/0.01]-V[2-5.4/0.1]-C[2.5-5.9/0.1]-S[20-100/1]
D-ESDB8-[70-500/0.01]-P[7.51-7.99/0.01]-V[2.5-5.9/0.1]-C[3-6.4/0.1]-S[20-100/1]
D-ESDB9-[70-500/0.01]-P[8.01-8.99/0.01]-V[2.5-6.9/0.1]-C[3-7.4/0.1]-S[20-100/1]
D-ESDB10-[70-500/0.01]-P[9.01-9.99/0.01]-V[2.5-7.9/0.1]-C[3-8.4/0.1]-S[20-100/1]
D-ESDB12-[70-500/0.01]-P[10.01-11.99/0.01]-V[2.5-9.9/0.1]-C[3-10.4/0.1]-S[20-100/1]
D-ESDB12-[500.1-800/0.1]-P[10.01-11.99/0.01]-V[2.5-9.9/0.1]-C[3-10.4/0.1]-S[20-100/1]
D-ESDB15-[70-500/0.01]-P[12.01-14.99/0.01]-V[2.5-12/0.1]-C[3-13.4/0.1]-S[20-100/1]
D-ESDB15-[500.1-800/0.1]-P[12.01-14.99/0.01]-V[2.5-12/0.1]-C[3-13.4/0.1]-S[20-100/1]
D-ESDB16-[70-500/0.01]-P[15.01-15.99/0.01]-V[2.5-13/0.1]-C[3-14.4/0.1]-S[20-100/1]
D-ESDB16-[500.1-800/0.1]-P[15.01-15.99/0.01]-V[2.5-13/0.1]-C[3-14.4/0.1]-S[20-100/1]
D-ESDB20-[100-500/0.01]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-18.4/0.1]-S[20-100/1]
D-ESDB20-[500.1-800/0.1]-P[16.01-19.99/0.01]-V[3-16/0.1]-C[3.5-18.4/0.1]-S[20-100/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Head thickness Shaft diameter tolerance D/P (Shaft diameter)
(mm)
V (Hole diameter)
(mm)
L (L dimension)
(mm)
C (Recess Diameter)
(㎜)
S (V Hole Diameter Length)
(mm)
P (Shaft Diameter)
1 15 Days 3mm-0.04/-0.01241.5 ~ 1.940 ~ 2002 ~ 2.420 ~ 403.5 ~ 3.99
1 15 Days 3mm-0.04/-0.0124.51.5 ~ 2.440 ~ 2002 ~ 2.920 ~ 404.01 ~ 4.49
1 15 Days 3mm-0.04/-0.01252 ~ 2.940 ~ 3002.5 ~ 3.420 ~ 1004.51 ~ 4.99
1 15 Days 3mm-0.04/-0.0125.52 ~ 3.440 ~ 3002.5 ~ 3.920 ~ 1005.01 ~ 5.49
1 15 Days 5mm-0.04/-0.01262 ~ 3.940 ~ 4002.5 ~ 4.420 ~ 1005.51 ~ 5.99
1 15 Days 5mm-0.005/-0.0146.52 ~ 4.440 ~ 4002.5 ~ 4.920 ~ 1006.01 ~ 6.49
1 15 Days 5mm-0.005/-0.01472 ~ 4.940 ~ 4002.5 ~ 5.420 ~ 1006.51 ~ 6.99
1 15 Days 5mm-0.005/-0.0147.52 ~ 5.440 ~ 4002.5 ~ 5.920 ~ 1007.01 ~ 7.49
1 15 Days 5mm-0.005/-0.01482.5 ~ 5.970 ~ 5003 ~ 6.420 ~ 1007.51 ~ 7.99
1 15 Days 5mm-0.005/-0.01492.5 ~ 6.970 ~ 5003 ~ 7.420 ~ 1008.01 ~ 8.99
1 15 Days 5mm-0.005/-0.014102.5 ~ 7.970 ~ 5003 ~ 8.420 ~ 1009.01 ~ 9.99
1 16 Days 7mm-0.006/-0.017122.5 ~ 9.970 ~ 5003 ~ 10.420 ~ 10010.01 ~ 11.99
1 16 Days 7mm-0.006/-0.017122.5 ~ 9.9500.1 ~ 8003 ~ 10.420 ~ 10010.01 ~ 11.99
1 16 Days 7mm-0.006/-0.017152.5 ~ 1270 ~ 5003 ~ 13.420 ~ 10012.01 ~ 14.99
1 16 Days 7mm-0.006/-0.017152.5 ~ 12500.1 ~ 8003 ~ 13.420 ~ 10012.01 ~ 14.99
1 16 Days 7mm-0.006/-0.017162.5 ~ 1370 ~ 5003 ~ 14.420 ~ 10015.01 ~ 15.99
1 16 Days 7mm-0.006/-0.017162.5 ~ 13500.1 ~ 8003 ~ 14.420 ~ 10015.01 ~ 15.99
1 16 Days 8mm-0.007/-0.020203 ~ 16100 ~ 5003.5 ~ 18.420 ~ 10016.01 ~ 19.99
1 16 Days 8mm-0.007/-0.020203 ~ 16500.1 ~ 8003.5 ~ 18.420 ~ 10016.01 ~ 19.99

Loading...

  1. 1

Specification table

HTPart No.LP
0.1mm
increments
V
0.1mm
increments
C
0.1mm
increments
Cmax.S
1mm
increments
TypeNo.0.01mm
increments
0.1mm
increments
83D-ESDB
(1.2344 equivalent
Hardened)
440.00~200.00-3.50~ 3.991.5~ 1.9C≧V+0.5
and
C≦P-1.5

([ ! ]When L>300
0.5mm
increments)
2.420~100
([ ! ]No.4, No.4.5
When V1.5~V1.9
20~40)
4.54.01~ 4.491.5~ 2.42.9
10540.00~300.004.51~ 4.992.0~ 2.93.4
5.55.01~ 5.492.0~ 3.43.9
125640.00~400.005.51~ 5.992.0~ 3.94.4
6.56.01~ 6.492.0~ 4.44.9
76.51~ 6.992.0~ 4.95.4
7.57.01~ 7.492.0~ 5.45.9
14870.00~500.007.51~ 7.992.5~ 5.96.4 20~100 
98.01~ 8.992.5~ 6.97.4 L(L-S) min. 
16109.01~ 9.992.5~ 7.98.4 40.00~60.0020 
18712500.1 ~ 800.010.01~11.992.5~ 9.910.4 60.01~70.0030 
221512.01~14.992.5~12.012.5 70.01~80.0040 
1615.01~15.992.5~13.013.5 80.01~50 
26820100.00~500.0016.01~19.993.0~16.016.5    
[ ! ]V≦P-2.0

Order Example

             
 Part No.-L-P-V-C-S 
 D-ESDB 4-200-P3.5 V1.5-C2.0-S30 
             

Alteration

               
 Part No.-L-P-V-C-S-(KC・WKC…etc.) 
 D-ESDB 10-300-P9.1-V5.5-C6.2-S50-HC10 
               

Basic information

Brand MISUMI Product composition Single sleeve Material 1.2344 + Hardened
Surface treatment No Concentricity between the hole and shaft diameters ◎0.08 Inner dia. tolerance H7
Tapered or not No Center pin tip shape No Technical Standard DIN
Alterations With

Tech Support