Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Straight Slot | Hex Socket | Wrench Flats | Hex Head | Material | Hardness | Surface Treatment | |||||
Standard Grade | Standard Grade | Precision Grade | Standard Grade | Standard Grade | |||||||
D | -0.01 -0.05 | D | -0.01 -0.05 | Dg6 | D | -0.01 -0.05 | D | -0.01 -0.05 | |||
FCBBD | FCBDBR | FCBDGBR | FCBDBW | FCBDBL | EN 1.1191 Equiv. | - | Black Oxide | ||||
FCBBDH | FCBDBRH | - | FCBDBWH | - | 40~45HRC | ||||||
FCBD | FCBDR | FCBDGR | FCBDW | FCBDL | EN 1.4305 Equiv. | - | - |
Part Number | - | L | - | A | - | E | - | F |
FCBBD6 FCBD6 | - - | 10.0 10.0 | - - | A10 A12 | - - | E2.5 E3.0 | - - | F6 F4 |
D Tolerance (g6) | |
4~6 | -0.004 -0.012 |
8, 10 | -0.005 -0.014 |
12~15 | -0.006 -0.017 |
Configurable | |
Unhardened | +0.1 0 |
Hardened | +0.2 0 |
Part Number | L=0.1mm Increment | A Selection For Hex Head, selection is not needed. | E=0.1mm Increment | F=1mm Increment | MxP (Coarse) | ℓ | W | B | h | h1 | C | W1 | G | |||||
Type | D | |||||||||||||||||
Straight Slot (Standard) *FCBBD *FCBBDH *FCBD Hex Socket (Standard) FCBDBR FCBDBRH FCBDR Hex Socket (Precision) FCBDGBR FCBDGR | Wrench Flats (Standard) FCBDBW FCBDBWH FCBDW Hex Head (Standard) FCBDBL FCBDL | 4 | Straight Slot Wrench Flats Hex Head 1.0~20.0 Hex Socket 5.0~20.0 | 6 | 8 | 2.0~4.0 | 3, 4 | 2.6x0.45 | 0.8 | 0.8 | 2 | 1 | 2 | 0.5 | 5 | 7 | ||
5 | 8 | 10 | 3~6 | 3x0.5 | 1 | 2.5 | 2.5 | 7 | 8 | |||||||||
6 | 10 | 12 | 2.5~4.5 | 4~8 | 4x0.7 | 1.2 | 1.2 | 3 | 1.5 | 3 | 8 | 10 | ||||||
8 | 12 | 16 | 5~10 | 5x0.8 | 1.4 | 4 | 3.5 | 1 | 10 | 13 | ||||||||
10 | 16 | 18 | 20 | 3.0~5.0 | 6~12 | 6x1.0 | 1.5 | 1.4 | 5 | 1.8 | 4 | 13 | 17 | |||||
12 | 18 | 20 | 22 | 24 | 8~12 | 8x1.25 | 1.5 | 2 | 14 | 19 | ||||||||
13 | - | - | 15 | |||||||||||||||
15 | 20 | 22 | 24 | 10~15 | 10 x1.5 | 17 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FCBBD4-[1-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBBD5-[1-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBBD6-[1-20/0.1]-A[8,10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBBD8-[1-20/0.1]-A[10,12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBBD10-[1-30/0.1]-A[12,16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBBD12-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBBDH4-[1-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBBDH5-[1-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBBDH6-[1-20/0.1]-A[8,10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBBDH8-[1-20/0.1]-A[10,12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBBDH10-[1-30/0.1]-A[12,16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBBDH12-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBD4-[1-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBD5-[1-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBD6-[1-20/0.1]-A[8,10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBD8-[1-20/0.1]-A[10,12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBD10-[1-30/0.1]-A[12,16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBD12-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBL4-[1-20/0.1]-E[2-4/0.1]-F[3,4] |
FCBDBL5-[1-20/0.1]-E[2-4/0.1]-F[3-6/1] |
FCBDBL6-[1-20/0.1]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBDBL8-[1-20/0.1]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBDBL10-[1-30/0.1]-E[3-5/0.1]-F[6-12/1] |
FCBDBL12-[1-30/0.1]-E[3-5/0.1]-F[8-12/1] |
FCBDBL13-[1-30/0.1]-E[3-5/0.1]-F[8-12/1] |
FCBDBL15-[1-30/0.1]-E[3-5/0.1]-F[10-15/1] |
FCBDBR4-[5-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBDBR5-[5-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBDBR6-[5-20/0.1]-A[8,10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBDBR8-[5-20/0.1]-A[10,12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBDBR10-[5-30/0.1]-A[12,16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBDBR12-[5-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBR13-[5-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBR15-[5-30/0.1]-A[18,20,22,24]-E[3-5/0.1]-F[10-15/1] |
FCBDBRH4-[5-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBDBRH5-[5-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBDBRH6-[5-20/0.1]-A[8,10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBDBRH8-[5-20/0.1]-A[10,12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBDBRH10-[5-30/0.1]-A[12,16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBDBRH12-[5-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBRH13-[5-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBRH15-[5-30/0.1]-A[18,20,22,24]-E[3-5/0.1]-F[10-15/1] |
FCBDBW4-[1-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBDBW5-[1-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBDBW6-[1-20/0.1]-A[10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBDBW8-[1-20/0.1]-A[12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBDBW10-[1-30/0.1]-A[16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBDBW12-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBW13-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBW15-[1-30/0.1]-A[18,20,22,24]-E[3-5/0.1]-F[10-15/1] |
FCBDBWH4-[1-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBDBWH5-[1-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
FCBDBWH6-[1-20/0.1]-A[10,12]-E[2.5-4.5/0.1]-F[4-8/1] |
FCBDBWH8-[1-20/0.1]-A[12,16]-E[2.5-4.5/0.1]-F[5-10/1] |
FCBDBWH10-[1-30/0.1]-A[16,18,20]-E[3-5/0.1]-F[6-12/1] |
FCBDBWH12-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBWH13-[1-30/0.1]-A[16,18,20,22,24]-E[3-5/0.1]-F[8-12/1] |
FCBDBWH15-[1-30/0.1]-A[18,20,22,24]-E[3-5/0.1]-F[10-15/1] |
FCBDGBR4-[5-20/0.1]-A[6,8]-E[2-4/0.1]-F[3,4] |
FCBDGBR5-[5-20/0.1]-A[8,10]-E[2-4/0.1]-F[3-6/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Basic Shape | Shaft Dia. D (mm) | Shaft Tolerance | Thread Dia. | Material | Hardness | Surface Treatment | Precision | Material Detail | Detailed Hardness | A (mm) | E (mm) | F (mm) | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 10 | Straight Slot Groove | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 8 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 10 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 12 ~ 20 | 3 ~ 5 | 6 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 8 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 10 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 12 ~ 20 | 3 ~ 5 | 6 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Straight Slot Groove | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 3 Days | 10 | Straight Slot Groove | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.4305 Equiv. | No Hardened | Not Provided | Standard Grade (-0.01/-0.05) | EN 1.4305 Equiv. | No Hardened | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 1 ~ 20 | ||
- | 1 | 3 Days | 10 | Straight Slot Groove | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.4305 Equiv. | No Hardened | Not Provided | Standard Grade (-0.01/-0.05) | EN 1.4305 Equiv. | No Hardened | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 3 Days | 10 | Straight Slot Groove | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.4305 Equiv. | No Hardened | Not Provided | Standard Grade (-0.01/-0.05) | EN 1.4305 Equiv. | No Hardened | 8 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 3 Days | 10 | Straight Slot Groove | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.4305 Equiv. | No Hardened | Not Provided | Standard Grade (-0.01/-0.05) | EN 1.4305 Equiv. | No Hardened | 10 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 3 Days | 10 | Straight Slot Groove | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.4305 Equiv. | No Hardened | Not Provided | Standard Grade (-0.01/-0.05) | EN 1.4305 Equiv. | No Hardened | 12 ~ 20 | 3 ~ 5 | 6 ~ 12 | 1 ~ 30 | ||
- | 1 | 3 Days | 10 | Straight Slot Groove | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.4305 Equiv. | No Hardened | Not Provided | Standard Grade (-0.01/-0.05) | EN 1.4305 Equiv. | No Hardened | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Head | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 2 ~ 4 | 3 ~ 4 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Head | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 2 ~ 4 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Head | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 2.5 ~ 4.5 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Head | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 2.5 ~ 4.5 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Head | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 3 ~ 5 | 6 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Head | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Head | 13 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Head | 15 | Standard Grade (-0.01/-0.05) | 10 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | - | 3 ~ 5 | 10 ~ 15 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 8 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 10 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 12 ~ 20 | 3 ~ 5 | 6 ~ 12 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 13 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 15 | Standard Grade (-0.01/-0.05) | 10 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 18 ~ 24 | 3 ~ 5 | 10 ~ 15 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 8 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 10 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 12 ~ 20 | 3 ~ 5 | 6 ~ 12 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 13 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 15 | Standard Grade (-0.01/-0.05) | 10 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 18 ~ 24 | 3 ~ 5 | 10 ~ 15 | 5 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 10 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 12 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 16 ~ 20 | 3 ~ 5 | 6 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 13 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 15 | Standard Grade (-0.01/-0.05) | 10 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | No Hardened | 18 ~ 24 | 3 ~ 5 | 10 ~ 15 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 4 | Standard Grade (-0.01/-0.05) | 2.6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 5 | Standard Grade (-0.01/-0.05) | 3 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 6 | Standard Grade (-0.01/-0.05) | 4 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 10 ~ 12 | 2.5 ~ 4.5 | 4 ~ 8 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 8 | Standard Grade (-0.01/-0.05) | 5 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 12 ~ 16 | 2.5 ~ 4.5 | 5 ~ 10 | 1 ~ 20 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 10 | Standard Grade (-0.01/-0.05) | 6 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 16 ~ 20 | 3 ~ 5 | 6 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 12 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 13 | Standard Grade (-0.01/-0.05) | 8 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 16 ~ 24 | 3 ~ 5 | 8 ~ 12 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Wrench Flats | 15 | Standard Grade (-0.01/-0.05) | 10 | EN 1.1191 Equiv. | Hardened | Black Oxide | Standard Grade (-0.01/-0.05) | EN 1.1191 Equiv. | 40 - 45HRC | 18 ~ 24 | 3 ~ 5 | 10 ~ 15 | 1 ~ 30 | ||
- | 1 | 4 Days | 10 | Hex Socket | 4 | Precision Grade (g6) | 2.6 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Precision Grade (g6) | EN 1.1191 Equiv. | No Hardened | 6 ~ 8 | 2 ~ 4 | 3 ~ 4 | 5 ~ 20 | ||
- | 1 | 4 Days | 10 | Hex Socket | 5 | Precision Grade (g6) | 3 | EN 1.1191 Equiv. | No Hardened | Black Oxide | Precision Grade (g6) | EN 1.1191 Equiv. | No Hardened | 8 ~ 10 | 2 ~ 4 | 3 ~ 6 | 5 ~ 20 |
Loading...
Configure
Basic Attributes
Basic Shape
Shaft Dia. D(mm)
Shaft Tolerance
Thread Dia.
Material
Hardness
Surface Treatment
Precision
Material Detail
Detailed Hardness
A(mm)
E(mm)
F(mm)
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes