Jig Pins / Standard(h7) / Long Head / Shoulder / Threaded / Plated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Jig Pins/Standard(h7)/Long Head/Shoulder/Threaded/Plated:Related Image

Type
Material

Hardness
ThreadedSet Screw
LANARLATAREN 1.7220 Equiv.Treated Hardness 35~40HRC
TLANARTLATAREN 1.7242 Equiv.Carburized Treated Hardness: 55HRC~ (Depth: 0.7 ~ 0.8) / Anti-carburizing on Threads

Type Material Hardness Surface Treatment
ThreadedSet Screw
R-ANARR-ATAREN 1.7220 Equiv.35~40HRC (Surface 750HV ~ )Hard Chrome Plating

Specifications

Part Number - P - B - L
LATAR 10
LNNAR 8
-
-
P7.8
P12.0
-
-
B20
B40

-

L10
Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
L11HdRApplicable Set ScrewUnit Price
TypeDh7LANARTLANARR-ANAR
LATARTLATARR-ATAR
Hardened
(Threaded)
LANAR

(Set Screw)
LATAR
Carburized
(Threaded)
TLANAR

(Set Screw)
TLATAR
Hard Chrome
(Threaded)
R-ANAR

(Set Screw)
R-ATAR
60
-0.012
5.0~7.020~30 5 810688941M5
80
-0.015
5.0~9.020~30 5 810121510881151.5M5
10 4.5~12.020~40 5 8101215121081372M6
10T 4.5~12.020~40 5 810121518581372M6
120
-0.018
 9.0~13.030~50 8101215181512101593M8
1613.0~16.030~50101215182018121019134M8

Alterations

Jig Pins/Standard(h7)/Long Head/Shoulder/Threaded/Plated:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LANAR6-P[5-8/0.1]-B[20-30/1]-L[5,​8,​10]
LANAR8-P[5-10/0.1]-B[20-30/1]-L[5,​8,​10]
LANAR10-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10]
LANAR10T-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10]
LANAR12-P[9-14/0.1]-B[30-50/1]-L[8,​10]
LANAR16-P[13-18/0.1]-B[30-50/1]-L10
LATAR6-P[5-8/0.1]-B[20-30/1]
LATAR8-P[5-10/0.1]-B[20-30/1]
LATAR10-P[4.5-12/0.1]-B[20-40/1]
LATAR10T-P[4.5-12/0.1]-B[20-40/1]
LATAR12-P[9-14/0.1]-B[30-50/1]
LATAR16-P[13-18/0.1]-B[30-50/1]
R-ANAR6-P[5-8/0.1]-B[20-30/1]-L[5,​8,​10]
R-ANAR8-P[5-10/0.1]-B[20-30/1]-L[5,​8,​10]
R-ANAR10-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10]
R-ANAR10T-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10]
R-ANAR12-P[9-14/0.1]-B[30-50/1]-L[8,​10]
R-ANAR16-P[13-18/0.1]-B[30-50/1]-L10
R-ATAR6-P[5-8/0.1]-B[20-30/1]
R-ATAR8-P[5-10/0.1]-B[20-30/1]
R-ATAR10-P[4.5-12/0.1]-B[20-40/1]
R-ATAR10T-P[4.5-12/0.1]-B[20-40/1]
R-ATAR12-P[9-14/0.1]-B[30-50/1]
R-ATAR16-P[13-18/0.1]-B[30-50/1]
TLANAR6-P[5-8/0.1]-B[20-30/1]-L[5,​8,​10]
TLANAR8-P[5-10/0.1]-B[20-30/1]-L[5,​8,​10]
TLANAR10-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10]
TLANAR10T-P[4.5-12/0.1]-B[20-40/1]-L[5,​8,​10]
TLANAR12-P[9-14/0.1]-B[30-50/1]-L[8,​10]
TLANAR16-P[13-18/0.1]-B[30-50/1]-L10
TLATAR6-P[5-8/0.1]-B[20-30/1]
TLATAR8-P[5-10/0.1]-B[20-30/1]
TLATAR10-P[4.5-12/0.1]-B[20-40/1]
TLATAR10T-P[4.5-12/0.1]-B[20-40/1]
TLATAR12-P[9-14/0.1]-B[30-50/1]
TLATAR16-P[13-18/0.1]-B[30-50/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Side Shape Material Mounting Side Dia. D
(Ø)
Heat Treatment Insertion Guide Section Outer Dia. P
(Ø)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

-

1 8 Days 10Threads[Steel] EN 1.7220 Equiv.6Directly Quenched5 ~ 85 ~ 1020 ~ 30

-

1 8 Days 10Threads[Steel] EN 1.7220 Equiv.8Directly Quenched5 ~ 105 ~ 1020 ~ 30

-

1 8 Days 10Threads[Steel] EN 1.7220 Equiv.10Directly Quenched4.5 ~ 125 ~ 1020 ~ 40

-

1 8 Days 10Threads[Steel] EN 1.7220 Equiv.10TDirectly Quenched4.5 ~ 125 ~ 1020 ~ 40

-

1 8 Days 10Threads[Steel] EN 1.7220 Equiv.12Directly Quenched9 ~ 148 ~ 1030 ~ 50

-

1 8 Days 10Threads[Steel] EN 1.7220 Equiv.16Directly Quenched13 ~ 181030 ~ 50

-

1 8 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.6Directly Quenched5 ~ 8-20 ~ 30

-

1 8 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.8Directly Quenched5 ~ 10-20 ~ 30

-

1 8 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10Directly Quenched4.5 ~ 12-20 ~ 40

-

1 8 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10TDirectly Quenched4.5 ~ 12-20 ~ 40

-

1 8 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.12Directly Quenched9 ~ 14-30 ~ 50

-

1 8 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.16Directly Quenched13 ~ 18-30 ~ 50

-

1 10 Days 10Threads[Steel] EN 1.7220 Equiv.6-5 ~ 85 ~ 1020 ~ 30

-

1 10 Days 10Threads[Steel] EN 1.7220 Equiv.8-5 ~ 105 ~ 1020 ~ 30

-

1 10 Days 10Threads[Steel] EN 1.7220 Equiv.10-4.5 ~ 125 ~ 1020 ~ 40

-

1 10 Days 10Threads[Steel] EN 1.7220 Equiv.10T-4.5 ~ 125 ~ 1020 ~ 40

-

1 10 Days 10Threads[Steel] EN 1.7220 Equiv.12-9 ~ 148 ~ 1030 ~ 50

-

1 10 Days 10Threads[Steel] EN 1.7220 Equiv.16-13 ~ 181030 ~ 50

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.6-5 ~ 8-20 ~ 30

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.8-5 ~ 10-20 ~ 30

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10-4.5 ~ 12-20 ~ 40

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.10T-4.5 ~ 12-20 ~ 40

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.12-9 ~ 14-30 ~ 50

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7220 Equiv.16-13 ~ 18-30 ~ 50

-

1 10 Days 10Threads[Steel] EN 1.7242 Equiv.6-5 ~ 85 ~ 1020 ~ 30

-

1 10 Days 10Threads[Steel] EN 1.7242 Equiv.8-5 ~ 105 ~ 1020 ~ 30

-

1 10 Days 10Threads[Steel] EN 1.7242 Equiv.10-4.5 ~ 125 ~ 1020 ~ 40

-

1 10 Days 10Threads[Steel] EN 1.7242 Equiv.10T-4.5 ~ 125 ~ 1020 ~ 40

-

1 10 Days 10Threads[Steel] EN 1.7242 Equiv.12-9 ~ 148 ~ 1030 ~ 50

-

1 10 Days 10Threads[Steel] EN 1.7242 Equiv.16-13 ~ 181030 ~ 50

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.6-5 ~ 8-20 ~ 30

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.8-5 ~ 10-20 ~ 30

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10-4.5 ~ 12-20 ~ 40

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.10T-4.5 ~ 12-20 ~ 40

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.12-9 ~ 14-30 ~ 50

-

1 10 Days 10Circumference Groove (Set Screw)[Steel] EN 1.7242 Equiv.16-13 ~ 18-30 ~ 50

Loading...

  1. 1

Example of Use

Jig Pins/Standard(h7)/Long Head/Shoulder/Threaded/Plated:Related Image

Basic information

Basic Shape Pins for Fixtures - Shouldered Inlet Side Tip Shape Round Inlet Side Tip Type Tip R (Shape B)
Concentricity Standard Grade Ø0.03 Inlet Side Tolerance Standard Grade 0/-0.05

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360