Jig Pins / Insulating / Threaded

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Jig Pins/Insulating/Threaded:Related Image

ThreadedSet ScrewShape Material Surface Treatment Hardness
Z-LANAZ-LATARoundSpecial Stainless (KCF (Special Stainless Steel))Alumina CoatingApprox. 1300HV (Inside: Approx. 200HV)
Z-LANDZ-LATDDiamond

Specifications

Part Number-P-B-L
TypeD
Z-LANA
Z-LATD
10
10
-
-
P7.8
P11.5
-
-
B6
B20
-
L10
Part NumberP
0.1mm Increment
B
1mm Increment
L
Selection
L11HdRApplicable Set ScrewWUnit Price
TypeDh8Z-LANA
Z-LATA
Z-LAND
Z-LATD
Threaded
(Round)
Z-LANA
(Diamond)
Z-LAND
Set Screw
(Round)
Z-LATA
(Diamond)
Z-LATD
8 0
- 0.022
 3.0~ 9.05~30
(B≤Px4)
 5121510 8 811 51.5M51~2
10 5.0~12.01012151210 813 72M62~3
10T 5.0~12.010121518 5 813 72M62~3
12 0
- 0.027
 9.0~13.012151815121015 93M84
1613.0~16.015182018121019134M85
W Dimension D8: W=2 when P>5.0 D10, 10T: W=3 when P>7.0

Alterations

Jig Pins/Insulating/Threaded:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
Z-LANA8-P[3-9/0.1]-B[5-30/1]-L[5,​12,​15]
Z-LANA10-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LANA10T-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LANA12-P[9-13/0.1]-B[5-30/1]-L[12,​15,​18]
Z-LANA16-P[13-16/0.1]-B[5-30/1]-L[15,​18,​20]
Z-LAND8-P[3-9/0.1]-B[5-30/1]-L[5,​12,​15]
Z-LAND10-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LAND10T-P[5-12/0.1]-B[5-30/1]-L[10,​12,​15]
Z-LAND12-P[9-13/0.1]-B[5-30/1]-L[12,​15,​18]
Z-LAND16-P[13-16/0.1]-B[5-30/1]-L[15,​18,​20]
Z-LATA8-P[3-9/0.1]-B[5-30/1]
Z-LATA10-P[5-12/0.1]-B[5-30/1]
Z-LATA10T-P[5-12/0.1]-B[5-30/1]
Z-LATA12-P[9-13/0.1]-B[5-30/1]
Z-LATA16-P[13-16/0.1]-B[5-30/1]
Z-LATD8-P[3-9/0.1]-B[5-30/1]
Z-LATD10-P[5-12/0.1]-B[5-30/1]
Z-LATD10T-P[5-12/0.1]-B[5-30/1]
Z-LATD12-P[9-13/0.1]-B[5-30/1]
Z-LATD16-P[13-16/0.1]-B[5-30/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Mounting Side Shape Mounting Side Dia. D
(Ø)
Insertion Guide Section Outer Dia. P
(Ø)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)

-

1 7 Days 10RoundThreads83 ~ 95 ~ 155 ~ 30

-

1 7 Days 10RoundThreads105 ~ 1210 ~ 155 ~ 30

-

1 7 Days 10RoundThreads10T5 ~ 1210 ~ 155 ~ 30

-

1 7 Days 10RoundThreads129 ~ 1312 ~ 185 ~ 30

-

1 7 Days 10RoundThreads1613 ~ 1615 ~ 205 ~ 30

-

1 7 Days 10DiamondThreads83 ~ 95 ~ 155 ~ 30

-

1 7 Days 10DiamondThreads105 ~ 1210 ~ 155 ~ 30

-

1 7 Days 10DiamondThreads10T5 ~ 1210 ~ 155 ~ 30

-

1 7 Days 10DiamondThreads129 ~ 1312 ~ 185 ~ 30

-

1 7 Days 10DiamondThreads1613 ~ 1615 ~ 205 ~ 30

-

1 7 Days 10RoundCircumference Groove (Set Screw)83 ~ 9-5 ~ 30

-

1 7 Days 10RoundCircumference Groove (Set Screw)105 ~ 12-5 ~ 30

-

1 7 Days 10RoundCircumference Groove (Set Screw)10T5 ~ 12-5 ~ 30

-

1 7 Days 10RoundCircumference Groove (Set Screw)129 ~ 13-5 ~ 30

-

1 7 Days 10RoundCircumference Groove (Set Screw)1613 ~ 16-5 ~ 30

-

1 7 Days 10DiamondCircumference Groove (Set Screw)83 ~ 9-5 ~ 30

-

1 7 Days 10DiamondCircumference Groove (Set Screw)105 ~ 12-5 ~ 30

-

1 7 Days 10DiamondCircumference Groove (Set Screw)10T5 ~ 12-5 ~ 30

-

1 7 Days 10DiamondCircumference Groove (Set Screw)129 ~ 13-5 ~ 30

-

1 7 Days 10DiamondCircumference Groove (Set Screw)1613 ~ 16-5 ~ 30

Loading...

  1. 1

More Information

Jig Pins/Insulating/Threaded:Related Image

Example of Use

Jig Pins/Insulating/Threaded:Related Image

Basic information

Basic Shape Pins for Fixtures - Shouldered Inlet Side Tip Type Tip R (Shape B) Concentricity Others Ø0.05
Inlet Side Tolerance Standard Grade 0/-0.05

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360