• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hexagonal rods / stainless steel, steel / black oxided, nickel-plated / one-sided external thread, internal thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hex Posts - One End Tapped Type:Related Image

TypeMaterialSurface Treatment
One End TappedOne End Threaded
NLMNNLONEN 1.0038 Equiv.-
LSMNLSONBlack Oxide
PLMNPLONElectroless Nickel Plating
SLMNSLONEN 1.4301 Equiv.-

Specifications

Part Number-L-M
NLMN6
SLON10
-
-
50
300
-
-
M3
M5
Part NumberL
0.5mm Increment
M (Coarse)
Selection
(C)
TypeB
One End Tapped
EN 1.0038 Equiv.
NLMN
LSMN
PLMN
EN 1.4301 Equiv.
SLMN
One End Threaded
EN 1.0038 Equiv.
NLON
LSON
PLON
EN 1.4301 Equiv.
SLON
58~5022.6          5.8
615~50  34        6.9
715~150  34        8.1
820~250  345       9.2
1020~350   456      11.5
1225~400   4568     13.9
1330~400   4568     15.0
1435~500   456810    16.2
1735~500    56810    19.6
1945~500    5681012   21.9
2465~600     6810121620 27.7
2765~700     6810121620 31.2
3080~800     68101216202434.6
3280~800     68101216202436.9
L Dimension Tolerance
L 8~300     ±0.1
L300.5~600 ±0.3
L600.5~800 ±0.4
However, when L≤200, and when order volume at one time is less than 10 pcs., since the processing is done simultaneously, the difference of L dimension is within ±0.02.
Except L Dimension Selectable

Alterations

Hex Posts - One End Tapped Type:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LSMN5-[8-100/0.5]-M[2,​2.6]
LSMN6-[15-50/0.5]-M[3,​4]
LSMN7-[15-150/0.5]-M[3,​4]
LSMN8-[20-250/0.5]-M[3,​4,​5]
LSMN10-[20-350/0.5]-M[4,​5,​6]
LSMN12-[25-400/0.5]-M[4,​5,​6,​8]
LSMN13-[30-400/0.5]-M[4,​5,​6,​8]
LSMN14-[35-500/0.5]-M[4,​5,​6,​8,​10]
LSMN17-[35-500/0.5]-M[5,​6,​8,​10]
LSMN19-[45-500/0.5]-M[5,​6,​8,​10,​12]
LSMN24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
LSMN27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
LSMN30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
LSMN32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
LSON5-[8-100/0.5]-M[2,​2.6,​3]
LSON6-[15-50/0.5]-M[3,​4]
LSON7-[15-150/0.5]-M[3,​4]
LSON8-[20-250/0.5]-M[3,​4,​5]
LSON10-[20-350/0.5]-M[4,​5,​6]
LSON12-[25-400/0.5]-M[4,​5,​6,​8]
LSON13-[30-400/0.5]-M[4,​5,​6,​8]
LSON14-[35-500/0.5]-M[4,​5,​6,​8,​10]
LSON17-[35-500/0.5]-M[5,​6,​8,​10]
LSON19-[45-500/0.5]-M[5,​6,​8,​10,​12]
LSON24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
LSON27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
LSON30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
LSON32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
NLMN5-[8-100/0.5]-M[2,​2.6]
NLMN6-[15-50/0.5]-M[3,​4]
NLMN7-[15-150/0.5]-M[3,​4]
NLMN8-[20-250/0.5]-M[3,​4,​5]
NLMN10-[20-350/0.5]-M[4,​5,​6]
NLMN12-[25-400/0.5]-M[4,​5,​6,​8]
NLMN13-[30-400/0.5]-M[4,​5,​6,​8]
NLMN14-[35-500/0.5]-M[4,​5,​6,​8,​10]
NLMN17-[35-500/0.5]-M[5,​6,​8,​10]
NLMN19-[45-500/0.5]-M[5,​6,​8,​10,​12]
NLMN24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
NLMN27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
NLMN30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
NLMN32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
NLON5-[8-100/0.5]-M[2,​2.6,​3]
NLON6-[15-50/0.5]-M[3,​4]
NLON7-[15-150/0.5]-M[3,​4]
NLON8-[20-250/0.5]-M[3,​4,​5]
NLON10-[20-350/0.5]-M[4,​5,​6]
NLON12-[25-400/0.5]-M[4,​5,​6,​8]
NLON13-[30-400/0.5]-M[4,​5,​6,​8]
NLON14-[35-500/0.5]-M[4,​5,​6,​8,​10]
NLON17-[35-500/0.5]-M[5,​6,​8,​10]
NLON19-[45-500/0.5]-M[5,​6,​8,​10,​12]
NLON24-[65-600/0.5]-M[6,​8,​10,​12,​16,​20]
NLON27-[65-700/0.5]-M[6,​8,​10,​12,​16,​20]
NLON30-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
NLON32-[80-800/0.5]-M[6,​8,​10,​12,​16,​20,​24]
PLMN5-[8-100/0.5]-M[2,​2.6]
PLMN6-[15-50/0.5]-M[3,​4]
PLMN7-[15-150/0.5]-M[3,​4]
PLMN8-[20-250/0.5]-M[3,​4,​5]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft end shape (left) Wrench Flats B (or D)
(mm)
Length L
(mm)
Material Surface Treatment Thread Dia. M
(mm)

-

1 6 Days 10Tapped58 ~ 100[Steel] EN 1.0038 Equiv.Black Oxide2 ~ 2.6

-

1 4 Days 10Tapped615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 4

-

1 4 Days 10Tapped715 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 4

-

1 4 Days 10Tapped820 ~ 250[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 5

-

1 4 Days 10Tapped1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 6

-

1 4 Days 10Tapped1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 8

-

1 4 Days 10Tapped1330 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 8

-

1 4 Days 10Tapped1435 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 10

-

1 4 Days 10Tapped1735 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 10

-

1 4 Days 10Tapped1945 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 12

-

1 4 Days 10Tapped2465 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 20

-

1 6 Days 10Tapped2765 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 20

-

1 6 Days 10Tapped3080 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 24

-

1 6 Days 10Tapped3280 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 24

-

1 6 Days 10Threads58 ~ 100[Steel] EN 1.0038 Equiv.Black Oxide2 ~ 3

-

1 4 Days 10Threads615 ~ 50[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 4

-

1 4 Days 10Threads715 ~ 150[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 4

-

1 4 Days 10Threads820 ~ 250[Steel] EN 1.0038 Equiv.Black Oxide3 ~ 5

-

1 4 Days 10Threads1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 6

-

1 4 Days 10Threads1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 8

-

1 4 Days 10Threads1330 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 8

-

1 4 Days 10Threads1435 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide4 ~ 10

-

1 4 Days 10Threads1735 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 10

-

1 4 Days 10Threads1945 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide5 ~ 12

-

1 4 Days 10Threads2465 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 20

-

1 6 Days 10Threads2765 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 20

-

1 6 Days 10Threads3080 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 24

-

1 6 Days 10Threads3280 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide6 ~ 24

-

1 6 Days 10Tapped58 ~ 100[Steel] EN 1.0038 Equiv.Not Provided2 ~ 2.6

-

1 4 Days 10Tapped615 ~ 50[Steel] EN 1.0038 Equiv.Not Provided3 ~ 4

-

1 4 Days 10Tapped715 ~ 150[Steel] EN 1.0038 Equiv.Not Provided3 ~ 4

-

1 4 Days 10Tapped820 ~ 250[Steel] EN 1.0038 Equiv.Not Provided3 ~ 5

-

1 4 Days 10Tapped1020 ~ 350[Steel] EN 1.0038 Equiv.Not Provided4 ~ 6

-

1 4 Days 10Tapped1225 ~ 400[Steel] EN 1.0038 Equiv.Not Provided4 ~ 8

-

1 4 Days 10Tapped1330 ~ 400[Steel] EN 1.0038 Equiv.Not Provided4 ~ 8

-

1 4 Days 10Tapped1435 ~ 500[Steel] EN 1.0038 Equiv.Not Provided4 ~ 10

-

1 4 Days 10Tapped1735 ~ 500[Steel] EN 1.0038 Equiv.Not Provided5 ~ 10

-

1 4 Days 10Tapped1945 ~ 500[Steel] EN 1.0038 Equiv.Not Provided5 ~ 12

-

1 4 Days 10Tapped2465 ~ 600[Steel] EN 1.0038 Equiv.Not Provided6 ~ 20

-

1 6 Days 10Tapped2765 ~ 700[Steel] EN 1.0038 Equiv.Not Provided6 ~ 20

-

1 6 Days 10Tapped3080 ~ 800[Steel] EN 1.0038 Equiv.Not Provided6 ~ 24

-

1 6 Days 10Tapped3280 ~ 800[Steel] EN 1.0038 Equiv.Not Provided6 ~ 24

-

1 6 Days 10Threads58 ~ 100[Steel] EN 1.0038 Equiv.Not Provided2 ~ 3

-

1 4 Days 10Threads615 ~ 50[Steel] EN 1.0038 Equiv.Not Provided3 ~ 4

-

1 4 Days 10Threads715 ~ 150[Steel] EN 1.0038 Equiv.Not Provided3 ~ 4

-

1 4 Days 10Threads820 ~ 250[Steel] EN 1.0038 Equiv.Not Provided3 ~ 5

-

1 4 Days 10Threads1020 ~ 350[Steel] EN 1.0038 Equiv.Not Provided4 ~ 6

-

1 4 Days 10Threads1225 ~ 400[Steel] EN 1.0038 Equiv.Not Provided4 ~ 8

-

1 4 Days 10Threads1330 ~ 400[Steel] EN 1.0038 Equiv.Not Provided4 ~ 8

-

1 4 Days 10Threads1435 ~ 500[Steel] EN 1.0038 Equiv.Not Provided4 ~ 10

-

1 4 Days 10Threads1735 ~ 500[Steel] EN 1.0038 Equiv.Not Provided5 ~ 10

-

1 4 Days 10Threads1945 ~ 500[Steel] EN 1.0038 Equiv.Not Provided5 ~ 12

-

1 4 Days 10Threads2465 ~ 600[Steel] EN 1.0038 Equiv.Not Provided6 ~ 20

-

1 6 Days 10Threads2765 ~ 700[Steel] EN 1.0038 Equiv.Not Provided6 ~ 20

-

1 6 Days 10Threads3080 ~ 800[Steel] EN 1.0038 Equiv.Not Provided6 ~ 24

-

1 6 Days 10Threads3280 ~ 800[Steel] EN 1.0038 Equiv.Not Provided6 ~ 24

-

1 6 Days 10Tapped58 ~ 100[Steel] EN 1.0038 Equiv.Electroless Nickel Plating2 ~ 2.6

-

1 6 Days 10Tapped615 ~ 50[Steel] EN 1.0038 Equiv.Electroless Nickel Plating3 ~ 4

-

1 6 Days 10Tapped715 ~ 150[Steel] EN 1.0038 Equiv.Electroless Nickel Plating3 ~ 4

-

1 6 Days 10Tapped820 ~ 250[Steel] EN 1.0038 Equiv.Electroless Nickel Plating3 ~ 5

Loading...

Example of Use

Hex Posts - One End Tapped Type:Related Image

Basic information

Type Hex Shaft end shape (right) Straight Post Type Solid
Memory W/o Scale Pilot (Concave-Convex at End) Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support