• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Hexagonal rods / stainless steel, steel / black oxided, nickel-plated / end forms selectable

Hexagonal rods / stainless steel, steel / black oxided, nickel-plated / end forms selectable

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hex Posts - Inlay Type:Related Image

TypeMaterialSurface Treatment
Both Ends TappedOne End Threaded One End TappedBoth Ends Threaded
Pilot SelectablePilot ConfigurablePilot SelectablePilot ConfigurablePilot SelectablePilot Configurable
NLSBJNLSBJFNLSBKNLSBKFNLSBMNLSBMFEN 1.0038 Equiv.-
LSBJLSBJFLSBKLSBKFLSBMLSBMFBlack Oxide
PLSBJPLSBJFPLSBKPLSBKFPLSBMPLSBMFElectroless Nickel Plating
SLSBJSLSBJFSLSBKSLSBKFSLSBMSLSBMFEN 1.4301 Equiv.-

Specifications

Part Number-L-M-N-G-H
LSBJ10
PLSBJ27W
LSBMF10
-
-
-
350
600
300
-
-
-
M5
M8
M5
-
-
-
N4
N8
N5


-


G3


-


H2
■Both Ends Tapped
Part NumberL
0.5mm Increment
M (Coarse) / N (Coarse) SelectionG 1mm Increment
Pilot Configurable Only
H 1mm Increment
Pilot Configurable Only
EFPVW(C)
TypeB
Pilot Selectable
EN 1.0038 Equiv.
NLSBJ
LSBJ
PLSBJ
EN 1.4301 Equiv.
SLSBJ
Pilot Configurable
EN 1.0038 Equiv.
NLSBJF
LSBJF
PLSBJF
EN 1.4301 Equiv.
SLSBJF
815~25034       2~ 42~ 4446619.2
1015~350 45      2~ 52~ 55588111.5
1220~400  56     2~ 62~ 6661010113.9
1320~400  56     2~ 62~ 66610101.515
1425~500   68    2~ 82~ 8881212116.2
1725~500   68    2~ 82~ 88812122.519.6
1940~500   681012  2~102~10101016161.521.9
2450~600   68101216 2~122~1212122020227.7
2750~700   68101216 2~162~16161624241.531.2
27W    20203.5
3060~800   68101216202~162~1616162828134.6
30W   24243
3260~800   68101216202~202~2020203030136.9
32W   24244

■One End Threaded One End Tapped
Part NumberL
0.5mm Increment
M (Coarse) / N (Coarse) Selection
[ ! ]*Available only for Pilot Configurable
G 1mm Increment
[ ! ]Available only for Pilot Configurable
H 1mm Increment
[ ! ]Available only for Pilot Configurable
EFPVW(C)
TypeB
Pilot Selectable
EN 1.0038 Equiv.
NLSBK
LSBK
PLSBK
EN 1.4301 Equiv.
SLSBK
Pilot Configurable
EN 1.0038 Equiv.
NLSBKF
LSBKF
PLSBKF
EN 1.4301 Equiv.
SLSBKF
820~25034       2~ 42~ 424661
9.2
1020~350 45      2~ 52~ 525881
11.5
1225~400  56     2~ 62~ 63610101
13.9
1325~400  56     2~ 62~ 63610101.5
15
1430~500   68    2~ 82~ 84812121
16.2
1730~500   68    2~ 82~ 84812122
19.6
1945~500   681012  2~102~1051016161.5
21.9
2455~600   68101216 2~122~1261220202.5
27.7
2755~700   68101216 2~162~1671624241.5
31.2
27W    20203.5
3065~800   *68101216202~162~1681628281
34.6
30W   24243
3265~800   *68101216202~202~2082030301
36.9
32W   24244

■Both Ends Threaded
Part NumberL
0.5mm Increment
M (Coarse) / N (Coarse) SelectionG 1mm Increment
Pilot Configurable Only
H 1mm Increment
Pilot Configurable Only
EF(C)
TypeB
Pilot Selectable
EN 1.0038 Equiv.
NLSBM
LSBM
PLSBM

EN 1.4301 Equiv.
SLSBM
Pilot Configurable
EN 1.0038 Equiv.
NLSBMF
LSBMF
PLSBMF

EN 1.4301 Equiv.
SLSBMF
820~250345       2~ 42~ 4449.2
1020~350 456      2~ 52~ 55511.5
1225~400  568     2~ 62~ 66613.9
1325~400  568     2~ 62~ 66615
1430~500   6810    2~ 82~ 88816.2
1730~500   6810    2~ 82~ 88819.6
1945~500   681012   2~102~10101021.9
2455~600   68101216  2~122~12121227.7
2755~700   6810121620 2~162~16161631.2
3065~800   6810121620242~162~16161634.6
3265~800   6810121620242~202~20202036.9
L Dimension Tolerance
L 15~300  ±0.1
L300.5~600 ±0.3
L600.5~800 ±0.4
However, when L≤200, and when the order volume at one time is less than 10 pcs., the processing is done simultaneously. The difference in L dimension in one order is within ±0.02.
Except L Dimension Selectable

Alterations

Hex Posts - Inlay Type:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
LSBJ8-[15-250/0.5]-M[3,​4]-N[3,​4]
LSBJ10-[15-350/0.5]-M[4,​5]-N[4,​5]
LSBJ12-[20-400/0.5]-M[5,​6]-N[5,​6]
LSBJ13-[20-400/0.5]-M[5,​6]-N[5,​6]
LSBJ14-[25-500/0.5]-M[6,​8]-N[6,​8]
LSBJ17-[25-500/0.5]-M[6,​8]-N[6,​8]
LSBJ19-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
LSBJ24-[50-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBJ27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBJ27W-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBJ30-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJ30W-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJ32-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJ32W-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBJF8-[15-250/0.5]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
LSBJF10-[15-350/0.5]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
LSBJF12-[20-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBJF13-[20-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBJF14-[25-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBJF17-[25-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBJF19-[40-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
LSBJF24-[50-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H0
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H[2-16/1]
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H0
LSBJF27-[50-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
LSBJF27W-[50-700/0.5]-M[6,​8,​10,​12,​16]
LSBJF30-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G0-H0
LSBJF30-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G0-H[2-16/1]
LSBJF30-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H0
LSBJF30-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
LSBJF30W-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-16/1]-H[2-16/1]
LSBJF32-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-20/1]-H[2-20/1]
LSBJF32W-[60-800/0.5]-M[6,​8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]-G[2-20/1]-H[2-20/1]
LSBK8-[20-250/0.5]-M[3,​4]-N[3,​4]
LSBK10-[20-350/0.5]-M[4,​5]-N[4,​5]
LSBK12-[25-400/0.5]-M[5,​6]-N[5,​6]
LSBK13-[25-400/0.5]-M[5,​6]-N[5,​6]
LSBK14-[30-500/0.5]-M[6,​8]-N[6,​8]
LSBK17-[30-500/0.5]-M[6,​8]-N[6,​8]
LSBK19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]
LSBK24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBK27-[55-700/0.5]-M[8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBK27W-[55-700/0.5]-M[8,​10,​12,​16]-N[6,​8,​10,​12,​16]
LSBK30-[65-800/0.5]-M[8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBK30W-[65-800/0.5]-M[8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBK32-[65-800/0.5]-M[8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBK32W-[65-800/0.5]-M[8,​10,​12,​16,​20]-N[6,​8,​10,​12,​16,​20]
LSBKF8-[20-250/0.5]-M[3,​4]-N[3,​4]-G[2-4/1]-H[2-4/1]
LSBKF10-[20-350/0.5]-M[4,​5]-N[4,​5]-G[2-5/1]-H[2-5/1]
LSBKF12-[25-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBKF13-[25-400/0.5]-M[5,​6]-N[5,​6]-G[2-6/1]-H[2-6/1]
LSBKF14-[30-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBKF17-[30-500/0.5]-M[6,​8]-N[6,​8]-G[2-8/1]-H[2-8/1]
LSBKF19-[45-500/0.5]-M[6,​8,​10,​12]-N[6,​8,​10,​12]-G[2-10/1]-H[2-10/1]
LSBKF24-[55-600/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-12/1]-H[2-12/1]
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H0
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G0-H[2-16/1]
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H0
LSBKF27-[55-700/0.5]-M[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-G[2-16/1]-H[2-16/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSShaft end shape (left) Shaft end shape (right) Wrench Flats B (or D)
(mm)
Length L
(mm)
Material Surface Treatment Pilot Dia. P, V
(Ø)
Thread Dia. M
(mm)
Screw Dia. N
(mm)
One Side Base Surface Width (W)
(mm)
H
(mm)
Screw Length G
(mm)

-

1 6 Days 10TappedTapped815 ~ 250[Steel] EN 1.0038 Equiv.Black Oxide-3 ~ 43 ~ 41--

-

1 6 Days 10TappedTapped1015 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide-4 ~ 54 ~ 51--

-

1 6 Days 10TappedTapped1220 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 61--

-

1 6 Days 10TappedTapped1320 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 61.5--

-

1 6 Days 10TappedTapped1425 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 81--

-

1 6 Days 10TappedTapped1725 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 82.5--

-

1 6 Days 10TappedTapped1940 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 126 ~ 121.5--

-

1 6 Days 10TappedTapped2450 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 166 ~ 162--

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.5--

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide206 ~ 166 ~ 163.5--

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide286 ~ 206 ~ 201--

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 206 ~ 203--

-

1 6 Days 10TappedTapped3260 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide306 ~ 206 ~ 201--

-

1 6 Days 10TappedTapped3260 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 206 ~ 204--

-

1 4 Days 10TappedTapped815 ~ 250[Steel] EN 1.0038 Equiv.Black Oxide-3 ~ 43 ~ 412 ~ 42 ~ 4

-

1 4 Days 10TappedTapped1015 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide-4 ~ 54 ~ 512 ~ 52 ~ 5

-

1 4 Days 10TappedTapped1220 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 612 ~ 62 ~ 6

-

1 4 Days 10TappedTapped1320 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 61.52 ~ 62 ~ 6

-

1 4 Days 10TappedTapped1425 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 812 ~ 82 ~ 8

-

1 4 Days 10TappedTapped1725 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 82.52 ~ 82 ~ 8

-

1 4 Days 10TappedTapped1940 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 126 ~ 121.52 ~ 102 ~ 10

-

1 4 Days 10TappedTapped2450 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 166 ~ 1622 ~ 122 ~ 12

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.500

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.52 ~ 160

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.502 ~ 16

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.52 ~ 162 ~ 16

-

1 6 Days 10TappedTapped2750 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide206 ~ 16-3.5--

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide286 ~ 206 ~ 20100

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide286 ~ 206 ~ 2012 ~ 160

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide286 ~ 206 ~ 20102 ~ 16

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide286 ~ 206 ~ 2012 ~ 162 ~ 16

-

1 6 Days 10TappedTapped3060 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 206 ~ 2032 ~ 162 ~ 16

-

1 6 Days 10TappedTapped3260 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide306 ~ 206 ~ 2012 ~ 202 ~ 20

-

1 6 Days 10TappedTapped3260 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 206 ~ 2042 ~ 202 ~ 20

-

1 6 Days 10ThreadsTapped820 ~ 250[Steel] EN 1.0038 Equiv.Black Oxide-3 ~ 43 ~ 41--

-

1 6 Days 10ThreadsTapped1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide-4 ~ 54 ~ 51--

-

1 6 Days 10ThreadsTapped1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 61--

-

1 6 Days 10ThreadsTapped1325 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 61.5--

-

1 6 Days 10ThreadsTapped1430 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 81--

-

1 6 Days 10ThreadsTapped1730 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 82--

-

1 6 Days 10ThreadsTapped1945 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 126 ~ 121.5--

-

1 6 Days 10ThreadsTapped2455 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 166 ~ 162.5--

-

1 6 Days 10ThreadsTapped2755 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide248 ~ 166 ~ 161.5--

-

1 6 Days 10ThreadsTapped2755 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide208 ~ 166 ~ 163.5--

-

1 6 Days 10ThreadsTapped3065 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide288 ~ 206 ~ 201--

-

1 6 Days 10ThreadsTapped3065 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide248 ~ 206 ~ 203--

-

1 6 Days 10ThreadsTapped3265 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide308 ~ 206 ~ 201--

-

1 6 Days 10ThreadsTapped3265 ~ 800[Steel] EN 1.0038 Equiv.Black Oxide248 ~ 206 ~ 204--

-

1 4 Days 10ThreadsTapped820 ~ 250[Steel] EN 1.0038 Equiv.Black Oxide-3 ~ 43 ~ 412 ~ 42 ~ 4

-

1 4 Days 10ThreadsTapped1020 ~ 350[Steel] EN 1.0038 Equiv.Black Oxide-4 ~ 54 ~ 512 ~ 52 ~ 5

-

1 4 Days 10ThreadsTapped1225 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 612 ~ 62 ~ 6

-

1 4 Days 10ThreadsTapped1325 ~ 400[Steel] EN 1.0038 Equiv.Black Oxide-5 ~ 65 ~ 61.52 ~ 62 ~ 6

-

1 4 Days 10ThreadsTapped1430 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 812 ~ 82 ~ 8

-

1 4 Days 10ThreadsTapped1730 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 86 ~ 822 ~ 82 ~ 8

-

1 4 Days 10ThreadsTapped1945 ~ 500[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 126 ~ 121.52 ~ 102 ~ 10

-

1 4 Days 10ThreadsTapped2455 ~ 600[Steel] EN 1.0038 Equiv.Black Oxide-6 ~ 166 ~ 162.52 ~ 122 ~ 12

-

1 6 Days 10ThreadsTapped2755 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.500

-

1 6 Days 10ThreadsTapped2755 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.52 ~ 160

-

1 6 Days 10ThreadsTapped2755 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.502 ~ 16

-

1 6 Days 10ThreadsTapped2755 ~ 700[Steel] EN 1.0038 Equiv.Black Oxide246 ~ 166 ~ 161.52 ~ 162 ~ 16

Loading...

Example of Use

Hex Posts - Inlay Type:Related Image

Basic information

Type Hex Post Type Solid Memory W/o Scale
Pilot (Concave-Convex at End) Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support