Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||||
Both Ends Tapped | One End Threaded One End Tapped | Both Ends Threaded | |||||
Pilot Selectable | Pilot & Wrench Flats Configurable | Pilot Selectable | Pilot & Wrench Flats Configurable | Pilot Selectable | Pilot & Wrench Flats Configurable | ||
NETJ | NETJF | NETK | NETKF | NETM | NETMF | EN 1.0038 Equiv. | - |
ETKJ | ETKJF | ETKK | ETKKF | ETKM | ETKMF | Black Oxide | |
PETJ | PETJF | PETK | PETKF | PETM | PETMF | Electroless Nickel Plating | |
SETJ | SETJF | SETK | SETKF | SETM | SETMF | EN 1.4301 Equiv. | - |
Part Number | - | L | - | SC | - | M | - | N | - | G | - | H | |
(Pilot Selectable) (Pilot & Wrench Flats Configurable) | ETKJ10 ETKJF10 | - - | 200 200 | - | SC150 | - - | M5 M5 | - - | N5 N5 | - | G2 | - | H2 |
Part Number | L 1mm Increment | SC 1 mm Increment With Wrench Flats Only | M (Coarse) / N (Coarse) Selection | G 1mm Increment | H 1mm Increment | E | F | P | V | W | ℓ1 | |||||||||
Type | D | |||||||||||||||||||
Pilot Selectable EN 1.0038 Equiv. NETJ ETKJ PETJ EN 1.4301 Equiv. SETJ | Pilot & Wrench Flats Configurable EN 1.0038 Equiv. NETJF ETKJF PETJF EN 1.4301 Equiv. SETJF | 8 | 15~150 | 0~142 | 3 | 4 | 2~ 4 | 2~ 4 | 4 | 4 | 6 | 6 | 7 | 8 | ||||||
10 | 15~350 | 0~342 | 4 | 5 | 2~ 5 | 2~ 5 | 5 | 5 | 8 | 8 | 8 | |||||||||
12 | 20~400 | 0~390 | 5 | 6 | 2~ 6 | 2~ 6 | 6 | 6 | 10 | 10 | 10 | 10 | ||||||||
15 | 25~500 | 0~490 | 6 | 8 | 2~ 8 | 2~ 8 | 8 | 8 | 12 | 12 | 13 | |||||||||
20 | 40~500 | 0~490 | 6 | 8 | 10 | 12 | 2~10 | 2~10 | 10 | 10 | 16 | 16 | 17 | |||||||
25 | 55~600 | 0~590 | 6 | 8 | 10 | 12 | 16 | 2~12 | 2~12 | 12 | 12 | 20 | 20 | 22 | ||||||
30 | 55~700 | 0~685 | 6 | 8 | 10 | 12 | 16 | 2~16 | 2~16 | 16 | 16 | 24 | 24 | 27 | 15 |
Part Number | L 1mm Increment | SC 1 mm Increment With Wrench Flats Only | M (Coarse) / N (Coarse) Selection | G 1mm Increment | H 1mm Increment | E | F | P | V | W | ℓ1 | |||||||||
Type | D | |||||||||||||||||||
Pilot Selectable EN 1.0038 Equiv. NETK ETKK PETK EN 1.4301 Equiv. SETK | Pilot & Wrench Flats Configurable EN 1.0038 Equiv. NETKF ETKKF PETKF EN 1.4301 Equiv. SETKF | 8 | 20~150 | 0~142 | 3 | 4 | 2~ 4 | 2~ 4 | 2 | 4 | 6 | 6 | 7 | 8 | ||||||
10 | 20~350 | 0~342 | 4 | 5 | 2~ 5 | 2~ 5 | 2 | 5 | 8 | 8 | 8 | |||||||||
12 | 25~400 | 0~390 | 5 | 6 | 2~ 6 | 2~ 6 | 3 | 6 | 10 | 10 | 10 | 10 | ||||||||
15 | 30~500 | 0~490 | 6 | 8 | 2~ 8 | 2~ 8 | 4 | 8 | 12 | 12 | 13 | |||||||||
20 | 40~500 | 0~490 | 6 | 8 | 10 | 12 | 2~10 | 2~10 | 5 | 10 | 16 | 16 | 17 | |||||||
25 | 60~600 | 0~590 | 6 | 8 | 10 | 12 | 16 | 2~12 | 2~12 | 6 | 12 | 20 | 20 | 22 | ||||||
30 | 60~700 | 0~685 | 6 | 8 | 10 | 12 | 16 | 2~16 | 2~16 | 7 | 16 | 24 | 24 | 27 | 15 |
Part Number | L 1mm Increment | SC 1mm Increment Wrench Flats only | M (Coarse) / N (Coarse) Selection | G 1mm Increment | H 1mm Increment | E | F | W | ℓ1 | ||||||||||
Type | D | ||||||||||||||||||
Pilot Selectable EN 1.0038 Equiv. NETM ETKM PETM EN 1.4301 Equiv. SETM | Pilot & Wrench Flats Configurable EN 1.0038 Equiv. NETMF ETKMF PETMF EN 1.4301 Equiv. SETMF | 8 | 20~150 | 0~142 | 3 | 4 | 5 | 2~ 4 | 2~ 4 | 4 | 4 | 7 | 8 | ||||||
10 | 20~350 | 0~342 | 4 | 5 | 6 | 2~ 5 | 2~ 5 | 5 | 5 | 8 | |||||||||
12 | 25~400 | 0~390 | 5 | 6 | 8 | 2~ 6 | 2~ 6 | 6 | 6 | 10 | 10 | ||||||||
15 | 30~500 | 0~490 | 6 | 8 | 10 | 2~ 8 | 2~ 8 | 8 | 8 | 13 | |||||||||
20 | 40~500 | 0~490 | 6 | 8 | 10 | 12 | 2~10 | 2~10 | 10 | 10 | 17 | ||||||||
25 | 60~600 | 0~590 | 6 | 8 | 10 | 12 | 16 | 2~12 | 2~12 | 12 | 12 | 22 | |||||||
30 | 60~700 | 0~685 | 6 | 8 | 10 | 12 | 16 | 20 | 2~16 | 2~16 | 16 | 16 | 27 | 15 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ETKJ8-[15-150/1]-M[3,4]-N[3,4] |
ETKJ10-[15-350/1]-M[4,5]-N[4,5] |
ETKJ12-[20-400/1]-M[5,6]-N[5,6] |
ETKJ15-[25-500/1]-M[6,8]-N[6,8] |
ETKJ20-[40-500/1]-M[6,8,10,12]-N[6,8,10,12] |
ETKJ25-[55-600/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
ETKJ30-[55-700/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
ETKJF8-[15-150/1]-SC[0-142/1]-M[3,4]-N[3,4]-G[2-4/1]-H[2-4/1] |
ETKJF10-[15-350/1]-SC[0-342/1]-M[4,5]-N[4,5]-G[2-5/1]-H[2-5/1] |
ETKJF12-[20-400/1]-SC[0-390/1]-M[5,6]-N[5,6]-G[2-6/1]-H[2-6/1] |
ETKJF15-[25-500/1]-SC[0-490/1]-M[6,8]-N[6,8]-G[2-8/1]-H[2-8/1] |
ETKJF20-[40-500/1]-SC[0-490/1]-M[6,8,10,12]-N[6,8,10,12]-G[2-10/1]-H[2-10/1] |
ETKJF25-[55-600/1]-SC[0-590/1]-M[6,8,10,12,16]-N[6,8,10,12,16]-G[2-12/1]-H[2-12/1] |
ETKJF30-[55-700/1]-SC[0-685/1]-M[6,8,10,12,16]-N[6,8,10,12,16]-G[2-16/1]-H[2-16/1] |
ETKK8-[20-150/1]-M[3,4]-N[3,4] |
ETKK10-[20-350/1]-M[4,5]-N[4,5] |
ETKK12-[25-400/1]-M[5,6]-N[5,6] |
ETKK15-[30-500/1]-M[6,8]-N[6,8] |
ETKK20-[40-500/1]-M[6,8,10,12]-N[6,8,10,12] |
ETKK25-[60-600/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
ETKK30-[60-700/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
ETKKF8-[20-150/1]-SC[0-142/1]-M[3,4]-N[3,4]-G[2-4/1]-H[2-4/1] |
ETKKF10-[20-350/1]-SC[0-342/1]-M[4,5]-N[4,5]-G[2-5/1]-H[2-5/1] |
ETKKF12-[25-400/1]-SC[0-390/1]-M[5,6]-N[5,6]-G[2-6/1]-H[2-6/1] |
ETKKF15-[30-500/1]-SC[0-490/1]-M[6,8]-N[6,8]-G[2-8/1]-H[2-8/1] |
ETKKF20-[40-500/1]-SC[0-490/1]-M[6,8,10,12]-N[6,8,10,12]-G[2-10/1]-H[2-10/1] |
ETKKF25-[60-600/1]-SC[0-590/1]-M[6,8,10,12,16]-N[6,8,10,12,16]-G[2-12/1]-H[2-12/1] |
ETKKF30-[60-700/1]-SC[0-685/1]-M[6,8,10,12,16]-N[6,8,10,12,16]-G[2-16/1]-H[2-16/1] |
ETKM8-[20-150/1]-M[3,4,5]-N[3,4,5] |
ETKM10-[20-350/1]-M[4,5,6]-N[4,5,6] |
ETKM12-[25-400/1]-M[5,6,8]-N[5,6,8] |
ETKM15-[30-500/1]-M[6,8,10]-N[6,8,10] |
ETKM20-[40-500/1]-M[6,8,10,12]-N[6,8,10,12] |
ETKM25-[60-600/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
ETKM30-[60-700/1]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20] |
ETKMF8-[20-150/1]-SC[0-142/1]-M[3,4,5]-N[3,4,5]-G[2-4/1]-H[2-4/1] |
ETKMF10-[20-350/1]-SC[0-342/1]-M[4,5,6]-N[4,5,6]-G[2-5/1]-H[2-5/1] |
ETKMF12-[25-400/1]-SC[0-390/1]-M[5,6,8]-N[5,6,8]-G[2-6/1]-H[2-6/1] |
ETKMF15-[30-500/1]-SC[0-490/1]-M[6,8,10]-N[6,8,10]-G[2-8/1]-H[2-8/1] |
ETKMF20-[40-500/1]-SC[0-490/1]-M[6,8,10,12]-N[6,8,10,12]-G[2-10/1]-H[2-10/1] |
ETKMF25-[60-600/1]-SC[0-590/1]-M[6,8,10,12,16]-N[6,8,10,12,16]-G[2-12/1]-H[2-12/1] |
ETKMF30-[60-700/1]-SC[0-685/1]-M[6,8,10,12,16,20]-N[6,8,10,12,16,20]-G[2-16/1]-H[2-16/1] |
NETJ8-[15-150/1]-M[3,4]-N[3,4] |
NETJ10-[15-350/1]-M[4,5]-N[4,5] |
NETJ12-[20-400/1]-M[5,6]-N[5,6] |
NETJ15-[25-500/1]-M[6,8]-N[6,8] |
NETJ20-[40-500/1]-M[6,8,10,12]-N[6,8,10,12] |
NETJ25-[55-600/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
NETJ30-[55-700/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
NETJF8-[15-150/1]-SC[0-142/1]-M[3,4]-N[3,4]-G[1,2,4]-H[1,2,4] |
NETJF8-[15-150/1]-SC[0-142/1]-M[3,4]-N[3,4]-G[1,2,4]-H[2-4/1] |
NETJF8-[15-150/1]-SC[0-142/1]-M[3,4]-N[3,4]-G[2-4/1]-H[1,2,4] |
NETJF8-[15-150/1]-SC[0-142/1]-M[3,4]-N[3,4]-G[2-4/1]-H[2-4/1] |
NETJF10-[15-350/1]-SC[0-342/1]-M[4,5]-N[4,5]-G[1,2,5]-H[1,2,5] |
NETJF10-[15-350/1]-SC[0-342/1]-M[4,5]-N[4,5]-G[1,2,5]-H[2-5/1] |
NETJF10-[15-350/1]-SC[0-342/1]-M[4,5]-N[4,5]-G[2-5/1]-H[1,2,5] |
NETJF10-[15-350/1]-SC[0-342/1]-M[4,5]-N[4,5]-G[2-5/1]-H[2-5/1] |
NETJF12-[20-400/1]-SC[0-390/1]-M[5,6]-N[5,6]-G[1,2,6]-H[1,2,6] |
NETJF12-[20-400/1]-SC[0-390/1]-M[5,6]-N[5,6]-G[1,2,6]-H[2-6/1] |
NETJF12-[20-400/1]-SC[0-390/1]-M[5,6]-N[5,6]-G[2-6/1]-H[1,2,6] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft end shape (left) | Shaft end shape (right) | O.D. D (φ) | Length L (mm) | Material | Surface Treatment | Thread Dia. M (mm) | Screw Dia. N (mm) | Distance to Wrench Slot [SC] (mm) | H (mm) | Pilot Length G (mm) | Wrench Flats B (Circular) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 12 | 20 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 6 | 5 ~ 6 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 15 | 25 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 8 | 6 ~ 8 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 6 ~ 12 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 30 | 55 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 0 ~ 142 | 2 ~ 4 | 2 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | 0 ~ 342 | 2 ~ 5 | 2 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 12 | 20 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 6 | 5 ~ 6 | 0 ~ 390 | 2 ~ 6 | 2 ~ 6 | 10 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 15 | 25 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 8 | 6 ~ 8 | 0 ~ 490 | 2 ~ 8 | 2 ~ 8 | 13 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 6 ~ 12 | 0 ~ 490 | 2 ~ 10 | 2 ~ 10 | 17 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | 0 ~ 590 | 2 ~ 12 | 2 ~ 12 | 22 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 30 | 55 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | 0 ~ 685 | 2 ~ 16 | 2 ~ 16 | 27 | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 6 | 5 ~ 6 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 15 | 30 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 8 | 6 ~ 8 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 6 ~ 12 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 25 | 60 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Tapped | 30 | 60 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 4 | 3 ~ 4 | 0 ~ 142 | 2 ~ 4 | 2 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 4 ~ 5 | 0 ~ 342 | 2 ~ 5 | 2 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 6 | 5 ~ 6 | 0 ~ 390 | 2 ~ 6 | 2 ~ 6 | 10 | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 15 | 30 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 8 | 6 ~ 8 | 0 ~ 490 | 2 ~ 8 | 2 ~ 8 | 13 | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 6 ~ 12 | 0 ~ 490 | 2 ~ 10 | 2 ~ 10 | 17 | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 25 | 60 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | 0 ~ 590 | 2 ~ 12 | 2 ~ 12 | 22 | ||
- | 1 | 4 Days | 10 | Threads | Tapped | 30 | 60 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | 0 ~ 685 | 2 ~ 16 | 2 ~ 16 | 27 | ||
- | 1 | 6 Days | 10 | Threads | Threads | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 5 | 3 ~ 5 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Threads | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Threads | 15 | 30 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Threads | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 6 ~ 12 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Threads | 25 | 60 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Threads | Threads | 30 | 60 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 20 | 6 ~ 20 | - | - | - | - | ||
- | 1 | 4 Days | 10 | Threads | Threads | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 5 | 3 ~ 5 | 0 ~ 142 | 2 ~ 4 | 2 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Threads | Threads | 10 | 20 ~ 350 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | 0 ~ 342 | 2 ~ 5 | 2 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Threads | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 8 | 5 ~ 8 | 0 ~ 390 | 2 ~ 6 | 2 ~ 6 | 10 | ||
- | 1 | 4 Days | 10 | Threads | Threads | 15 | 30 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 10 | 6 ~ 10 | 0 ~ 490 | 2 ~ 8 | 2 ~ 8 | 13 | ||
- | 1 | 4 Days | 10 | Threads | Threads | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 12 | 6 ~ 12 | 0 ~ 490 | 2 ~ 10 | 2 ~ 10 | 17 | ||
- | 1 | 4 Days | 10 | Threads | Threads | 25 | 60 ~ 600 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | 0 ~ 590 | 2 ~ 12 | 2 ~ 12 | 22 | ||
- | 1 | 4 Days | 10 | Threads | Threads | 30 | 60 ~ 700 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 20 | 6 ~ 20 | 0 ~ 685 | 2 ~ 16 | 2 ~ 16 | 27 | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 12 | 20 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 6 | 5 ~ 6 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 15 | 25 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 8 | 6 ~ 8 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 20 | 40 ~ 500 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 12 | 6 ~ 12 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 25 | 55 ~ 600 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 6 Days | 10 | Tapped | Tapped | 30 | 55 ~ 700 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 16 | 6 ~ 16 | - | - | - | - | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 0 ~ 142 | 1 ~ 4 | 1 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 0 ~ 142 | 2 ~ 4 | 1 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 0 ~ 142 | 1 ~ 4 | 2 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 8 | 15 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 4 | 3 ~ 4 | 0 ~ 142 | 2 ~ 4 | 2 ~ 4 | 7 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | 0 ~ 342 | 1 ~ 5 | 1 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | 0 ~ 342 | 2 ~ 5 | 1 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | 0 ~ 342 | 1 ~ 5 | 2 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 10 | 15 ~ 350 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 4 ~ 5 | 0 ~ 342 | 2 ~ 5 | 2 ~ 5 | 8 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 12 | 20 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 6 | 5 ~ 6 | 0 ~ 390 | 1 ~ 6 | 1 ~ 6 | 10 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 12 | 20 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 6 | 5 ~ 6 | 0 ~ 390 | 2 ~ 6 | 1 ~ 6 | 10 | ||
- | 1 | 4 Days | 10 | Tapped | Tapped | 12 | 20 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 6 | 5 ~ 6 | 0 ~ 390 | 1 ~ 6 | 2 ~ 6 | 10 |
Loading...
Type | Circular Shape | Post Type | Solid | Memory | W/o Scale |
---|---|---|---|---|---|
Pilot (Concave-Convex at End) | Provided |
Configure
Basic Attributes
Shaft end shape (left)
Shaft end shape (right)
O.D. D(φ)
Length L(mm)
Material
Surface Treatment
Thread Dia. M(mm)
Screw Dia. N(mm)
Distance to Wrench Slot [SC](mm)
H(mm)
Pilot Length G(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes