Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||
Both Ends Tapped | One End Threaded One End Tapped | ||||
L Dimension Configurable | L Dimension, Thread Dia. Configurable | L Dimension Configurable | L Dimension, Thread Dia. Configurable | ||
NLRFB | NLRBF | - | NLRGF | EN 1.0038 Equiv. | - |
LRFB | LRBBF | - | LRBGF | Black Oxide | |
PLRFB | PLRBF | PLRFG | PLRGF | Electroless Nickel Plating | |
SLRFB | SLRBF | SLRFG | SLRGF | EN 1.4301 Equiv. | - |
Part Number | - | L | - | F | - | M | - | N | |
(Both Ends Tapped, L Dimension Configurable) (Both Ends Tapped, L Dimension & Thread Dia. Configurable) (One End Threaded One End Tapped, L Dimension & Thread Dia. Configurable) | NLRFB10 SLRBF20 PLRGF15 | - - - | 150 400 350 | - | F32 | - - | M8 M8 | - - | N10 N6 |
Part Number | L 1mm Increment | M (Coarse) | ||
Type | B | |||
Both Ends Tapped EN 1.0038 Equiv. NLRFB LRFB PLRFB EN 1.4301 Equiv. SLRFB | One End Threaded One End Tapped EN 1.0038 Equiv. PLRFG EN 1.4301 Equiv. SLRFG | 8 | 10~150 | M4 |
10 | 15~300 | M5 | ||
12 | 25~400 | M6 | ||
15 | 30~400 | M8 | ||
20 | 40~400 | M10 | ||
25 | 50~400 | M12 | ||
30 | 60~400 | M16 |
Part Number | L 1mm Increment | M (Coarse) / N (Coarse) Selection | ||||||||
Type | B | |||||||||
Both Ends Tapped EN 1.0038 Equiv. NLRBF LRBBF PLRBF EN 1.4301 Equiv. SLRBF | 8 | 20~150 | 3 | 4 | 5 | |||||
10 | 20~300 | 4 | 5 | 6 | ||||||
12 | 25~400 | 4 | 5 | 6 | 8 | |||||
15 | 30~400 | 4 | 5 | 6 | 8 | |||||
20 | 40~400 | 5 | 6 | 8 | 10 | 12 | ||||
25 | 50~400 | 6 | 8 | 10 | 12 | 16 | ||||
30 | 60~400 | 8 | 10 | 12 | 16 |
Part Number | L 1mm Increment | F 1mm Increment | M (Coarse) Selection | N (Coarse) Selection | ℓ | |||||||||||||||
Type | B | |||||||||||||||||||
One End Threaded One End Tapped EN 1.0038 Equiv. NLRGF LRBGF PLRGF EN 1.4301 Equiv. SLRGF | 8 | 10~150 | 8~25 | 4 | 5 | 3 | 4 | 5 | ℓ=F-A (ℓmax=Mx5) | |||||||||||
10 | 15~300 | 8~30 | 4 | 5 | 6 | 4 | 5 | 6 | ||||||||||||
12 | 25~400 | 10~40 | 5 | 6 | 8 | 4 | 5 | 6 | 8 | |||||||||||
15 | 30~400 | 12~40 | 6 | 8 | 10 | 4 | 5 | 6 | 8 | |||||||||||
20 | 40~400 | 15~60 | 10 | 12 | 5 | 6 | 8 | 10 | 12 | |||||||||||
25 | 50~400 | 20~80 | 10 | 12 | 16 | 6 | 8 | 10 | 12 | 16 | ||||||||||
30 | 60~400 | 25~80 | 12 | 16 | 20 | 8 | 10 | 12 | 16 |
M | Amin |
4 | 2 |
5 | 3 |
6 | 4 |
8 | 4 |
10 | 5 |
12 | 6 |
16 | 7 |
20 | 9 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LRBBF8-[20-150/1]-M[3,4,5]-N[3,4,5] |
LRBBF10-[20-300/1]-M[4,5,6]-N[4,5,6] |
LRBBF12-[25-400/1]-M[4,5,6,8]-N[4,5,6,8] |
LRBBF15-[30-400/1]-M[4,5,6,8]-N[4,5,6,8] |
LRBBF20-[40-400/1]-M[5,6,8,10,12]-N[5,6,8,10,12] |
LRBBF25-[50-400/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
LRBBF30-[60-400/1]-M[8,10,12,16]-N[8,10,12,16] |
LRBGF8-[10-150/1]-F[8-25/1]-M[4,5]-N[3,4,5] |
LRBGF10-[15-300/1]-F[8-30/1]-M[4,5,6]-N[4,5,6] |
LRBGF12-[25-400/1]-F[10-40/1]-M[4,5,6,8]-N[4,5,6,8] |
LRBGF15-[30-400/1]-F[12-40/1]-M[4,5,6,8,10]-N[4,5,6,8] |
LRBGF20-[40-400/1]-F[15-60/1]-M[5,6,8,10,12]-N[5,6,8,10,12] |
LRBGF25-[50-400/1]-F[20-80/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
LRBGF30-[60-400/1]-F[25-80/1]-M[8,10,12,16,20]-N[8,10,12,16] |
LRFB8-[10-150/1] |
LRFB10-[15-300/1] |
LRFB12-[25-400/1] |
LRFB15-[30-400/1] |
LRFB20-[40-400/1] |
LRFB25-[50-400/1] |
LRFB30-[60-400/1] |
NLRBF8-[20-150/1]-M[3,4,5]-N[3,4,5] |
NLRBF10-[20-300/1]-M[4,5,6]-N[4,5,6] |
NLRBF12-[25-400/1]-M[4,5,6,8]-N[4,5,6,8] |
NLRBF15-[30-400/1]-M[4,5,6,8]-N[4,5,6,8] |
NLRBF20-[40-400/1]-M[5,6,8,10,12]-N[5,6,8,10,12] |
NLRBF25-[50-400/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
NLRBF30-[60-400/1]-M[8,10,12,16]-N[8,10,12,16] |
NLRFB8-[10-150/1] |
NLRFB10-[15-300/1] |
NLRFB12-[25-400/1] |
NLRFB15-[30-400/1] |
NLRFB20-[40-400/1] |
NLRFB25-[50-400/1] |
NLRFB30-[60-400/1] |
NLRGF8-[10-150/1]-F[8-25/1]-M[4,5]-N[3,4,5] |
NLRGF10-[15-300/1]-F[8-30/1]-M[4,5,6]-N[4,5,6] |
NLRGF12-[25-400/1]-F[10-40/1]-M[4,5,6,8]-N[4,5,6,8] |
NLRGF15-[30-400/1]-F[12-40/1]-M[6,8,10]-N[4,5,6,8] |
NLRGF20-[40-400/1]-F[15-60/1]-M[5,6,8,10,12]-N[5,6,8,10,12] |
NLRGF25-[50-400/1]-F[20-80/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
NLRGF30-[60-400/1]-F[25-80/1]-M[12,16,20]-N[8,10,12,16] |
PLRBF8-[20-150/1]-M[3,4,5]-N[3,4,5] |
PLRBF10-[20-300/1]-M[4,5,6]-N[4,5,6] |
PLRBF12-[25-400/1]-M[4,5,6,8]-N[4,5,6,8] |
PLRBF15-[30-400/1]-M[4,5,6,8]-N[4,5,6,8] |
PLRBF20-[40-400/1]-M[5,6,8,10,12]-N[5,6,8,10,12] |
PLRBF25-[50-400/1]-M[6,8,10,12,16]-N[6,8,10,12,16] |
PLRBF30-[60-400/1]-M[8,10,12,16]-N[8,10,12,16] |
PLRFB8-[10-150/1] |
PLRFB10-[15-300/1] |
PLRFB12-[25-400/1] |
PLRFB15-[30-400/1] |
PLRFB20-[40-400/1] |
PLRFB25-[50-400/1] |
PLRFB30-[60-400/1] |
PLRFG8-[14-150/1] |
PLRFG10-[17-300/1] |
PLRFG12-[25-400/1] |
PLRFG15-[30-400/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Shaft end shape (left) | Wrench Flats B (or D) (mm) | Length L (mm) | Material | Surface Treatment | Thread Dia. M (mm) | Screw Dia. N (mm) | Screw Length F (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 3 ~ 5 | 3 ~ 5 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 20 ~ 300 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 8 | 4 ~ 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 8 | 4 ~ 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 12 | 5 ~ 12 | - | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 16 | 8 ~ 16 | - | ||
- | 1 | 6 Days | 10 | Threads | 8 | 10 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 5 | 3 ~ 5 | 8 ~ 25 | ||
- | 1 | 6 Days | 10 | Threads | 10 | 15 ~ 300 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 6 | 4 ~ 6 | 8 ~ 30 | ||
- | 1 | 6 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 8 | 4 ~ 8 | 10 ~ 40 | ||
- | 1 | 6 Days | 10 | Threads | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 ~ 10 | 4 ~ 8 | 12 ~ 40 | ||
- | 1 | 6 Days | 10 | Threads | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 ~ 12 | 5 ~ 12 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Threads | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 ~ 16 | 6 ~ 16 | 20 ~ 80 | ||
- | 1 | 6 Days | 10 | Threads | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 ~ 20 | 8 ~ 16 | 25 ~ 80 | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 10 ~ 150 | [Steel] EN 1.0038 Equiv. | Black Oxide | 4 | 4 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 15 ~ 300 | [Steel] EN 1.0038 Equiv. | Black Oxide | 5 | 5 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 6 | 6 | - | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 8 | 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 10 | 10 | - | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 12 | 12 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Black Oxide | 16 | 16 | - | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 3 ~ 5 | 3 ~ 5 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 20 ~ 300 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 6 | 4 ~ 6 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 8 | 4 ~ 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 8 | 4 ~ 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 12 | 5 ~ 12 | - | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 16 | 6 ~ 16 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 8 ~ 16 | 8 ~ 16 | - | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 10 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 | 4 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 15 ~ 300 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 | 5 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 | 6 | - | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 8 | 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 10 | 10 | - | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 12 | 12 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 16 | 16 | - | ||
- | 1 | 6 Days | 10 | Threads | 8 | 10 ~ 150 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 5 | 3 ~ 5 | 8 ~ 25 | ||
- | 1 | 6 Days | 10 | Threads | 10 | 15 ~ 300 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 6 | 4 ~ 6 | 8 ~ 30 | ||
- | 1 | 6 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 4 ~ 8 | 4 ~ 8 | 10 ~ 40 | ||
- | 1 | 6 Days | 10 | Threads | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 10 | 4 ~ 8 | 12 ~ 40 | ||
- | 1 | 6 Days | 10 | Threads | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 5 ~ 12 | 5 ~ 12 | 15 ~ 60 | ||
- | 1 | 6 Days | 10 | Threads | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 6 ~ 16 | 6 ~ 16 | 20 ~ 80 | ||
- | 1 | 6 Days | 10 | Threads | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Not Provided | 12 ~ 20 | 8 ~ 16 | 25 ~ 80 | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 20 ~ 150 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 3 ~ 5 | 3 ~ 5 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 20 ~ 300 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 4 ~ 6 | 4 ~ 6 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 4 ~ 8 | 4 ~ 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 4 ~ 8 | 4 ~ 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 5 ~ 12 | 5 ~ 12 | - | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 ~ 16 | 6 ~ 16 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 8 ~ 16 | 8 ~ 16 | - | ||
- | 1 | 6 Days | 10 | Tapped | 8 | 10 ~ 150 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 4 | 4 | - | ||
- | 1 | 6 Days | 10 | Tapped | 10 | 15 ~ 300 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 5 | 5 | - | ||
- | 1 | 6 Days | 10 | Tapped | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 | 6 | - | ||
- | 1 | 6 Days | 10 | Tapped | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 8 | 8 | - | ||
- | 1 | 6 Days | 10 | Tapped | 20 | 40 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 10 | 10 | - | ||
- | 1 | 6 Days | 10 | Tapped | 25 | 50 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 12 | 12 | - | ||
- | 1 | 6 Days | 10 | Tapped | 30 | 60 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 16 | 16 | - | ||
- | 1 | 6 Days | 10 | Threads | 8 | 14 ~ 150 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 4 | 4 | - | ||
- | 1 | 6 Days | 10 | Threads | 10 | 17 ~ 300 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 5 | 5 | - | ||
- | 1 | 6 Days | 10 | Threads | 12 | 25 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 6 | 6 | - | ||
- | 1 | 6 Days | 10 | Threads | 15 | 30 ~ 400 | [Steel] EN 1.0038 Equiv. | Electroless Nickel Plating | 8 | 8 | - |
Loading...
Type | Square | Shaft end shape (right) | Tapped | Post Type | Solid |
---|---|---|---|---|---|
Memory | W/o Scale | Pilot (Concave-Convex at End) | Not Provided |
Configure
Basic Attributes
Shaft end shape (left)
Wrench Flats B (or D)(mm)
Length L(mm)
Material
Surface Treatment
Thread Dia. M(mm)
Screw Dia. N(mm)
Screw Length F(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes