• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Device Stands - Square Flanged with X-Axis Slotted Holes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Device Stands - Square Flanged with X-Axis Slotted Holes:Related Image

■Sets (Posts + Brackets)
TypePostBracketAccessory
Horizontal AdjustmentVertical Adjustment
SolidHollowSolidHollowMaterial HardnessSurface TreatmentMaterialSurface TreatmentSolidHollow
ASTXASPXASTYASPYEN 1.1191 Equiv. Induction Hardened-EN-JL 1040 Equiv.Black oxide or Phosphate Conversion CoatSet Screw
Hex Socket Head Screw
Washers
Set Screw
Hex Socket Head Screw
Washer
Caps
(P.2143)
AQTXAQPXAQTYAQPYEN 1.1191 Equiv.Electroless Nickel Plating
AMTXAMPXAMTYAMPYEN 1.1191 Equiv. Induction HardenedElectroless Nickel PlatingEN-JL 1040 Equiv.Electroless Nickel Plating
APTXAPPXAPTYAPPYEN 1.1191 Equiv.
ACTXACPXACTYACPYEN 1.4301 Equiv.-
* Case Induction Hardened (Post): 58HRC ~, Depth 1.0 ~ 1.5
* There may be no electroless nickel plating at ends and grooves of posts.
* For Hex Socket Head Cap Screws, a black oxide bracket matches a black oxide screw, and an electroless nickel plating bracket matches a trivalent chromate screw.
Surface treatment may not be applied to the inside of the slotted holes. The mounting pitch differs from the Square Flanged (P.2149).

■Bracket only
Type
Material
Surface Treatment
Accessory
Horizontal AdjustmentVertical Adjustment
ABFXABFYEN-JL 1040 Equiv.Black oxide or Phosphate Conversion CoatSet Screw
AMFXAMFYElectroless Nickel Plating

Specifications

Part Number-L
ASPX30
ABFY20
-400
Part NumberL 1mm IncrementAdj. RangeABFXFYGXGYKWD1(D3)HTM(d)Accessories
Hex Socket Head Cap Screws
(Available as Set Only)
TypeDg6
Set
Horizontal Adjustment
Bracket only
Horizontal Adjustment
10-0.005
-0.014
50~250±2.55630404014144.552628351118M46.0M4-20x4 pcs.
(Solid)
ASTX
AQTX

AMTX
APTX
A
CTX
(Hollow)
ASPX
AQPX

AMPX
APPX
ACPX
 12-0.006
-0.017
50~3006236444418185.5283035M5-20x4 pcs.
ABFX1575~350±37040505020206.6631334020M510.0M6-25x4 pcs.
AMFX20-0.007
-0.020
75~400±58050566035256.6104043451125M511.7M6-25x4 pcs.
   2575~4501006070753630945525030M615.2M8-25x4 pcs.
Vertical AdjustmentVertical Adjustment30100~450106758050566016.0
(Solid)
ASTY
AQTY

AMTY
APTY

ACTY
(Hollow)
ASPY
AQPY

AMPY
APPY
ACPY
ABFY35-0.009
-0.025
125~500±7.5118808090504011155560701440M820.1M10-35x4 pcs.
AMFY40150~500125889560668022.7
 50200~600±101401009510670501420707710050M1030.8M12-35x4 pcs.
For available sizes of the brackets, refer to the price list.
■Sets (Posts + Brackets)
DLUnit Price
SolidHollow
ASTX
ASTY
AQTX
AQTY
AMTX
AMTY
APTX
APTY
ACTX
ACTY
ASPX
ASPY
AQPX
AQPY
AMPX
AMPY
APPX
APPY
ACPX
ACPY
1050~150          
151~250          
1250~150          
151~300          
1575~200          
201~350          
2075~200          
201~400          
2575~200          
201~450          
30100~200          
201~450          
35125~300          
301~500          
40150~300          
301~500          
50200~300          
301~600          

■Bracket only
DH7ToleranceUnit Price
ABFXABFYAMFXAMFY
10+0.015
0
  --
12+0.018
0
    
15   -
20+0.021
0
    
25    
30    
35+0.025
0
    
40    
50    

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ABFX10
ABFX12
ABFX15
ABFX20
ABFX25
ABFX30
ABFX35
ABFX40
ABFX50
ABFY10
ABFY12
ABFY15
ABFY20
ABFY25
ABFY30
ABFY35
ABFY40
ABFY50
ACPX10-[50-250/1]
ACPX12-[50-300/1]
ACPX15-[75-350/1]
ACPX20-[75-400/1]
ACPX25-[75-450/1]
ACPX30-[100-450/1]
ACPX35-[125-500/1]
ACPX40-[150-500/1]
ACPX50-[200-600/1]
ACPY10-[50-250/1]
ACPY12-[50-300/1]
ACPY15-[75-350/1]
ACPY20-[75-400/1]
ACPY25-[75-450/1]
ACPY30-[100-450/1]
ACPY35-[125-500/1]
ACPY40-[150-500/1]
ACPY50-[200-600/1]
ACTX10-[50-250/1]
ACTX12-[50-300/1]
ACTX15-[75-350/1]
ACTX20-[75-400/1]
ACTX25-[75-450/1]
ACTX30-[100-450/1]
ACTX35-[125-500/1]
ACTX40-[150-500/1]
ACTX50-[200-600/1]
ACTY10-[50-250/1]
ACTY12-[50-300/1]
ACTY15-[75-350/1]
ACTY20-[75-400/1]
ACTY25-[75-450/1]
ACTY30-[100-450/1]
ACTY35-[125-500/1]
ACTY40-[150-500/1]
ACTY50-[200-600/1]
AMFX12
AMFX15
AMFX20
AMFX25
AMFX30
AMFX40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSeparate/Set Item Post Type Post Hole Dia. D
(mm)
Bracket Surface Treatment Post Material Post Surface Treatment Post Thermal Treatment Sale Type Slotted Hole Direction L
(mm)

14.37 €

1 Available 5 Days 10Single ItemNot Provided10[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

14.74 €

1 Available 5 Days 10Single ItemNot Provided12[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

15.10 €

1 Available 5 Days 10Single ItemNot Provided15[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

15.48 €

1 Available Same day

Stock

10Single ItemNot Provided20[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

20.40 €

1 Available 5 Days 10Single ItemNot Provided25[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

25.19 €

1 Available 5 Days 10Single ItemNot Provided30[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

30.72 €

1 Available 5 Days 10Single ItemNot Provided35[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

38.08 €

1 Available 5 Days 10Single ItemNot Provided40[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

48.16 €

1 Available 5 Days 10Single ItemNot Provided50[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlySide Mount-

14.37 €

1 Available 5 Days 10Single ItemNot Provided10[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

14.74 €

1 Available 5 Days 10Single ItemNot Provided12[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

15.10 €

1 Available 5 Days 10Single ItemNot Provided15[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

15.48 €

1 Available 5 Days 10Single ItemNot Provided20[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

20.40 €

1 Available 5 Days 10Single ItemNot Provided25[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

25.19 €

1 Available 5 Days 10Single ItemNot Provided30[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

30.72 €

1 Available 5 Days 10Single ItemNot Provided35[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

38.08 €

1 Available 5 Days 10Single ItemNot Provided40[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

48.16 €

1 Available 5 Days 10Single ItemNot Provided50[Black Oxide] Black oxide or Phosphate Conversion Coat---Bracket OnlyVertical Mount-

-

1 7 Days 10SetTubes10Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount50 ~ 250

-

1 7 Days 10SetTubes12Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount50 ~ 300

-

1 7 Days 10SetTubes15Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount75 ~ 350

-

1 7 Days 10SetTubes20Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount75 ~ 400

-

1 7 Days 10SetTubes25Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount75 ~ 450

-

1 7 Days 10SetTubes30Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount100 ~ 450

-

1 7 Days 10SetTubes35Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount125 ~ 500

-

1 7 Days 10SetTubes40Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount150 ~ 500

-

1 7 Days 10SetTubes50Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount200 ~ 600

-

1 7 Days 10SetTubes10Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount50 ~ 250

-

1 7 Days 10SetTubes12Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount50 ~ 300

-

1 7 Days 10SetTubes15Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount75 ~ 350

-

1 7 Days 10SetTubes20Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount75 ~ 400

-

1 7 Days 10SetTubes25Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount75 ~ 450

-

1 7 Days 10SetTubes30Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount100 ~ 450

-

1 7 Days 10SetTubes35Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount125 ~ 500

-

1 7 Days 10SetTubes40Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount150 ~ 500

-

1 7 Days 10SetTubes50Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount200 ~ 600

-

1 7 Days 10SetSolid10Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount50 ~ 250

-

1 7 Days 10SetSolid12Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount50 ~ 300

-

1 7 Days 10SetSolid15Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount75 ~ 350

-

1 7 Days 10SetSolid20Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount75 ~ 400

-

1 7 Days 10SetSolid25Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount75 ~ 450

-

1 7 Days 10SetSolid30Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount100 ~ 450

-

1 7 Days 10SetSolid35Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount125 ~ 500

-

1 7 Days 10SetSolid40Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount150 ~ 500

-

1 7 Days 10SetSolid50Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetSide Mount200 ~ 600

-

1 7 Days 10SetSolid10Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount50 ~ 250

-

1 7 Days 10SetSolid12Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount50 ~ 300

-

1 7 Days 10SetSolid15Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount75 ~ 350

-

1 7 Days 10SetSolid20Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount75 ~ 400

-

1 7 Days 10SetSolid25Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount75 ~ 450

-

1 7 Days 10SetSolid30Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount100 ~ 450

-

1 7 Days 10SetSolid35Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount125 ~ 500

-

1 7 Days 10SetSolid40Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount150 ~ 500

-

1 7 Days 10SetSolid50Electroless Nickel PlatingEN 1.4301 Equiv.Not ProvidedNot ProvidedSetVertical Mount200 ~ 600

24.81 €

1 Available 5 Days 10Single ItemNot Provided12Electroless Nickel Plating---Bracket OnlySide Mount-

25.55 €

1 Available Same day

Stock

10Single ItemNot Provided15Electroless Nickel Plating---Bracket OnlySide Mount-

26.05 €

1 Available 5 Days 10Single ItemNot Provided20Electroless Nickel Plating---Bracket OnlySide Mount-

33.53 €

1 Available 5 Days 10Single ItemNot Provided25Electroless Nickel Plating---Bracket OnlySide Mount-

42.75 €

1 Available 5 Days 10Single ItemNot Provided30Electroless Nickel Plating---Bracket OnlySide Mount-

64.12 €

1 Available 5 Days 10Single ItemNot Provided40Electroless Nickel Plating---Bracket OnlySide Mount-

Loading...

Basic information

Mounting Direction Vertical Mount Type Stand Bracket Type Square Flanged Post Shape Round
Bracket Material EN-JL 1040 Equiv. Post Fixing Method Set Screw Mounting Hole Shape Slotted Hole
Post Fixing Accessories Set Screw Dowel Holes Not Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support