Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Post | Bracket | Accessory | ||||
Solid | Hollow | Material Hardness | Surface Treatment | Material | Surface Treatment | Solid | Hollow |
LFSBN | LFSBA | EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | LTBC Plating | Set Screw Washer | Set Screw Washer Cap (P.2143) |
LFSTSM | - | EN 1.1191 Equiv. Induction Hardened | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | ||
LFSTN | LFSTA | EN 1.1191 Equiv. | |||||
LSFSS | - | EN 1.4301 Equiv. | - | EN 1.4301 Equiv. | - |
Type | Material | Surface Treatment | Accessory |
LFSBF | EN 1.1191 Equiv. | LTBC Plating | Set Screw |
LFSTF | Electroless Nickel Plating |
Part Number | - | L |
LFSTN15 LFSBF20 | - | 250 |
Part Number | L | A | B | F | W | K | D1 | H | T | ℓ | M | (d) | LTBC Plating Bracket Included Washer | Electroless Nickel Plating Bracket Included Washer | EN 1.4301 Equiv. Bracket Included Washer | ||||
Type | Dg6 | ||||||||||||||||||
6 | -0.004 -0.012 | 50~150 | 33 | 18 | 23 | 6 | 4.5 | 14 | 20 | 6 | 12.5 | M4 | - | WSSB6-4-2 | WSSM6-4-2 | WSSS6-4-2 | |||
8 | -0.005 -0.014 | 50~200 | 38 | 20 | 26 | 16 | 30 | 8 | 15 | WSSB10-4-2 | WSSM10-4-2 | WSSS10-4-2 | |||||||
Set | Bracket only | ||||||||||||||||||
10 | 50~250 | 40 | 22 | 28 | 18 | 35 | 18 | 6 | |||||||||||
(Solid) | (Hollow) | ||||||||||||||||||
LFSBN LFSTSM LFSTN LSFSS | LFSBA LFSTA | LFSBF LFSTF | 12 | -0.006 -0.017 | 50~300 | 46 | 24 | 32 | 6 | 5.5 | 20 | 35 | 8 | 18 | M4 | 6 | WSSB12-5-2 | WSSM12-5-2 | WSSS12-5-2 |
15 | 75~350 | 56 | 29 | 40 | 10 | 6.6 | 25 | 40 | 20 | M5 | 10 | WSSB14-6-3 | WSSM14-6-3 | WSSS14-6-3 | |||||
20 | -0.007 -0.020 | 75~400 | 63 | 34 | 46 | 10 | 6.6 | 30 | 45 | 10 | 25 | M5 | 11.7 | WSSB14-6-3 | WSSM14-6-3 | WSSS14-6-3 | |||
25 | 75~450 | 78 | 41 | 56 | 9 | 37 | 50 | 30 | M6 | 15.2 | WSSB16-8-3 | WSSM16-8-3 | WSSS16-8-3 | ||||||
30 | 100~450 | 82 | 46 | 62 | 42 | 60 | 16 |
D | L | Unit Price | |||
Solid | Hollow | ||||
LFSBN LFSTN | LFSTSM | LSFSS | LFSBA LFSTA | ||
6 | Min. L ~ 100 | - | - | ||
101~150 | |||||
8 | Min. L ~ 100 | - | |||
101~200 | |||||
10 | Min. L ~ 150 | ||||
151~250 | |||||
12 | Min. L ~ 150 | ||||
151~300 | |||||
15 | Min. L ~ 200 | ||||
201~350 | |||||
20 | Min. L ~ 200 | ||||
201~400 | |||||
25 | Min. L ~ 200 | ||||
201~450 | |||||
30 | Min. L ~ 200 | ||||
201~450 |
D | Unit Price | |
LFSBF | LFSTF | |
6 | - | |
8 | - | |
10 | ||
12 | ||
15 | ||
20 | ||
25 | - | |
30 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
LFSBA10-[50-250/1] |
LFSBA12-[50-300/1] |
LFSBA15-[75-350/1] |
LFSBA20-[75-400/1] |
LFSBA25-[75-450/1] |
LFSBA30-[100-450/1] |
LFSBF6 |
LFSBF10 |
LFSBF12 |
LFSBF15 |
LFSBF20 |
LFSBF30 |
LFSBN6-[50-150/1] |
LFSBN8-[50-200/1] |
LFSBN10-[50-250/1] |
LFSBN12-[50-300/1] |
LFSBN15-[75-350/1] |
LFSBN20-[75-400/1] |
LFSBN25-[75-450/1] |
LFSBN30-[100-450/1] |
LFSTA10-[50-250/1] |
LFSTA12-[50-300/1] |
LFSTA15-[75-350/1] |
LFSTA20-[75-400/1] |
LFSTA25-[75-450/1] |
LFSTA30-[100-450/1] |
LFSTF8 |
LFSTF10 |
LFSTF12 |
LFSTF15 |
LFSTF20 |
LFSTF25 |
LFSTF30 |
LFSTN6-[50-150/1] |
LFSTN8-[50-200/1] |
LFSTN10-[50-250/1] |
LFSTN12-[50-300/1] |
LFSTN15-[75-350/1] |
LFSTN20-[75-400/1] |
LFSTN25-[75-450/1] |
LFSTN30-[100-450/1] |
LFSTSM6-[50-150/1] |
LFSTSM8-[50-200/1] |
LFSTSM10-[50-250/1] |
LFSTSM12-[50-300/1] |
LFSTSM15-[75-350/1] |
LFSTSM20-[75-400/1] |
LFSTSM25-[75-450/1] |
LFSTSM30-[100-450/1] |
LSFSS8-[50-200/1] |
LSFSS10-[50-250/1] |
LSFSS12-[50-300/1] |
LSFSS15-[75-350/1] |
LSFSS20-[75-400/1] |
LSFSS25-[75-450/1] |
LSFSS30-[100-450/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Separate/Set Item | Post Type | Post Hole Dia. D (mm) | Bracket Material | Bracket Surface Treatment | Post Material | Post Surface Treatment | Post Thermal Treatment | Sale Type | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
18.67 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 6 | [Steel] EN 1.1191 Equiv. | LTBC Plating | - | - | - | Bracket Only | - | |
19.77 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | - | - | - | Bracket Only | - | |
20.27 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | - | - | - | Bracket Only | - | |
21.62 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | - | - | - | Bracket Only | - | |
23.46 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | - | - | - | Bracket Only | - | |
29.72 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | - | - | - | Bracket Only | - | |
- | 1 | 7 Days | 10 | Set | Solid | 6 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 150 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | LTBC Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 12 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 15 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 20 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 25 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Tubes | 30 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
19.16 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
19.77 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
20.27 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 12 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
21.62 € | 1 | Available |
Same day
Stock | 10 | Single Item | Not Provided | 15 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
23.46 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 20 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
26.16 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 25 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
29.72 € | 1 | Available | 5 Days | 10 | Single Item | Not Provided | 30 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | - | - | - | Bracket Only | - | |
- | 1 | 7 Days | 10 | Set | Solid | 6 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 150 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Not Provided | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 6 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 150 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | EN 1.1191 Equiv. | Electroless Nickel Plating | Induction Hardened | Set | 100 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 8 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 50 ~ 200 | ||
- | 1 | 7 Days | 10 | Set | Solid | 10 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 50 ~ 250 | ||
- | 1 | 7 Days | 10 | Set | Solid | 12 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 50 ~ 300 | ||
- | 1 | 7 Days | 10 | Set | Solid | 15 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 75 ~ 350 | ||
- | 1 | 7 Days | 10 | Set | Solid | 20 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 75 ~ 400 | ||
- | 1 | 7 Days | 10 | Set | Solid | 25 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 75 ~ 450 | ||
- | 1 | 7 Days | 10 | Set | Solid | 30 | EN 1.4301 Equiv. | Not Provided | EN 1.4301 Equiv. | Not Provided | Not Provided | Set | 100 ~ 450 |
Loading...
Mounting Direction | Vertical Mount Type | Stand Bracket Type | Compact Flanged | Post Shape | Round |
---|---|---|---|---|---|
Post Fixing Method | Set Screw | Mounting Hole Shape | Slotted Hole | Post Fixing Accessories | Set Screw |
Dowel Holes | Not Provided |
Configure
Stock
Basic Attributes
Separate/Set Item
Post Type
Post Hole Dia. D(mm)
Bracket Material
Bracket Surface Treatment
Post Material
Post Surface Treatment
Post Thermal Treatment
Sale Type
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes