• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ornamental Screws / Washers

Ornamental Screws / Washers

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ornamental Screws / Washers:Related Image

Type Material Surface Treatment
VISEN CW508L Equiv.Nickel Plating
VISSEN 1.4301 Equiv.-
VISZEN CW508L Equiv.Nickel Plating
VIZSEN 1.4305 Equiv.-

Specifications

Part Number
VIS5-30
VISZ4
M (Coarse)P (Pitch)D
30.56
40.78
50.810
61.012
 ■ Ornamental Screws
Part NumberUnit PriceVolume Discount Rate
TypeM-L1 ~ 99 pc(s).100 ~ 500 pcs.
VIS
(Brass)
3-10
15
20
25
30
35
40
45
50
4-10
15
20
30
35
40
45
50
 ■ Washers for Ornamental Screw
Part NumberDtUnit PriceVolume Discount Rate* Quantity
Typed* Less than * or More
VISZ
(Brass)
31022500
4122.51400
5143800
6163.5500
VIZS
(Stainless Steel)
3102500
4122.5400
5143300
6163.5200

Part NumberUnit PriceVolume Discount Rate
TypeM-L1 ~ 99 pc(s).100 ~ 500 pcs.
VIS
(Brass)
5-10
15
20
25
30
35
40
45
50
6-10
15
20
25
30
35
40
45
50

Part NumberUnit PriceVolume Discount Rate
TypeM-L1 ~ 99 pc(s).100 ~ 500 pcs.
VISS
(Stainless Steel)
3-10
15
20
25
30
4-10
15
20
25
30
5-10
15
20
25
30
6-10
15
20
25
30

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
VIS3-10
VIS3-15
VIS3-20
VIS3-25
VIS3-30
VIS3-35
VIS3-40
VIS3-45
VIS3-50
VIS4-10
VIS4-15
VIS4-20
VIS4-30
VIS4-35
VIS4-40
VIS4-45
VIS4-50
VIS5-10
VIS5-15
VIS5-20
VIS5-25
VIS5-30
VIS5-35
VIS5-40
VIS5-45
VIS5-50
VIS6-10
VIS6-15
VIS6-20
VIS6-25
VIS6-30
VIS6-35
VIS6-40
VIS6-45
VIS6-50
VISS3-10
VISS3-15
VISS3-20
VISS3-25
VISS3-30
VISS4-10
VISS4-15
VISS4-20
VISS4-25
VISS4-30
VISS5-10
VISS5-15
VISS5-20
VISS5-25
VISS5-30
VISS6-10
VISS6-15
VISS6-20
VISS6-25
VISS6-30
VISZ3
VISZ4
VISZ5
VISZ6
VIZS3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDetailed Shape Screw Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Mounting Hole Shape Pitch
(mm)
Tip Shape Additional Shape Thread Type Basic Shape Washer Nominal Dia., I.D. d
(Ø)

0.14 €

1 Available 5 Days 10Round Flat Head310[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.13 €

1 Available 5 Days 10Round Flat Head315[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.15 €

1 Available 5 Days 10Round Flat Head320[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.19 €

1 Available 5 Days 10Round Flat Head325[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.22 €

1 Available 5 Days 10Round Flat Head330[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.24 €

1 Available 5 Days 10Round Flat Head335[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.32 €

1 Available 5 Days 10Round Flat Head340[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.39 €

1 Available 5 Days 10Round Flat Head345[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.46 €

1 Available 5 Days 10Round Flat Head350[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.18 €

1 Available 5 Days 10Round Flat Head410[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.24 €

1 Available 5 Days 10Round Flat Head415[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.29 €

1 Available 5 Days 10Round Flat Head420[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.38 €

1 Available 5 Days 10Round Flat Head430[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.41 €

1 Available 5 Days 10Round Flat Head435[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.49 €

1 Available 5 Days 10Round Flat Head440[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.52 €

1 Available 5 Days 10Round Flat Head445[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.62 €

1 Available 5 Days 10Round Flat Head450[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.32 €

1 Available 5 Days 10Round Flat Head510[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.38 €

1 Available 5 Days 10Round Flat Head515[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.48 €

1 Available 5 Days 10Round Flat Head520[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.55 €

1 Available 5 Days 10Round Flat Head525[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.63 €

1 Available 5 Days 10Round Flat Head530[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.69 €

1 Available 5 Days 10Round Flat Head535[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.79 €

1 Available 5 Days 10Round Flat Head540[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.86 €

1 Available 5 Days 10Round Flat Head545[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

1.00 €

1 Available 5 Days 10Round Flat Head550[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.48 €

1 Available 5 Days 10Round Flat Head610[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.57 €

1 Available 5 Days 10Round Flat Head615[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.64 €

1 Available 5 Days 10Round Flat Head620[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.81 €

1 Available 5 Days 10Round Flat Head625[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.90 €

1 Available 5 Days 10Round Flat Head630[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

1.00 €

1 Available 5 Days 10Round Flat Head635[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

1.11 €

1 Available 5 Days 10Round Flat Head640[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

1.27 €

1 Available 5 Days 10Round Flat Head645[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

1.44 €

1 Available 5 Days 10Round Flat Head650[Brass] EN CW508L Equiv.General Nickel PlatingCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.15 €

1 Available 5 Days 10Round Flat Head310[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.52 €

1 Available Same day

Stock

10Round Flat Head315[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.19 €

1 Available 5 Days 10Round Flat Head320[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.24 €

1 Available 5 Days 10Round Flat Head325[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.27 €

1 Available 5 Days 10Round Flat Head330[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.5Flat EndStandardMetric CoarseStandard (Round)-

0.52 €

1 Available 5 Days 10Round Flat Head410[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.22 €

1 Available 5 Days 10Round Flat Head415[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.80 €

1 Available Same day

Stock

10Round Flat Head420[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.91 €

1 Available Same day

Stock

10Round Flat Head425[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.38 €

1 Available 5 Days 10Round Flat Head430[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.7Flat EndStandardMetric CoarseStandard (Round)-

0.30 €

1 Available 5 Days 10Round Flat Head510[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.37 €

1 Available 5 Days 10Round Flat Head515[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

1.33 €

1 Available 5 Days 10Round Flat Head520[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

1.40 €

1 Available Same day

Stock

10Round Flat Head525[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.55 €

1 Available 5 Days 10Round Flat Head530[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed0.8Flat EndStandardMetric CoarseStandard (Round)-

0.50 €

1 Available 5 Days 10Round Flat Head610[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.52 €

1 Available Same day

Stock

10Round Flat Head615[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.64 €

1 Available 5 Days 10Round Flat Head620[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.75 €

1 Available 5 Days 10Round Flat Head625[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.82 €

1 Available Same day

Stock

10Round Flat Head630[Stainless Steel] EN 1.4301 Equiv.Not ProvidedCross Recessed1Flat EndStandardMetric CoarseStandard (Round)-

0.13 €

1 Same day

Stock

10---[Brass] EN CW508L Equiv.General Nickel Plating-----[Related Components] Washers3

0.17 €

1 5 Days 10---[Brass] EN CW508L Equiv.General Nickel Plating-----[Related Components] Washers4

0.26 €

1 Available Same day

Stock

10---[Brass] EN CW508L Equiv.General Nickel Plating-----[Related Components] Washers5

0.38 €

1 Available 5 Days 10---[Brass] EN CW508L Equiv.General Nickel Plating-----[Related Components] Washers6

0.73 €

1 Available Same day

Stock

10---[Stainless Steel] EN 1.4305 Equiv.Not Provided-----[Related Components] Washers3

Loading...

Basic information

Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard

Complementary Products

MISUMI Unit еxample related to this product

Tech Support