Cover Bolts - Socket Head Cap Type

Cover Bolts - Socket Head Cap Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Cover Bolts - Socket Head Cap Type
  • Cover Bolts - Socket Head Cap Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Cover Bolts - Socket Head Cap Type:Related Image

Strength Class: A2−70 Equiv.
  Material: EN 1.4301 Equiv.

Specifications

Part Number- ℓ -L
GUTB5
GUTBN3
-
-
6
4
-
-
12
12
MAEBdD
23.821.51.5-
2.64.52.521.8-
35.532.52.27
4743310
58.5543.912
610654.512
813866.314

Part Number ℓ LGUTB
Unit PriceVolume Discount Rate
TypeM (Coarse)1 ~ 29 pc(s).30 ~ 500 pcs.
GUTB22.5468101215
2.6368101215
32468101215
3.568101215
4810121520
4368101215
510121520
53810121520
612152025
64810121520
81215202530
85810121520
10121520253040

Part Number ℓ LGUTBN
Unit PriceVolume Discount Rate
TypeM (Coarse)1 ~ 29 pc(s).30 ~ 500 pcs.
GUTBN
32481215
3.568101215
4810121520
4368101215
510121520
53810121520
612152025
64810121520
812152030
858101220
1015203040

Alterations

Cover Bolts - Socket Head Cap Type:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
GUTB2-2.5-4
GUTB2-2.5-6
GUTB2-2.5-8
GUTB2-2.5-10
GUTB2-2.5-12
GUTB2-2.5-15
GUTB2-MC[2-6/1]-LC[4-15/1]
GUTB2.6-3-6
GUTB2.6-3-8
GUTB2.6-3-10
GUTB2.6-3-12
GUTB2.6-3-15
GUTB2.6-MC[2-8/1]-LC[6-15/1]
GUTB3-2-4
GUTB3-2-6
GUTB3-2-8
GUTB3-2-10
GUTB3-2-12
GUTB3-2-15
GUTB3-3.5-6
GUTB3-3.5-8
GUTB3-3.5-10
GUTB3-3.5-12
GUTB3-3.5-15
GUTB3-4-8
GUTB3-4-10
GUTB3-4-12
GUTB3-4-15
GUTB3-4-20
GUTB3-MC[2-9/1]-LC[4-20/1]
GUTB4-3-6
GUTB4-3-8
GUTB4-3-10
GUTB4-3-12
GUTB4-3-15
GUTB4-5-10
GUTB4-5-12
GUTB4-5-15
GUTB4-5-20
GUTB4-MC[3-12/1]-LC[6-20/1]
GUTB5-3-8
GUTB5-3-10
GUTB5-3-12
GUTB5-3-15
GUTB5-3-20
GUTB5-6-12
GUTB5-6-15
GUTB5-6-20
GUTB5-6-25
GUTB5-MC[3-15/1]-LC[8-25/1]
GUTB6-4-8
GUTB6-4-10
GUTB6-4-12
GUTB6-4-15
GUTB6-4-20
GUTB6-8-12
GUTB6-8-15
GUTB6-8-20
GUTB6-8-25
GUTB6-8-30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Additional Shape Thread Length ℓ
(mm)
Length Change [LC]
(mm)
Thread Length Change [MC]
(mm)

1.60 €

1 Available 5 Days 1024Standard2.5--

1.60 €

1 Available Same day

Stock

1026Standard2.5--

1.60 €

1 Available Same day

Stock

1028Standard2.5--

1.60 €

1 Available Same day

Stock

10210Standard2.5--

1.60 €

1 Available Same day

Stock

10212Standard2.5--

1.60 €

1 Available Same day

Stock

10215Standard2.5--

-

1 7 Days 102-Standard-4 ~ 152 ~ 6

1.60 €

1 Available 5 Days 102.66Standard3--

1.60 €

1 Available 5 Days 102.68Standard3--

1.60 €

1 Available 5 Days 102.610Standard3--

1.60 €

1 Available Same day

Stock

102.612Standard3--

1.60 €

1 Available Same day

Stock

102.615Standard3--

-

1 7 Days 102.6-Standard-6 ~ 152 ~ 8

1.48 €

1 Available 5 Days 1034Standard2--

1.48 €

1 Available Same day

Stock

1036Standard2--

1.48 €

1 Available Same day

Stock

1038Standard2--

1.48 €

1 Available 5 Days 10310Standard2--

1.48 €

1 Available 5 Days 10312Standard2--

1.48 €

1 Available 5 Days 10315Standard2--

1.48 €

1 Available 5 Days 1036Standard3.5--

1.48 €

1 Available Same day

Stock

1038Standard3.5--

1.48 €

1 Available Same day

Stock

10310Standard3.5--

1.48 €

1 Available Same day

Stock

10312Standard3.5--

1.48 €

1 Available Same day

Stock

10315Standard3.5--

1.48 €

1 Available Same day

Stock

1038Standard4--

1.48 €

1 Available Same day

Stock

10310Standard4--

1.48 €

1 Available Same day

Stock

10312Standard4--

1.48 €

1 Available Same day

Stock

10315Standard4--

1.48 €

1 Available Same day

Stock

10320Standard4--

-

1 7 Days 103-Standard-4 ~ 202 ~ 9

1.22 €

1 Available Same day

Stock

1046Standard3--

1.22 €

1 Available Same day

Stock

1048Standard3--

1.22 €

1 Available Same day

Stock

10410Standard3--

1.22 €

1 Available Same day

Stock

10412Standard3--

1.22 €

1 Available Same day

Stock

10415Standard3--

1.22 €

1 Available Same day

Stock

10410Standard5--

1.22 €

1 Available Same day

Stock

10412Standard5--

1.22 €

1 Available Same day

Stock

10415Standard5--

1.22 €

1 Available Same day

Stock

10420Standard5--

-

1 7 Days 104-Standard-6 ~ 203 ~ 12

1.35 €

1 Available Same day

Stock

1058Standard3--

1.35 €

1 Available Same day

Stock

10510Standard3--

1.35 €

1 Available Same day

Stock

10512Standard3--

1.35 €

1 Available Same day

Stock

10515Standard3--

1.35 €

1 Available 5 Days 10520Standard3--

1.35 €

1 Available Same day

Stock

10512Standard6--

1.35 €

1 Available Same day

Stock

10515Standard6--

1.35 €

1 Available Same day

Stock

10520Standard6--

1.35 €

1 Available Same day

Stock

10525Standard6--

-

1 7 Days 105-Standard-8 ~ 253 ~ 15

1.35 €

1 Available 5 Days 1068Standard4--

1.35 €

1 Available Same day

Stock

10610Standard4--

1.35 €

1 Available Same day

Stock

10612Standard4--

1.35 €

1 Available Same day

Stock

10615Standard4--

1.35 €

1 Available Same day

Stock

10620Standard4--

1.35 €

1 Available Same day

Stock

10612Standard8--

1.35 €

1 Available Same day

Stock

10615Standard8--

1.35 €

1 Available Same day

Stock

10620Standard8--

1.35 €

1 Available Same day

Stock

10625Standard8--

1.35 €

1 Available Same day

Stock

10630Standard8--

Loading...

More Information

Cover Bolts - Socket Head Cap Type:Related Image

Basic information

Detailed Shape Standard Material EN 1.4301 Equiv. Surface Treatment Not Provided
Mounting Hole Shape Hex Socket Tip Shape Flat End Strength Class (Stainless Steel) A2-70
Thread Type Metric Coarse Basic Shape Cover Screws Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard

Complementary Products

Tech Support