Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||
Studs - Fully Threaded | Both Ends Right-Hand Screws | ||||
Thread gauge class 2 is used. | Thread gauge class 2 is used. | ||||
Coarse | Fine | Coarse | Fine | ||
FABB | FABBP | FWBB | FWBBP | EN 1.1191 Equiv. | Black Oxide |
FABBN | - | FWBBN | - | Electroless Nickel Plating | |
FABBS | FABBSP | FWBBS | - | EN 1.4301 Equiv. | - |
Part Number | - | L |
FABB5 | - | 30 |
Part Number | - | L | - | E | - | F |
FABB6 FWBBS6 | - - | 75 100 | - | E10 | - | F10 |
M | Thread Pitch | B | |
Coarse | Fine | ||
4 | 0.7 | - | 2 |
5 | 0.8 | 0.5 | 2.5 |
6 | 1 | 0.75 | 3 |
8 | 1.25 | 1 | 4 |
10 | 1.5 | 1.25 | 5 |
12 | 1.75 | 6 | |
16 | 2 | 1.5 | 8 |
20 | 2.5 | 10 |
Part Number | L | Unit Price | ||||||||||
Type | M | |||||||||||
(Coarse) FABB | 5 | 30 | 35 | 50 | ||||||||
6 | 30 | 35 | 40 | 50 | 60 | 100 | ||||||
8 | 35 | 40 | 50 | 60 | 70 | 80 | 100 | |||||
10 | 30 | 40 | 50 | 60 | 70 | 80 | 100 | 120 | ||||
12 | 30 | 40 | 60 | 70 | 80 | 100 | 120 | 150 | ||||
16 | 80 | 100 | 120 | 150 |
Part Number | L | Unit Price | ||||||||
Type | M | |||||||||
(Coarse) FABBS | 5 | 35 | 40 | 45 | 50 | 60 | ||||
6 | 30 | 35 | 40 | 45 | 50 | 60 | 80 | |||
8 | 50 | 60 | 80 | |||||||
10 | 50 | 80 | 100 |
Part Number | L 1mm Increment | Unit Price | |||||||||||||||
Type | M | L20~100 | L101~200 | L201~400 | |||||||||||||
FABB | FABBN | FABBS | FABBP | FABBSP | FABB | FABBN | FABBS | FABBP | FABBSP | FABB | FABBN | FABBS | FABBP | FABBSP | |||
(Coarse) FABB FABBN FABBS (Fine) FABBP FABBSP | 4 | 20~45 | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
5 | 20~250 | ||||||||||||||||
6 | |||||||||||||||||
8 | 20~400 | ||||||||||||||||
10 | |||||||||||||||||
12 | |||||||||||||||||
16 | |||||||||||||||||
20 |
Part Number | 1mm Increment | Unit Price | ||||||||||||||
Type | M | L | E | F | L20~100 | L101~200 | L201~400 | |||||||||
FWBB | FWBBN | FWBBS | FWBBP | FWBB | FWBBN | FWBBS | FWBBP | FWBB | FWBBN | FWBBS | FWBBP | |||||
(Coarse) FWBB FWBBN FWBBS (Fine) FWBBP | 4 | 20~150 | 0~100 | 0~100 | - | - | - | - | - | - | ||||||
5 | 20~250 | |||||||||||||||
6 | ||||||||||||||||
8 | 20~400 | |||||||||||||||
10 | ||||||||||||||||
12 | ||||||||||||||||
16 | ||||||||||||||||
20 | ||||||||||||||||
E≤Mx5 F=0 or M/2≤F≤Mx5 When E=0(F=0), threads are not machined on the E (or F) dimension side. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FABB4-[20-45/1] |
FABB5-30 |
FABB5-35 |
FABB5-50 |
FABB5-[20-250/1] |
FABB6-30 |
FABB6-35 |
FABB6-40 |
FABB6-50 |
FABB6-60 |
FABB6-100 |
FABB6-[20-250/1] |
FABB8-35 |
FABB8-40 |
FABB8-50 |
FABB8-60 |
FABB8-70 |
FABB8-80 |
FABB8-100 |
FABB8-[20-400/1] |
FABB10-30 |
FABB10-40 |
FABB10-50 |
FABB10-60 |
FABB10-70 |
FABB10-80 |
FABB10-100 |
FABB10-120 |
FABB10-[20-400/1] |
FABB12-30 |
FABB12-40 |
FABB12-60 |
FABB12-70 |
FABB12-80 |
FABB12-100 |
FABB12-120 |
FABB12-150 |
FABB12-[20-400/1] |
FABB16-80 |
FABB16-100 |
FABB16-120 |
FABB16-150 |
FABB16-[20-400/1] |
FABB20-[20-400/1] |
FABBN5-[20-250/1] |
FABBN6-[20-250/1] |
FABBN8-[20-400/1] |
FABBN10-[20-400/1] |
FABBN12-[20-400/1] |
FABBN16-[20-400/1] |
FABBN20-[20-400/1] |
FABBP5-[20-250/1] |
FABBP6-[20-250/1] |
FABBP8-[20-400/1] |
FABBP10-[20-400/1] |
FABBP12-[20-400/1] |
FABBP16-[20-400/1] |
FABBP20-[20-400/1] |
FABBS4-[20-45/1] |
FABBS5-35 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Screw Nominal (M) | Length L (mm) (mm) | Material | Surface Treatment | Thread Type | Basic Shape | Thread Length F (mm) | Specifications | Thread Length E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | 4 | 20 ~ 45 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
10.18 € | 1 | Available | 5 Days | 10 | 5 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | |
10.18 € | 1 | Available | 5 Days | 10 | 5 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
10.18 € | 1 | Available | 5 Days | 10 | 5 | 50 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
10.57 € | 1 | Available | 5 Days | 10 | 6 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
10.57 € | 1 | Available | 5 Days | 10 | 6 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
10.57 € | 1 | Available | 5 Days | 10 | 6 | 40 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
10.57 € | 1 | Available | 5 Days | 10 | 6 | 50 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
10.57 € | 1 | Available | 5 Days | 10 | 6 | 60 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
10.57 € | 1 | Available |
Same day
Stock | 10 | 6 | 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
11.16 € | 1 | Available | 5 Days | 10 | 8 | 35 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.16 € | 1 | Available |
Same day
Stock | 10 | 8 | 40 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.16 € | 1 | Available |
Same day
Stock | 10 | 8 | 50 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.16 € | 1 | Available | 5 Days | 10 | 8 | 60 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.16 € | 1 | Available | 5 Days | 10 | 8 | 70 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.16 € | 1 | Available |
Same day
Stock | 10 | 8 | 80 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.16 € | 1 | Available | 5 Days | 10 | 8 | 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
- | 1 | 6 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
11.92 € | 1 | Available | 5 Days | 10 | 10 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available | 5 Days | 10 | 10 | 40 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available | 5 Days | 10 | 10 | 50 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available | 5 Days | 10 | 10 | 60 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available | 5 Days | 10 | 10 | 70 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available | 5 Days | 10 | 10 | 80 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available | 5 Days | 10 | 10 | 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
11.92 € | 1 | Available |
Same day
Stock | 10 | 10 | 120 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
- | 1 | 6 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
12.39 € | 1 | Available |
Same day
Stock | 10 | 12 | 30 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available | 5 Days | 10 | 12 | 40 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available | 5 Days | 10 | 12 | 60 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available |
Same day
Stock | 10 | 12 | 70 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available | 5 Days | 10 | 12 | 80 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available | 5 Days | 10 | 12 | 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available | 5 Days | 10 | 12 | 120 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
12.39 € | 1 | Available | 5 Days | 10 | 12 | 150 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
- | 1 | 6 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
13.80 € | 1 | Available | 5 Days | 10 | 16 | 80 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
13.80 € | 1 | Available | 5 Days | 10 | 16 | 100 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
13.80 € | 1 | Available |
Same day
Stock | 10 | 16 | 120 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
13.80 € | 1 | Available |
Same day
Stock | 10 | 16 | 150 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - | |
- | 1 | 6 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Electroless Nickel Plating | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 5 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 6 | 20 ~ 250 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 8 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 10 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 12 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 16 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 20 | 20 ~ 400 | [Steel] EN 1.1191 Equiv. | Black Oxide | Metric Fine | [Full Thread] Full Thread | - | Length L Configurable | - | ||
- | 1 | 6 Days | 10 | 4 | 20 ~ 45 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Length L Configurable | - | ||
11.28 € | 1 | Available | 5 Days | 10 | 5 | 35 | [Stainless Steel] EN 1.4301 Equiv. | Not Provided | Metric Coarse | [Full Thread] Full Thread | - | Length L Fixed | - |
Loading...
Mounting Hole Shape | Hex Socket | Additional Shape | Standard | Sales Unit | Low Quantity (Available beginning with 1 pc.) |
---|---|---|---|---|---|
Application | Standard |
Configure
Stock
Basic Attributes
Screw Nominal (M)
Length L (mm)(mm)
Material
Surface Treatment
Thread Type
Basic Shape
Thread Length F(mm)
Specifications
Thread Length E(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes