Hex Socket Screws / Dog Point / Configurable (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hex Socket Screws/Dog Point/Configurable:Related Image

Type Material Hardness Surface Treatment
FMSSGEN 1.7220 Equiv.45HRC~Black Oxide
FCBBG38~43HRC
FMSSGS FCBBGSEN 1.4301 Equiv.--

Specifications

Part Number-L-F
MSSG5
FMSSG6
-
-
16
50

-

20
Part NumberLF 1mm IncrementB1B2AEdCRUnit Price
1mm Increment
TypeM (Coarse)FMSSG, FMSSGSFCBBG, FCBBGSReference Dim.ToleranceFMSSGFMSSGSFCBBGFCBBGS
FMSSG
FMSSGS
FCBBG
FCBBGS
4-12~252~30
10≤L-F
-3 7 4 3 -0.1
-0.2
0.3 0.5 --
26~50
512~2512~252.5 4 8.5 5 4
26~5026~50
612~4012~303 5 10 6
41~8031~70
812~5012~354 6 13 8 6 -0.1
-0.3
0.5
51~10036~75
1012~5012~405 8 16 10 8 1
51~10041~75

Alterations

Hex Socket Screws/Dog Point/Configurable:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FCBBG4-[12-50/1]-[2-30/1]
FCBBG5-[12-50/1]-[2-30/1]
FCBBG6-[12-70/1]-[2-30/1]
FCBBG8-[12-75/1]-[2-30/1]
FCBBG10-[12-75/1]-[2-30/1]
FCBBGS4-[12-50/1]-[2-30/1]
FCBBGS5-[12-50/1]-[2-30/1]
FCBBGS6-[12-70/1]-[2-30/1]
FCBBGS8-[12-75/1]-[2-30/1]
FCBBGS10-[12-75/1]-[2-30/1]
FMSSG5-[12-50/1]-[2-30/1]
FMSSG6-[12-80/1]-[2-30/1]
FMSSG8-[12-100/1]-[2-30/1]
FMSSG10-[12-100/1]-[2-30/1]
FMSSGS5-[12-50/1]-[2-30/1]
FMSSGS6-[12-80/1]-[2-30/1]
FMSSGS8-[12-100/1]-[2-30/1]
FMSSGS10-[12-100/1]-[2-30/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm) Material Surface Treatment Pitch
(mm)
Basic Shape F
(mm)

-

1 6 Days 10412 ~ 50[Steel] EN 1.7220 Equiv.Black Oxide Coating0.7[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10512 ~ 50[Steel] EN 1.7220 Equiv.Black Oxide Coating0.8[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10612 ~ 70[Steel] EN 1.7220 Equiv.Black Oxide Coating1[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10812 ~ 75[Steel] EN 1.7220 Equiv.Black Oxide Coating1.25[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 101012 ~ 75[Steel] EN 1.7220 Equiv.Black Oxide Coating1.5[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10412 ~ 50[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10512 ~ 50[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10612 ~ 70[Stainless Steel] EN 1.4301 Equiv.Not Provided1[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10812 ~ 75[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 101012 ~ 75[Stainless Steel] EN 1.4301 Equiv.Not Provided1.5[Standard (Round)] Standard (Round)2 ~ 30

-

1 6 Days 10512 ~ 50[Steel] EN 1.7220 Equiv.Black Oxide Coating0.8Set Screw2 ~ 30

-

1 6 Days 10612 ~ 80[Steel] EN 1.7220 Equiv.Black Oxide Coating1Set Screw2 ~ 30

-

1 6 Days 10812 ~ 100[Steel] EN 1.7220 Equiv.Black Oxide Coating1.25Set Screw2 ~ 30

-

1 6 Days 101012 ~ 100[Steel] EN 1.7220 Equiv.Black Oxide Coating1.5Set Screw2 ~ 30

-

1 6 Days 10512 ~ 50[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Set Screw2 ~ 30

-

1 6 Days 10612 ~ 80[Stainless Steel] EN 1.4301 Equiv.Not Provided1Set Screw2 ~ 30

-

1 6 Days 10812 ~ 100[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Set Screw2 ~ 30

-

1 6 Days 101012 ~ 100[Stainless Steel] EN 1.4301 Equiv.Not Provided1.5Set Screw2 ~ 30

Loading...

  1. 1

Example of Use

Hex Socket Screws/Dog Point/Configurable:Related Image

Basic information

Mounting Hole Shape Hex Socket Additional Shape Standard Thread Type Metric Coarse
Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard Screw Type Fully Threaded

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360