Reamer bolts / hexagon socket / length configurable / tolerance selectable / 9.8, A2-50

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Low Head Shoulder Screws/Configurable:Related Image

TypeD Tolerance Material HardnessStrength Class
FMSBe9EN 1.7220 Equiv.28~37HRC9.8 Equiv.
FSMSBEN 1.4301 Equiv.-A2-50
FMSBGg6EN 1.7220 Equiv.28~37HRC9.8 Equiv.
FSMSBGEN 1.4301 Equiv.-A2-50
FMSBHh7EN 1.7220 Equiv.28~37HRC9.8 Equiv.
FSMSBHEN 1.4301 Equiv.-A2-50

Specifications

Part Number-L-F
FMSB4.5-30.5-4
D ToleranceABCEMxPT
De9g6h7
4-0.020-0.050-0.004-0.0120
-0.012
6.52.51.622.5x0.454.5
4.5723x0.55.0
5825.5
5.5932.22.54x0.76.0
622.56.5
6.5-0.025-0.061-0.005-0.0140
-0.015
1042.535x0.87.0
8135346x1.08.7
10166458x1.2510.8

Part NumberL 0.1mm IncrementF 1mm IncrementL+F Machining ConditionsUnit Price
TypeDFMSBFSMSBFMSBGFSMSBGFMSBHFSMSBH
FMSB
FSMSB
FMSBG

FSMSBG
FMSBH

FSMSBH
410~40M≤F≤Mx3L+F≤45
4.510~40L+F≤46
510~40L+F≤46
5.510~40L+F≤47
610~40L+F≤47
6.510~50L+F≤59
810~60L+F≤70
1010~60L+F≤72

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FMSB4-[10-40/0.1]-[3-7/1]
FMSB4.5-[10-40/0.1]-[3-9/1]
FMSB5-[10-40/0.1]-[3-9/1]
FMSB5.5-[10-40/0.1]-[4-12/1]
FMSB6-[10-50/0.1]-[4-12/1]
FMSB6.5-[10-50/0.1]-[5-15/1]
FMSB8-[10-60/0.1]-[6-18/1]
FMSB10-[10-60/0.1]-[8-24/1]
FMSBG4-[10-40/0.1]-[3-7/1]
FMSBG4.5-[10-40/0.1]-[3-9/1]
FMSBG5-[10-40/0.1]-[3-9/1]
FMSBG5.5-[10-40/0.1]-[4-12/1]
FMSBG6-[10-50/0.1]-[4-12/1]
FMSBG6.5-[10-50/0.1]-[5-15/1]
FMSBG8-[10-60/0.1]-[6-18/1]
FMSBG10-[10-60/0.1]-[8-24/1]
FMSBH4-[10-40/0.1]-[3-7/1]
FMSBH4.5-[10-40/0.1]-[3-9/1]
FMSBH5-[10-40/0.1]-[3-9/1]
FMSBH5.5-[10-40/0.1]-[4-12/1]
FMSBH6-[10-50/0.1]-[4-12/1]
FMSBH6.5-[10-50/0.1]-[5-15/1]
FMSBH8-[10-60/0.1]-[6-18/1]
FMSBH10-[10-60/0.1]-[8-24/1]
FSMSB4-[10-40/0.1]-[3-7/1]
FSMSB4.5-[10-40/0.1]-[3-9/1]
FSMSB5-[10-40/0.1]-[3-9/1]
FSMSB5.5-[10-40/0.1]-[4-12/1]
FSMSB6-[10-50/0.1]-[4-12/1]
FSMSB6.5-[10-50/0.1]-[5-15/1]
FSMSB8-[10-60/0.1]-[6-18/1]
FSMSB10-[10-60/0.1]-[8-24/1]
FSMSBG4-[10-40/0.1]-[3-7/1]
FSMSBG4.5-[10-40/0.1]-[3-9/1]
FSMSBG5-[10-40/0.1]-[3-9/1]
FSMSBG5.5-[10-40/0.1]-[4-12/1]
FSMSBG6-[10-50/0.1]-[4-12/1]
FSMSBG6.5-[10-50/0.1]-[5-15/1]
FSMSBG8-[10-60/0.1]-[6-18/1]
FSMSBG10-[10-60/0.1]-[8-24/1]
FSMSBH4-[10-40/0.1]-[3-7/1]
FSMSBH4.5-[10-40/0.1]-[3-9/1]
FSMSBH5-[10-40/0.1]-[3-9/1]
FSMSBH5.5-[10-40/0.1]-[4-12/1]
FSMSBH6-[10-50/0.1]-[4-12/1]
FSMSBH6.5-[10-50/0.1]-[5-15/1]
FSMSBH8-[10-60/0.1]-[6-18/1]
FSMSBH10-[10-60/0.1]-[8-24/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Pitch
(mm)
Strength Class (Steel) Strength Class (Stainless Steel) D Part Dia.
(Ø)
Thread Length F
(mm)
Shaft Dia. Tolerance

-

1 7 Days 102.510 ~ 40[Steel] EN 1.7220 Equiv.0.459.8 Equivalent-43 ~ 7e9

-

1 7 Days 10310 ~ 40[Steel] EN 1.7220 Equiv.0.59.8 Equivalent-4.53 ~ 9e9

-

1 7 Days 10310 ~ 40[Steel] EN 1.7220 Equiv.0.59.8 Equivalent-53 ~ 9e9

-

1 7 Days 10410 ~ 40[Steel] EN 1.7220 Equiv.0.79.8 Equivalent-5.54 ~ 12e9

-

1 7 Days 10410 ~ 50[Steel] EN 1.7220 Equiv.0.79.8 Equivalent-64 ~ 12e9

-

1 7 Days 10510 ~ 50[Steel] EN 1.7220 Equiv.0.89.8 Equivalent-6.55 ~ 15e9

-

1 7 Days 10610 ~ 60[Steel] EN 1.7220 Equiv.19.8 Equivalent-86 ~ 18e9

-

1 7 Days 10810 ~ 60[Steel] EN 1.7220 Equiv.1.259.8 Equivalent-108 ~ 24e9

-

1 7 Days 102.510 ~ 40[Steel] EN 1.7220 Equiv.0.459.8 Equivalent-43 ~ 7g6

-

1 7 Days 10310 ~ 40[Steel] EN 1.7220 Equiv.0.59.8 Equivalent-4.53 ~ 9g6

-

1 7 Days 10310 ~ 40[Steel] EN 1.7220 Equiv.0.59.8 Equivalent-53 ~ 9g6

-

1 7 Days 10410 ~ 40[Steel] EN 1.7220 Equiv.0.79.8 Equivalent-5.54 ~ 12g6

-

1 7 Days 10410 ~ 50[Steel] EN 1.7220 Equiv.0.79.8 Equivalent-64 ~ 12g6

-

1 7 Days 10510 ~ 50[Steel] EN 1.7220 Equiv.0.89.8 Equivalent-6.55 ~ 15g6

-

1 7 Days 10610 ~ 60[Steel] EN 1.7220 Equiv.19.8 Equivalent-86 ~ 18g6

-

1 7 Days 10810 ~ 60[Steel] EN 1.7220 Equiv.1.259.8 Equivalent-108 ~ 24g6

-

1 7 Days 102.510 ~ 40[Steel] EN 1.7220 Equiv.0.459.8 Equivalent-43 ~ 7h7

-

1 7 Days 10310 ~ 40[Steel] EN 1.7220 Equiv.0.59.8 Equivalent-4.53 ~ 9h7

-

1 7 Days 10310 ~ 40[Steel] EN 1.7220 Equiv.0.59.8 Equivalent-53 ~ 9h7

-

1 7 Days 10410 ~ 40[Steel] EN 1.7220 Equiv.0.79.8 Equivalent-5.54 ~ 12h7

-

1 7 Days 10410 ~ 50[Steel] EN 1.7220 Equiv.0.79.8 Equivalent-64 ~ 12h7

-

1 7 Days 10510 ~ 50[Steel] EN 1.7220 Equiv.0.89.8 Equivalent-6.55 ~ 15h7

-

1 7 Days 10610 ~ 60[Steel] EN 1.7220 Equiv.19.8 Equivalent-86 ~ 18h7

-

1 7 Days 10810 ~ 60[Steel] EN 1.7220 Equiv.1.259.8 Equivalent-108 ~ 24h7

-

1 7 Days 102.510 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.45-A2-5043 ~ 7e9

-

1 7 Days 10310 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.5-A2-504.53 ~ 9e9

-

1 7 Days 10310 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.5-A2-5053 ~ 9e9

-

1 7 Days 10410 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.7-A2-505.54 ~ 12e9

-

1 7 Days 10410 ~ 50[Stainless Steel] EN 1.4301 Equiv.0.7-A2-5064 ~ 12e9

-

1 7 Days 10510 ~ 50[Stainless Steel] EN 1.4301 Equiv.0.8-A2-506.55 ~ 15e9

-

1 7 Days 10610 ~ 60[Stainless Steel] EN 1.4301 Equiv.1-A2-5086 ~ 18e9

-

1 7 Days 10810 ~ 60[Stainless Steel] EN 1.4301 Equiv.1.25-A2-50108 ~ 24e9

-

1 7 Days 102.510 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.45-A2-5043 ~ 7g6

-

1 7 Days 10310 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.5-A2-504.53 ~ 9g6

-

1 7 Days 10310 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.5-A2-5053 ~ 9g6

-

1 7 Days 10410 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.7-A2-505.54 ~ 12g6

-

1 7 Days 10410 ~ 50[Stainless Steel] EN 1.4301 Equiv.0.7-A2-5064 ~ 12g6

-

1 7 Days 10510 ~ 50[Stainless Steel] EN 1.4301 Equiv.0.8-A2-506.55 ~ 15g6

-

1 7 Days 10610 ~ 60[Stainless Steel] EN 1.4301 Equiv.1-A2-5086 ~ 18g6

-

1 7 Days 10810 ~ 60[Stainless Steel] EN 1.4301 Equiv.1.25-A2-50108 ~ 24g6

-

1 7 Days 102.510 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.45-A2-5043 ~ 7h7

-

1 7 Days 10310 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.5-A2-504.53 ~ 9h7

-

1 7 Days 10310 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.5-A2-5053 ~ 9h7

-

1 7 Days 10410 ~ 40[Stainless Steel] EN 1.4301 Equiv.0.7-A2-505.54 ~ 12h7

-

1 7 Days 10410 ~ 50[Stainless Steel] EN 1.4301 Equiv.0.7-A2-5064 ~ 12h7

-

1 7 Days 10510 ~ 50[Stainless Steel] EN 1.4301 Equiv.0.8-A2-506.55 ~ 15h7

-

1 7 Days 10610 ~ 60[Stainless Steel] EN 1.4301 Equiv.1-A2-5086 ~ 18h7

-

1 7 Days 10810 ~ 60[Stainless Steel] EN 1.4301 Equiv.1.25-A2-50108 ~ 24h7

Loading...

  1. 1

Basic information

Detailed Shape Low Head Surface Treatment Not Provided Mounting Hole Shape Hex Socket
Thread Type Metric Coarse Basic Shape Shoulder Bolts Sales Unit Low Quantity (Available beginning with 1 pc.)
Application Standard

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360