Wing Bolts / Wing Nuts

Wing Bolts / Wing Nuts

Click on this image to zoom in.

Click on this image to zoom in.

  • Wing Bolts / Wing Nuts
  • Wing Bolts / Wing Nuts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Wing Bolts / Wing Nuts:Related Image

 ■ Wing Screws
Type Material Surface Treatment
CHOBSS Cold ForgingTrivalent Chromate
CHBSEN 1.4301 Equiv.-

■ Wing Nuts
Type Material Surface Treatment
CHONSS Cold ForgingTrivalent Chromate
CHNSEN 1.4301 Equiv.-

Specifications

Part Number
CHOB6-12
CHON4
 ■ Wing Screws Class 2
MxPA (Min.)(B)C (Min.)DH
3x0.56.543179
4x0.78642111
5x0.8
6x1.01074.52713
8x1.25131063116
10x1.516127.53618

■ Wing Nuts Class 2
MxPA (Min.)(B)C (Min.)DH
3x0.57.543179
4x0.78642111
5x0.8
6x1.01074.52713
8x1.25131063116
10x1.5161693618
12x1.75204823
■ Wing Screws
Part NumberCHOBCHBS
Unit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeM-L1 ~ 19 pc(s).20 ~ 49 pcs.50 ~ 99 pcs.100 ~ 500 pcs.1 ~ 49 pc(s).50 ~ 99 pcs.100 ~ 199 pcs.200 ~ 500 pcs.
CHOB
CHBS
(Stainless Steel)
3-6        
  8        
  10        
  12        
4-8        
  10        
  12        
  15        
  20        
  25        
  30        
5-8        
  10        
  12        
  15        
  20        
  25        
  30        
  35        
6-10        
  12        
  15        
  20        
  25        
  30        
  35        
  40        
  45    ----
  50        
8-12        
  15        
  20        
  25        
  30        
  35        
  40        
  45        
  50        
10-20        
  30        
  40        
  50        

■ Wing Nuts
Part NumberUnit PriceVolume Discount Rate
TypeM1 ~ 199 pc(s).200 ~ 500 pcs.
CHON3  
4  
5  
6  
8  
10  
12  

Part NumberUnit PriceVolume Discount Rate
TypeM1 ~ 99 pc(s).100 ~ 500 pcs.
CHNS
(Stainless Steel)
3  
4  
5  
6  
8  
10  
12  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CHBS3-6
CHBS3-8
CHBS3-10
CHBS3-12
CHBS4-8
CHBS4-10
CHBS4-12
CHBS4-15
CHBS4-20
CHBS4-25
CHBS4-30
CHBS5-8
CHBS5-10
CHBS5-12
CHBS5-15
CHBS5-20
CHBS5-25
CHBS5-30
CHBS5-35
CHBS6-10
CHBS6-12
CHBS6-15
CHBS6-20
CHBS6-25
CHBS6-30
CHBS6-35
CHBS6-40
CHBS6-50
CHBS8-12
CHBS8-15
CHBS8-20
CHBS8-25
CHBS8-30
CHBS8-35
CHBS8-40
CHBS8-45
CHBS8-50
CHBS10-20
CHBS10-30
CHBS10-40
CHBS10-50
CHNS3
CHNS4
CHNS5
CHNS6
CHNS8
CHNS10
CHNS12
CHOB3-6
CHOB3-8
CHOB3-10
CHOB3-12
CHOB4-8
CHOB4-10
CHOB4-12
CHOB4-15
CHOB4-20
CHOB4-25
CHOB4-30
CHOB5-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSScrew Nominal (M) Length L (mm)
(mm)
Material Surface Treatment Pitch
(mm)
Tip Shape Basic Shape Applicable Screw Size M Specifications

2.90 €

1 Available Same day

Stock

1036[Stainless Steel] EN 1.4301 Equiv.Not Provided0.5Flat EndHand-fastened Screws-Wing Screws

2.90 €

1 Available 5 Days 1038[Stainless Steel] EN 1.4301 Equiv.Not Provided0.5Flat EndHand-fastened Screws-Wing Screws

2.90 €

1 Available 5 Days 10310[Stainless Steel] EN 1.4301 Equiv.Not Provided0.5Flat EndHand-fastened Screws-Wing Screws

2.90 €

1 Available 5 Days 10312[Stainless Steel] EN 1.4301 Equiv.Not Provided0.5Flat EndHand-fastened Screws-Wing Screws

1.69 €

1 Available Same day

Stock

1048[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

1.72 €

1 Available Same day

Stock

10410[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

1.72 €

1 Available 5 Days 10412[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

1.75 €

1 Available Same day

Stock

10415[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

1.77 €

1 Available Same day

Stock

10420[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

2.16 €

1 Available Same day

Stock

10425[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

2.20 €

1 Available 5 Days 10430[Stainless Steel] EN 1.4301 Equiv.Not Provided0.7Flat EndHand-fastened Screws-Wing Screws

1.86 €

1 Available Same day

Stock

1058[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

1.90 €

1 Available 5 Days 10510[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

1.90 €

1 Available Same day

Stock

10512[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

1.93 €

1 Available 5 Days 10515[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

1.98 €

1 Available Same day

Stock

10520[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

2.20 €

1 Available 5 Days 10525[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

2.53 €

1 Available 5 Days 10530[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

2.59 €

1 Available 5 Days 10535[Stainless Steel] EN 1.4301 Equiv.Not Provided0.8Flat EndHand-fastened Screws-Wing Screws

2.86 €

1 Available 5 Days 10610[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

2.86 €

1 Available 5 Days 10612[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

2.90 €

1 Available 5 Days 10615[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

3.04 €

1 Available 5 Days 10620[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

3.17 €

1 Available 5 Days 10625[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

3.29 €

1 Available 5 Days 10630[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

3.59 €

1 Available 5 Days 10635[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

3.70 €

1 Available 5 Days 10640[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

4.20 €

1 Available Same day

Stock

10650[Stainless Steel] EN 1.4301 Equiv.Not Provided1Flat EndHand-fastened Screws-Wing Screws

4.30 €

1 Available 5 Days 10812[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

4.43 €

1 Available 5 Days 10815[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

4.56 €

1 Available 5 Days 10820[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

4.81 €

1 Available 5 Days 10825[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

4.94 €

1 Available Same day

Stock

10830[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

5.57 €

1 Available 5 Days 10835[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

5.82 €

1 Available 5 Days 10840[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

6.33 €

1 Available 5 Days 10845[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

6.33 €

1 Available 5 Days 10850[Stainless Steel] EN 1.4301 Equiv.Not Provided1.25Flat EndHand-fastened Screws-Wing Screws

6.40 €

1 Available 5 Days 101020[Stainless Steel] EN 1.4301 Equiv.Not Provided1.5Flat EndHand-fastened Screws-Wing Screws

6.40 €

1 Available 5 Days 101030[Stainless Steel] EN 1.4301 Equiv.Not Provided1.5Flat EndHand-fastened Screws-Wing Screws

6.40 €

1 Available 5 Days 101040[Stainless Steel] EN 1.4301 Equiv.Not Provided1.5Flat EndHand-fastened Screws-Wing Screws

6.40 €

1 Available 5 Days 101050[Stainless Steel] EN 1.4301 Equiv.Not Provided1.5Flat EndHand-fastened Screws-Wing Screws

1.12 €

1 Available Same day

Stock

10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)3Wing Nuts

0.89 €

1 Available Same day

Stock

10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)4Wing Nuts

1.06 €

1 Available 5 Days 10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)5Wing Nuts

1.22 €

1 Available 5 Days 10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)6Wing Nuts

1.26 €

1 Available 5 Days 10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)8Wing Nuts

1.90 €

1 Available 5 Days 10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)10Wing Nuts

5.69 €

1 Available 5 Days 10--[Stainless Steel] EN 1.4301 Equiv.Not Provided--[Related Components] Related Components (Nuts)12Wing Nuts

1.39 €

1 Available 5 Days 1036[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.5Flat EndHand-fastened Screws-Wing Screws

1.39 €

1 Available 5 Days 1038[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.5Flat EndHand-fastened Screws-Wing Screws

1.39 €

1 Available Same day

Stock

10310[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.5Flat EndHand-fastened Screws-Wing Screws

1.39 €

1 Available Same day

Stock

10312[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.5Flat EndHand-fastened Screws-Wing Screws

1.06 €

1 Available 5 Days 1048[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

1.06 €

1 Available 5 Days 10410[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

1.02 €

1 Available 5 Days 10412[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

0.92 €

1 Available Same day

Stock

10415[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

0.99 €

1 Available 5 Days 10420[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

1.02 €

1 Available 5 Days 10425[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

1.09 €

1 Available Same day

Stock

10430[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.7Flat EndHand-fastened Screws-Wing Screws

1.14 €

1 Available 5 Days 1058[Steel] SS Cold Forging[Trivalent Chromate] Trivalent Chromate0.8Flat EndHand-fastened Screws-Wing Screws

Loading...

Basic information

Detailed Shape Wing Mounting Hole Shape Not Provided Additional Shape Standard
Thread Type Metric Coarse Sales Unit Low Quantity (Available beginning with 1 pc.) Application Standard

Complementary Products

MISUMI Unit еxample related to this product

Tech Support