Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MAKS1210H
No. | Material (Main Body) | Surface Treatment |
0404 | EN 1.4305 Equiv. | - |
0604 | ||
0805 | EN CW614N Equiv. | Electroless Nickel Plating |
1005 | Free Cutting Steel | |
1008 | ||
1210 | ||
1412 | ||
1612 | ||
2016 | ||
2022 | EN 1.0038 Equiv. | |
2530 | ||
2725 | ||
3035 | ||
Cap | Polyacetal Only 2022 is urethane rubber. | - |
Part Number |
MAKC1008L |
Part Number | Thread Dia. M | Stroke S | Max. Absorbed Energy (E') | Max. Equiv. Mass (me') (kg) | Piston Rod Return Force (N) | Max. Drag Value (N) | (L) | (L1) | L2 | d | d1 | t | B (Wrench Flats) | T | h | MAKC | MAKS | |||||
Unit Price | Volume Discount Rate | Unit Price | Volume Discount Rate | |||||||||||||||||||
Type | No. | Velocity | per Impact (J) | per Minute (J) | ||||||||||||||||||
1 ~ 4 pc(s). | 5 ~ 30 pcs. | 1 ~ 4 pc(s). | 5 ~ 20 pcs. | |||||||||||||||||||
MAKC (Cap) MAKS (No Cap) | 0404 | A | M4 x 0.5 | 4 | 0.1 | 4.5 | 1 | 2.5 or Less | 214 | 32.6 (28.6) | 20.1 | 4.5 | 3 | 1.2 | 4 | 8.1 (7) | 2 | 0.5 | ||||
B | 0.3 | 13.5 | 3 | |||||||||||||||||||
0604 | A | M6 x 0.75 | 0.1 | 4.5 | 1 | 3 or Less | 363 | 33 (29) | 20.5 | 4.6 | 1.8 | 9.2 (8) | 2 | |||||||||
B | 0.3 | 13.5 | 2 | |||||||||||||||||||
L | 0.5 | 22.5 | 3 | |||||||||||||||||||
0805 | A | M8 x 0.75 | 5 | 0.39 | 17.6 | 3 | 4.9 or Less | 490 | 37 (32) | 22 | 5 | 6 | 2 | 5 | 12.7 (11) | 2 | 1.5 | |||||
B | 0.68 | 22.5 | 5 | 588 | ||||||||||||||||||
1005 | A | M10 x 1.0 | 41.1 | 5.88 or Less | 735 | 39 (32) | 3 | 7 | 14.2 (13) | 3 | ||||||||||||
B | 0.98 | 8 | ||||||||||||||||||||
1008 | A | 8 | 58.8 | 7 | 5.88 or Less | 53 (46) | 33 | |||||||||||||||
B | 1.47 | 10 | ||||||||||||||||||||
L | 2.94 | 20 | 4.9 or Less | 1078 | 55 (48) | 34.5 | 5.5 | |||||||||||||||
M | 6 | |||||||||||||||||||||
H | 2.5 | |||||||||||||||||||||
1210 | A | M12 x 1.0 | 10 | 1.96 | 98 | 15 | 9.8 or Less | 1470 | 68 (60) | 45 | 5 | 8 | 3.5 | 8 | 16.2 (14) | 4 | 1.5 | |||||
B | 2.45 | 30 | ||||||||||||||||||||
L | 6.86 | 50 | 1960 | 71 (63) | 47.5 | 5.5 | - | |||||||||||||||
M | 14 | |||||||||||||||||||||
H | 6 | |||||||||||||||||||||
1412 | L | M14 x 1.5 | 12 | 9.8 | 176 | 75 | 8.9 or Less | 2156 | 78 (70) | 52.5 | 10 | 19.6 (17) | 6 | |||||||||
M | 20 | |||||||||||||||||||||
H | 8 | |||||||||||||||||||||
1612 | L | M16 x 1.5 | 12 | 14.7 | 235 | 110 | 9.8 or Less | 2940 | 90 (75) | 57.5 | 13.5 | 5 | 15 | 20 (19) | ||||||||
M | 30 | |||||||||||||||||||||
H | 13 | |||||||||||||||||||||
2016 | L | M20 x 1.5 | 16 | 29.4 | 343 | 230 | 18.1 or Less | 3528 | 110 (93) | 63 | 14 | 18 | 6 | 17 | 27.7 (24) | 8 | ||||||
M | 60 | |||||||||||||||||||||
H | 25 | |||||||||||||||||||||
2022 | L | M20 x 1.5 | 22 | 44.1 | 392 | 73 | 39.2 or Less | 3920 | 126.5 (112) | 76 | 14.5 | |||||||||||
M | 30 | |||||||||||||||||||||
H | 15 | |||||||||||||||||||||
2530 | L | M25 x 1.5 | 30 | 88.2 | 490 | 390 | 29.4 or Less | 6370 | 158 (140) | 95 | 15 | 22 | 8 | 18 | 37 (32) | 10 | ||||||
M | 175 | |||||||||||||||||||||
H | 75 | |||||||||||||||||||||
2725 | L | M27 x 1.5 | 25 | 79 | 539 | 420 | 27.3 or Less | 6370 | 137.5 (117.5) | 77.5 | 23 | 20 | ||||||||||
M | 105 | |||||||||||||||||||||
H | 47 | |||||||||||||||||||||
3035 | L | M30 x 1.5 | 35 | 196 | 1176 | 1560 | 47.1 or Less | 14700 | 190 (171.5) | 116.5 | 20 | 27 | 10 | 18.5 | 41.6 (36) | 14 | ||||||
M | 390 | |||||||||||||||||||||
H | 173 | |||||||||||||||||||||
L dimension values in ( ) are for MAKS. | kgf • m=Jx0.101972 kgf=Nx0.101972 |
Collision Velocity Type | Collision Velocity Range | Max. Operating Cycle |
A Low Speed B L | 0.3~1m/s | 60cycle/min * |
Medium Speed M | 0.3~2m/s | |
High Speed H | 0.3~3m/s |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
MAKS1210H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Main Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.64 € | 1 | Available | 5 Days | 10 | 10 | M12 | 6.86 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 63 | 6 | 1960 | 9.8 | 60 | 98 | No Cap | M12X1.0 |
Loading...
Main Body, Related Components | Main Body | Structure | Fixed Type | Usage Environment | Standard |
---|---|---|---|---|---|
Min. Collision Velocity(m/s) | 0.3 | Operating Temperature Range(°C) | -5::70 |
This page is Shock Absorbers / Preset Dampening, part number MAKS1210H.
You can find the detail information about specifications and dimensions on part number MAKS1210H.
Configure
Basic Attributes
Main Body Material
Type
Stroke(mm)
Max. Absorbed Energy(J)
Orifice Type
Max. Collision Velocity(m/s)
Overall Length(mm)
Equivalent Mass(kgf)
Max. Resisting Force Value(N)
Piston Rod Return Force(N)
Max. Operating Cycle(cycle/min)
Max. Absorbed Energy (per Minute)(J/min)
Cap
Thread Size M
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MAKC0604B |
MAKC0604L |
MAKC0805A |
MAKS1210L |
MAKS1210M |
MAKS1412H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Stroke (mm) | Mounting Screw Nominal (M) | Max. Absorbed Energy (J) | Orifice Type | Main Body Material | Max. Collision Velocity (m/s) | Overall Length (mm) | Equivalent Mass (kgf) | Max. Resisting Force Value (N) | Piston Rod Return Force (N) | Max. Operating Cycle (cycle/min) | Max. Absorbed Energy (per Minute) (J/min) | Cap | Thread Size M |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.80 € | 1 | Available | 5 Days | 10 | 4 | m6 | 0.3 | Tapered orifice | EN 1.4305 Equiv. | 1 | 33 | 2 | 363 | 3 | 45 | 13.5 | With Cap | M6X0.75 | |
44.08 € | 1 | Available | 5 Days | 10 | 4 | m6 | 0.5 | Tapered orifice | EN 1.4305 Equiv. | 1 | 33 | 3 | 363 | 3 | 45 | 22.5 | With Cap | M6X0.75 | |
24.56 € | 1 | Available | 5 Days | 10 | 5 | M8 | 0.39 | Tapered orifice | EN CW614N Equiv. | 1 | 37 | 3 | 490 | 4.9 | 45 | 17.6 | With Cap | M8X0.75 | |
34.64 € | 1 | Available | 5 Days | 10 | 10 | M12 | 6.86 | Tapered orifice | [Steel] JIS-SUM Free Cutting Steel | 1 | 63 | 50 | 1960 | 9.8 | 60 | 98 | No Cap | M12X1.0 | |
33.63 € | 1 | Available | 5 Days | 10 | 10 | M12 | 6.86 | Irregular Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 2 | 63 | 14 | 1960 | 9.8 | 60 | 98 | No Cap | M12X1.0 | |
34.23 € | 1 | Available | 5 Days | 10 | 12 | M14 | 9.8 | Multi Orifice | [Steel] JIS-SUM Free Cutting Steel | 3 | 70 | 8 | 2156 | 8.9 | 60 | 176 | No Cap | M14X1.5 |