Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A Selectable Type | Material | Hardness | Color | |
No Adhesive | Adhesive | |||
UTSN | UTSNA | Ether Polyurethane | Shore A95 | Natural Color |
UTHN | UTHNA | Shore A90 | ||
UTM | UTMA | Ester Polyurethane | Shore A70 | |
UTL | UTLA | Shore A50 |
Part Number | - | A |
UTHN8 | - | 300 |
Part Number | A Selection | |||
Type | T | |||
No Adhesive UTSN UTHN UTM UTL | Adhesive UTSNA UTHNA UTMA UTLA | (Shore A95) (Shore A90) (Shore A70) (Shore A50) | (0.5) | 100K 300 500 |
1 | ||||
2 | ||||
3 | ||||
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 | ||||
15 | ||||
20 | ||||
25 | ||||
30 |
Part Number | A Selection | |||
Type | T | |||
No Adhesive UTSN UTHN UTM UTL | Adhesive UTSNA UTHNA UTMA UTLA | (Shore A95) (Shore A90) (Shore A70) (Shore A50) | (0.5) | 3 5 10 20 30 40 50 80 100 |
1 | ||||
2 | ||||
3 | ||||
4 | ||||
5 | ||||
6 | ||||
8 | ||||
10 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade, Type | With or w/o Adhesive | Thickness T (mm) | Width A (mm) | Length B (mm) | Hardness (Shore, Asker, Penetration) | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1.60 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 3 | 500 | Shore A90 | Band Type | |
1.72 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 5 | 500 | Shore A90 | Band Type | |
2.95 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 10 | 500 | Shore A90 | Band Type | |
4.43 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 20 | 500 | Shore A90 | Band Type | |
6.15 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 30 | 500 | Shore A90 | Band Type | |
7.13 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 40 | 500 | Shore A90 | Band Type | |
8.11 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 50 | 500 | Shore A90 | Band Type | |
9.46 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 80 | 500 | Shore A90 | Band Type | |
10.69 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 100 | 500 | Shore A90 | Band Type | |
2.58 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 100 | 100 | Shore A90 | Square Type | |
18.44 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 300 | 300 | Shore A90 | Square Type | |
39.56 € | 1 | Available | 5 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 0.5 | 500 | 500 | Shore A90 | Square Type | |
0.62 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 3 | 500 | Shore A90 | Band Type | |
0.85 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 5 | 500 | Shore A90 | Band Type | |
1.22 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 10 | 500 | Shore A90 | Band Type | |
1.84 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 20 | 500 | Shore A90 | Band Type | |
2.33 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 30 | 500 | Shore A90 | Band Type | |
2.95 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 40 | 500 | Shore A90 | Band Type | |
3.56 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 50 | 500 | Shore A90 | Band Type | |
4.43 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 80 | 500 | Shore A90 | Band Type | |
4.91 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 100 | 500 | Shore A90 | Band Type | |
1.35 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 100 | 100 | Shore A90 | Square Type | |
9.46 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 300 | 300 | Shore A90 | Square Type | |
19.04 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 1 | 500 | 500 | Shore A90 | Square Type | |
0.98 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 3 | 500 | Shore A90 | Band Type | |
1.11 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 5 | 500 | Shore A90 | Band Type | |
1.60 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 10 | 500 | Shore A90 | Band Type | |
2.46 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 20 | 500 | Shore A90 | Band Type | |
3.19 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 30 | 500 | Shore A90 | Band Type | |
3.93 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 40 | 500 | Shore A90 | Band Type | |
4.80 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 50 | 500 | Shore A90 | Band Type | |
5.90 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 80 | 500 | Shore A90 | Band Type | |
6.15 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 100 | 500 | Shore A90 | Band Type | |
1.84 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 100 | 100 | Shore A90 | Square Type | |
12.78 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 300 | 300 | Shore A90 | Square Type | |
27.52 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 2 | 500 | 500 | Shore A90 | Square Type | |
1.22 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 3 | 500 | Shore A90 | Band Type | |
1.35 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 5 | 500 | Shore A90 | Band Type | |
2.20 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 10 | 500 | Shore A90 | Band Type | |
3.45 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 20 | 500 | Shore A90 | Band Type | |
4.67 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 30 | 500 | Shore A90 | Band Type | |
5.52 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 40 | 500 | Shore A90 | Band Type | |
6.76 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 50 | 500 | Shore A90 | Band Type | |
8.60 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 80 | 500 | Shore A90 | Band Type | |
9.83 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 100 | 500 | Shore A90 | Band Type | |
1.97 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 100 | 100 | Shore A90 | Square Type | |
13.76 € | 1 | Available |
Same day
Stock | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 300 | 300 | Shore A90 | Square Type | |
29.60 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 3 | 500 | 500 | Shore A90 | Square Type | |
1.35 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 3 | 500 | Shore A90 | Band Type | |
1.72 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 5 | 500 | Shore A90 | Band Type | |
2.58 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 10 | 500 | Shore A90 | Band Type | |
4.17 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 20 | 500 | Shore A90 | Band Type | |
5.52 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 30 | 500 | Shore A90 | Band Type | |
6.76 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 40 | 500 | Shore A90 | Band Type | |
8.36 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 50 | 500 | Shore A90 | Band Type | |
9.95 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 80 | 500 | Shore A90 | Band Type | |
12.16 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 100 | 500 | Shore A90 | Band Type | |
2.33 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 100 | 100 | Shore A90 | Square Type | |
16.10 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 300 | 300 | Shore A90 | Square Type | |
35.13 € | 1 | Available | 7 Days | 10 | [Standard Urethane] Ether Polyurethane | No Adhesive | 4 | 500 | 500 | Shore A90 | Square Type |
Loading...
Material | Urethane | Hole Machining | No Drilling Alteration |
---|
Configure
Stock
Basic Attributes
Grade, Type
With or w/o Adhesive
Thickness T(mm)
Width A(mm)
Length B(mm)
Hardness (Shore, Asker, Penetration)
Specifications
Type
Filter by CAD data type
Optional Attributes