Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||||
Center Bearing | Both Sides Bearing | Main Body | Flange | Bearing | |||
S5M | S8M | S14M | |||||
AHTF | AHTFW | Aluminum Alloy 2000 series | EN AW-7075 Equiv. | - | EN AW-5052 Equiv. | Steel | Clear Anodize |
KHTF | KHTFW | Hard Clear Anodize *1 | |||||
BHTF | BHTFW | EN 1.1191 Equiv. | EN 1.1191 Equiv. | Black Oxide | |||
BHTFWNF*2 | |||||||
MHTF | MHTFW | EN 1.1191 Equiv. | Electroless Nickel Plating | ||||
SHTF | - | EN 1.4301 Equiv. | - | - | EN 1.4301 Equiv. | Stainless Steel | - |
Part Number | ||||
Type | Number of Teeth | Applicable Belt | ||
AHTF | 30 | S5M100 |
Part Number | - | d | ||||
Type | Number of Teeth | - | Applicable Belt | |||
BHTFWNF | 28 | - | S14M400 | - | 30 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | Unit Price | ||||||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTF | KHTF | BHTF | MHTF | SHTF | ||||||||
AHTF KHTF BHTF MHTF SHTF | 16 | S5M100 | 6 | 25.46 | 24.50 | 32 | 20 | 11 | 16 | 5 | 606ZZx1 | 17 | 6 | - | ||||
18 | S5M100 | 8 | 28.65 | 27.69 | 33 | 22 | 11 | 16 | 5 | 698ZZx1 | 19 | 6 | - | |||||
20 | S5M100 | 8 | 31.83 | 30.87 | 36 | 24 | 11 | 16 | 5 | 698ZZx1 | 19 | 6 | ||||||
S5M150 | 17 | 22 | 5 | 698ZZx2 | ||||||||||||||
22 | S5M100 | 8 | 35.01 | 34.05 | 40 | 27 | 11 | 16 | 4 | 628ZZx1 | 24 | 8 | - | |||||
S5M150 | 17 | 22 | 3 | 628ZZx2 | - | |||||||||||||
24 | S5M100 | 10 | 38.20 | 37.24 | 45 | 30 | 11 | 16 | 4 | 6000ZZx1 | 26 | 8 | - | |||||
S5M150 | 17 | 22 | 3 | 6000ZZx2 | - | |||||||||||||
25 | S5M100 | 10 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 4 | 6000ZZx1 | 26 | 8 | ||||||
S5M150 | 17 | 22 | 3 | 6000ZZx2 | ||||||||||||||
26 | S5M100 | 10 | 41.38 | 40.42 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZx1 | 30 | 9 | - | |||||
28 | S5M100 | 10 | 44.56 | 43.60 | 48 | 35 | 11 | 16 | 3.5 | 6200ZZx1 | 30 | 9 | ||||||
S5M150 | 17 | 22 | 6.5 | |||||||||||||||
30 | S5M100 | 12 | 47.75 | 46.79 | 52 | 36 | 11 | 16 | 3 | 6201ZZx1 | 32 | 10 | ||||||
S5M150 | 17 | 22 | 6 | |||||||||||||||
32 | S5M100 | 12 | 50.93 | 49.97 | 55 | 40 | 11 | 16 | 3 | 6201ZZx1 | 32 | 10 | - | - | - | |||
S5M150 | 10 | 17 | 22 | 3 | 6000ZZx2 | 26 | 8 | - | - | - | ||||||||
36 | S5M100 | 12 | 57.30 | 56.34 | 61 | 45 | 11 | 16 | 3 | 6201ZZx1 | 32 | 10 | - | |||||
40 | S5M100 | 12 | 63.66 | 62.70 | 67 | 50 | 11 | 16 | 3 | 6201ZZx1 | 32 | 10 | - | - | - |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price | |||||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTFW | KHTFW | BHTFW | MHTFW | ||||||||
AHTFW KHTFW BHTFW MHTFW | 16 | S5M150 | 6 | 25.46 | 24.50 | 32 | 20 | 17 | 22 | 14.5 | 606ZZx2 | 17 | 6 | ||||
S5M250 | 27 | 32 | - | - | |||||||||||||
18 | S5M150 | 8 | 28.65 | 27.69 | 33 | 22 | 17 | 22 | 16.5 | 698ZZx2 | 19 | 6 | |||||
S5M250 | 27 | 32 | - | - | |||||||||||||
20 | S5M150 | 8 | 31.83 | 30.87 | 36 | 24 | 17 | 22 | 16.5 | 698ZZx2 | 19 | 6 | |||||
S5M250 | 27 | 32 | - | - | |||||||||||||
22 | S5M150 | 8 | 35.01 | 34.05 | 40 | 27 | 17 | 22 | 19.5 | 608ZZx2 | 22 | 7 | |||||
S5M250 | 27 | 32 | - | - | |||||||||||||
24 | S5M150 | 8 | 38.20 | 37.24 | 45 | 30 | 17 | 22 | 19.5 | 608ZZx2 | 22 | 7 | |||||
S5M250 | 27 | 32 | - | - | |||||||||||||
25 | S5M100 | 6 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 13 | 696ZZx2 | 15 | 5 | |||||
S5M150 | 17 | 22 | |||||||||||||||
S5M250 | 27 | 32 | 14.5 | 606ZZx2 | 17 | 6 | - | - | |||||||||
25 | S5M100 | 8 | 39.79 | 38.83 | 45 | 30 | 11 | 16 | 16.5 | 698ZZx2 | 19 | 6 | |||||
S5M150 | 17 | 22 | |||||||||||||||
S5M250 | 27 | 32 | 19.5 | 608ZZx2 | 22 | 7 | - | - | |||||||||
26 | S5M150 | 10 | 41.38 | 40.42 | 48 | 35 | 17 | 22 | 25 | 6200ZZx2 | 30 | 9 | |||||
S5M250 | 27 | 32 | - | - | |||||||||||||
28 | S5M100 | 10 | 44.56 | 43.60 | 48 | 35 | 11 | 16 | 19.5 | 6900ZZx2 | 22 | 6 | |||||
S5M150 | 17 | 22 | |||||||||||||||
S5M250 | 27 | 32 | 25 | 6200ZZx2 | 30 | 9 | - | - | |||||||||
30 | S5M150 | 12 | 47.75 | 46.79 | 52 | 36 | 17 | 22 | 25 | 6001ZZx2 | 28 | 8 | |||||
S5M250 | 27 | 32 | 27 | 6201ZZx2 | 32 | 10 | - | - | |||||||||
32 | S5M150 | 12 | 50.93 | 49.97 | 55 | 40 | 17 | 22 | 25 | 6001ZZx2 | 28 | 8 | - | - | |||
S5M250 | 27 | 32 | 27 | 6201ZZx2 | 32 | 10 | - | - | |||||||||
36 | S5M150 | 15 | 57.30 | 56.34 | 61 | 45 | 17 | 22 | 29 | 6002ZZx2 | 32 | 9 | |||||
S5M250 | 27 | 32 | 30 | 6202ZZx2 | 35 | 11 | - | - | |||||||||
40 | S5M150 | 15 | 63.66 | 62.70 | 67 | 50 | 17 | 22 | 29 | 6002ZZx2 | 32 | 9 | - | - | |||
S5M250 | 27 | 32 | 30 | 6202ZZx2 | 35 | 11 | - | - |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | Unit Price | |||||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTF | KHTF | BHTF | MHTF | ||||||||
AHTF KHTF BHTF MHTF | 20 | S8M150 | 12 | 50.93 | 49.56 | 58 | 40 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 | ||||
S8M250 | 15 | 28 | 33 | 5.5 | 6202ZZx2 | 35 | 11 | ||||||||||
22 | S8M150 | 12 | 56.02 | 54.65 | 61 | 45 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 | |||||
24 | S8M150 | 12 | 61.12 | 59.74 | 67 | 50 | 17 | 22 | 6 | 6201ZZx1 | 32 | 10 | |||||
S8M250 | 28 | 33 | 6.5 | 6201ZZx2 | |||||||||||||
S8M300 | 15 | 33 | 38 | 8 | 6202ZZx2 | 35 | 11 | - | - | ||||||||
S8M400 | 44 | 49 | 13.5 | ||||||||||||||
25 | S8M150 | 15 | 63.66 | 62.29 | 70 | 56 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |||||
26 | S8M150 | 15 | 66.21 | 64.84 | 74 | 58 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |||||
28 | S8M150 | 15 | 71.30 | 69.93 | 80 | 60 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |||||
30 | S8M150 | 15 | 76.39 | 75.02 | 87 | 67 | 17 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |||||
S8M250 | 28 | 33 | 5.5 | 6202ZZx2 | |||||||||||||
S8M300 | 20 | 33 | 38 | 5 | 6204ZZx2 | 47 | 14 | - | - | ||||||||
S8M400 | 44 | 49 | 10.5 | ||||||||||||||
32 | S8M150 | 20 | 81.49 | 80.12 | 87 | 67 | 17 | 22 | 4 | 6204ZZx1 | 47 | 14 | |||||
34 | S8M150 | 20 | 86.58 | 85.21 | 95 | 75 | 17 | 22 | 4 | 6204ZZx1 | 47 | 14 | |||||
40 | S8M150 | 25 | 101.86 | 100.49 | 111 | 90 | 17 | 22 | 3.5 | 6205ZZx1 | 52 | 15 | - | - |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price | |||||||
Type | Number of Teeth | Applicable Belt | No. | D | B | AHTFW | KHTFW | BHTFW | MHTFW | ||||||||
AHTFW KHTFW BHTFW MHTFW | 22 | S8M250 | 12 | 56.02 | 54.65 | 61 | 45 | 28 | 33 | 27 | 6201ZZx2 | 32 | 10 | ||||
S8M300 | 33 | 38 | - | - | |||||||||||||
S8M400 | 44 | 49 | |||||||||||||||
24 | S8M250 | 12 | 61.12 | 59.74 | 67 | 50 | 28 | 33 | 27 | 6201ZZx2 | 32 | 10 | |||||
S8M300 | 33 | 38 | - | - | |||||||||||||
S8M400 | 44 | 49 | |||||||||||||||
25 | S8M250 | 12 | 63.66 | 62.29 | 70 | 56 | 28 | 33 | 27 | 6201ZZx2 | 32 | 10 | |||||
S8M300 | 33 | 38 | - | - | |||||||||||||
S8M400 | 44 | 49 | |||||||||||||||
26 | S8M150 | 12 | 66.21 | 64.84 | 74 | 58 | 17 | 22 | 25 | 6001ZZx2 | 28 | 8 | |||||
S8M250 | 28 | 33 | |||||||||||||||
S8M300 | 33 | 38 | 27 | 6201ZZx2 | 32 | 10 | - | - | |||||||||
S8M400 | 44 | 49 | |||||||||||||||
28 | S8M250 | 15 | 71.30 | 69.93 | 80 | 60 | 28 | 33 | 30 | 6202ZZx2 | 35 | 11 | |||||
S8M300 | 33 | 38 | - | - | |||||||||||||
S8M400 | 44 | 49 | |||||||||||||||
30 | S8M150 | 15 | 76.39 | 75.02 | 87 | 67 | 17 | 22 | 29 | 6002ZZx2 | 32 | 9 | |||||
S8M250 | 28 | 33 | |||||||||||||||
S8M300 | 33 | 38 | 30 | 6202ZZx2 | 35 | 11 | - | - | |||||||||
S8M400 | 44 | 49 | |||||||||||||||
30 | S8M250 | 20 | 76.39 | 75.02 | 87 | 67 | 28 | 33 | 37 | 6004ZZx2 | 42 | 12 | |||||
S8M300 | 33 | 38 | 41 | 6204ZZx2 | 47 | 14 | - | - | |||||||||
S8M400 | 44 | 49 | |||||||||||||||
32 | S8M250 | 20 | 81.49 | 80.12 | 87 | 67 | 28 | 33 | 41 | 6204ZZx2 | 47 | 14 | |||||
S8M300 | 33 | 38 | - | - | |||||||||||||
S8M400 | 44 | 49 | |||||||||||||||
34 | S8M250 | 20 | 86.58 | 85.21 | 95 | 75 | 28 | 33 | 41 | 6204ZZx2 | 47 | 14 | |||||
S8M300 | 33 | 38 | - | - | |||||||||||||
S8M400 | 44 | 49 | |||||||||||||||
40 | S8M250 | 25 | 101.86 | 100.49 | 111 | 90 | 28 | 33 | 43 | 6005ZZx2 | 47 | 12 | - | - | |||
S8M300 | 33 | 38 | 47 | 6205ZZx2 | 52 | 15 | - | - | |||||||||
S8M400 | 44 | 49 | - | - |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price | ||||
Type | Number of Teeth | Applicable Belt | No. | D | B | BHTFWNF | ||||||||
BHTFWNF | 28 | S14M400 | 30 | 124.78 | 121.98 | 136 | 101 | 46 | 53 | 57 | 6206ZZx2 | 62 | 16 | |
S14M600 | 67 | 74 | ||||||||||||
S14M400 | 40 | 124.78 | 121.98 | 136 | 101 | 46 | 53 | 73.5 | 6208ZZx2 | 80 | 18 | |||
S14M600 | 67 | 74 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
AHTF16S5M100 |
AHTF18S5M100 |
AHTF20S5M100 |
AHTF20S5M150 |
AHTF20S8M150 |
AHTF20S8M250 |
AHTF22S5M100 |
AHTF22S5M150 |
AHTF22S8M150 |
AHTF24S5M100 |
AHTF24S5M150 |
AHTF24S8M150 |
AHTF24S8M250 |
AHTF24S8M400 |
AHTF25S5M100 |
AHTF25S5M150 |
AHTF25S8M150 |
AHTF26S5M100 |
AHTF26S8M150 |
AHTF28S5M100 |
AHTF28S5M150 |
AHTF28S8M150 |
AHTF30S5M100 |
AHTF30S5M150 |
AHTF30S8M150 |
AHTF30S8M250 |
AHTF30S8M400 |
AHTF32S5M100 |
AHTF32S5M150 |
AHTF32S8M150 |
AHTF34S8M150 |
AHTF36S5M100 |
AHTF40S5M100 |
AHTF40S8M150 |
AHTFW16-S5M150-6 |
AHTFW16-S5M250-6 |
AHTFW18-S5M150-8 |
AHTFW18-S5M250-8 |
AHTFW20-S5M150-8 |
AHTFW20-S5M250-8 |
AHTFW22-S5M150-8 |
AHTFW22-S5M250-8 |
AHTFW22-S8M250-12 |
AHTFW22-S8M400-12 |
AHTFW24-S5M150-8 |
AHTFW24-S5M250-8 |
AHTFW24-S8M250-12 |
AHTFW24-S8M400-12 |
AHTFW25-S5M100-6 |
AHTFW25-S5M100-8 |
AHTFW25-S5M150-6 |
AHTFW25-S5M150-8 |
AHTFW25-S5M250-6 |
AHTFW25-S5M250-8 |
AHTFW25-S8M250-12 |
AHTFW25-S8M400-12 |
AHTFW26-S5M150-10 |
AHTFW26-S5M250-10 |
AHTFW26-S8M150-12 |
AHTFW26-S8M250-12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Type | Belt Width Used (mm) | The Number of Teeth (T) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
28.86 € | 1 | Available | 6 Days | 10 | S5M | 10 | 16 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
30.12 € | 1 | Available | 6 Days | 10 | S5M | 10 | 18 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
31.38 € | 1 | Available | 6 Days | 10 | S5M | 10 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
34.92 € | 1 | Available | 6 Days | 10 | S5M | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
55.92 € | 1 | Available | 8 Days | 10 | S8M | 15 | 20 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
73.89 € | 1 | Available | 8 Days | 10 | S8M | 25 | 20 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
35.17 € | 1 | Available | 6 Days | 10 | S5M | 10 | 22 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
42.14 € | 1 | Available | 6 Days | 10 | S5M | 15 | 22 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
61.74 € | 1 | Available | 8 Days | 10 | S8M | 15 | 22 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
37.71 € | 1 | Available | 6 Days | 10 | S5M | 10 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
44.66 € | 1 | Available | 6 Days | 10 | S5M | 15 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
64.65 € | 1 | Available | 8 Days | 10 | S8M | 15 | 24 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
85.02 € | 1 | Available | 8 Days | 10 | S8M | 25 | 24 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
107.30 € | 1 | Available | 8 Days | 10 | S8M | 40 | 24 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
38.34 € | 1 | Available | 6 Days | 10 | S5M | 10 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
46.57 € | 1 | Available | 6 Days | 10 | S5M | 15 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
68.07 € | 1 | Available | 8 Days | 10 | S8M | 15 | 25 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
39.74 € | 1 | Available | 6 Days | 10 | S5M | 10 | 26 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
70.47 € | 1 | Available | 8 Days | 10 | S8M | 15 | 26 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
40.99 € | 1 | Available | 8 Days | 10 | S5M | 10 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
42.14 € | 1 | Available | 6 Days | 10 | S5M | 15 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
71.62 € | 1 | Available | 8 Days | 10 | S8M | 15 | 28 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
43.39 € | 1 | Available | 8 Days | 10 | S5M | 10 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
55.17 € | 1 | Available | 6 Days | 10 | S5M | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
72.88 € | 1 | Available | 8 Days | 10 | S8M | 15 | 30 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
92.62 € | 1 | Available | 8 Days | 10 | S8M | 25 | 30 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
113.36 € | 1 | Available | 8 Days | 10 | S8M | 40 | 30 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
46.05 € | 1 | Available | 8 Days | 10 | S5M | 10 | 32 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
57.96 € | 1 | Available | 8 Days | 10 | S5M | 15 | 32 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
81.35 € | 1 | Available | 8 Days | 10 | S8M | 15 | 32 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
88.19 € | 1 | Available | 8 Days | 10 | S8M | 15 | 34 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
49.73 € | 1 | Available | 8 Days | 10 | S5M | 10 | 36 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
56.05 € | 1 | Available | 6 Days | 10 | S5M | 10 | 40 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | |
117.42 € | 1 | Available | 8 Days | 10 | S8M | 15 | 40 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | - | |
47.71 € | 1 | Available |
Same day
Stock | 10 | S5M | 15 | 16 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
54.17 € | 1 | Available | 6 Days | 10 | S5M | 25 | 16 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
48.83 € | 1 | Available | 6 Days | 10 | S5M | 15 | 18 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
55.42 € | 1 | Available | 6 Days | 10 | S5M | 25 | 18 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
49.98 € | 1 | Available | 6 Days | 10 | S5M | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
57.19 € | 1 | Available | 6 Days | 10 | S5M | 25 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
51.13 € | 1 | Available | 6 Days | 10 | S5M | 15 | 22 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
57.96 € | 1 | Available | 6 Days | 10 | S5M | 25 | 22 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
97.29 € | 1 | Available | 8 Days | 10 | S8M | 25 | 22 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
125.13 € | 1 | Available | 8 Days | 10 | S8M | 40 | 22 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
52.39 € | 1 | Available | 6 Days | 10 | S5M | 15 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
60.22 € | 1 | Available | 6 Days | 10 | S5M | 25 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
103.88 € | 1 | Available | 8 Days | 10 | S8M | 25 | 24 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
133.61 € | 1 | Available | 8 Days | 10 | S8M | 40 | 24 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
49.47 € | 1 | Available | 6 Days | 10 | S5M | 10 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
51.23 € | 1 | Available | 6 Days | 10 | S5M | 10 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
53.52 € | 1 | Available | 6 Days | 10 | S5M | 15 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
55.29 € | 1 | Available | 6 Days | 10 | S5M | 15 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
61.49 € | 1 | Available | 6 Days | 10 | S5M | 25 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
63.02 € | 1 | Available | 6 Days | 10 | S5M | 25 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
109.83 € | 1 | Available | 8 Days | 10 | S8M | 25 | 25 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
136.91 € | 1 | Available | 8 Days | 10 | S8M | 40 | 25 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
57.44 € | 1 | Available | 6 Days | 10 | S5M | 15 | 26 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 10 | |
67.83 € | 1 | Available | 6 Days | 10 | S5M | 25 | 26 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 10 | |
96.92 € | 1 | Available | 8 Days | 10 | S8M | 15 | 26 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
113.88 € | 1 | Available | 8 Days | 10 | S8M | 25 | 26 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 |
Loading...
Type | Idlers with Teeth | Timing Pulleys/Idlers | Idlers |
---|
Configure
Stock
Basic Attributes
Belt Type
Belt Width Used(mm)
The Number of Teeth(T)
Material
Surface Treatment
Shaft Bore Dia. d(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes