Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | |
HTBN | Rubber | High Hardness Synthetic Rubber: Hardness 88° |
Core Wire | Glass Core Wire | |
Cloth | Nylon Cloth |
Type | Material | |
PTBN | Rubber | Chloroprene Rubber |
Core Wire | Glass Core Wire | |
Cloth | Nylon Cloth |
Part Number | ||||
Type | Belt Number | Belt Nominal Width | ||
HTBN PTBN | 1800-MTS8M 960-UP8M | - 400 - 250 |
Type | Pitch | l | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
MTS8M | 8 | 5.2 | 5.3 | 3.05 | 2.25 | 0.686 | 45.0 |
Type | Pitch | l | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
UP5M | 5 | 3.25 | 3.60 | 1.81 | 1.79 | 0.571 | 41.0 |
UP8M | 8 | 5.2 | 5.20 | 2.90 | 2.30 | 0.686 | 50.8 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | |||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | |||||
150 | 250 | 300 | 400 | |||||
HTBN (Rubber) | 528-MTS8M | 150 (15mm) 250 (25mm) 300 (30mm) 400 (40mm) | 66 | 528 | ||||
560-MTS8M | 70 | 560 | ||||||
584-MTS8M | 73 | 584 | ||||||
600-MTS8M | 75 | 600 | ||||||
632-MTS8M | 79 | 632 | ||||||
640-MTS8M | 80 | 640 | ||||||
656-MTS8M | 82 | 656 | ||||||
712-MTS8M | 89 | 712 | ||||||
720-MTS8M | 90 | 720 | ||||||
760-MTS8M | 95 | 760 | ||||||
800-MTS8M | 100 | 800 | ||||||
824-MTS8M | 103 | 824 | ||||||
848-MTS8M | 106 | 848 | ||||||
856-MTS8M | 107 | 856 | ||||||
880-MTS8M | 110 | 880 | ||||||
896-MTS8M | 112 | 896 | ||||||
920-MTS8M | 115 | 920 | ||||||
928-MTS8M | 116 | 928 | ||||||
944-MTS8M | 118 | 944 | ||||||
960-MTS8M | 120 | 960 | ||||||
976-MTS8M | 122 | 976 | ||||||
1000-MTS8M | 125 | 1000 | ||||||
1024-MTS8M | 128 | 1024 | ||||||
1056-MTS8M | 132 | 1056 | ||||||
1080-MTS8M | 135 | 1080 | ||||||
1120-MTS8M | 140 | 1120 | ||||||
1152-MTS8M | 144 | 1152 | ||||||
1160-MTS8M | 145 | 1160 | ||||||
1200-MTS8M | 150 | 1200 | ||||||
1216-MTS8M | 152 | 1216 | ||||||
1248-MTS8M | 156 | 1248 | ||||||
1280-MTS8M | 160 | 1280 | ||||||
1304-MTS8M | 163 | 1304 | ||||||
1320-MTS8M | 165 | 1320 | ||||||
1352-MTS8M | 169 | 1352 | ||||||
1360-MTS8M | 170 | 1360 | ||||||
1400-MTS8M | 175 | 1400 | ||||||
1480-MTS8M | 185 | 1480 | ||||||
1520-MTS8M | 190 | 1520 | ||||||
1600-MTS8M | 200 | 1600 | ||||||
1640-MTS8M | 205 | 1640 | ||||||
1680-MTS8M | 210 | 1680 | ||||||
1760-MTS8M | 220 | 1760 | ||||||
1800-MTS8M | 225 | 1800 | ||||||
1880-MTS8M | 235 | 1880 | ||||||
1960-MTS8M | 245 | 1960 | ||||||
2000-MTS8M | 250 | 2000 | ||||||
2064-MTS8M | 258 | 2064 | ||||||
2400-MTS8M | 300 | 2400 | ||||||
2600-MTS8M | 325 | 2600 | ||||||
2800-MTS8M | 350 | 2800 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price 1 ~ 4 pc(s). | |||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | |||
100 | 150 | |||||
PTBN (Rubber) | 215-UP5M | 100 (10mm) 150 (15mm) | 43 | 215 | ||
225-UP5M | 45 | 225 | ||||
255-UP5M | 51 | 255 | ||||
260-UP5M | 52 | 260 | ||||
275-UP5M | 55 | 275 | ||||
295-UP5M | 59 | 295 | ||||
300-UP5M | 60 | 300 | ||||
310-UP5M | 62 | 310 | ||||
320-UP5M | 64 | 320 | ||||
325-UP5M | 65 | 325 | ||||
340-UP5M | 68 | 340 | ||||
350-UP5M | 70 | 350 | ||||
370-UP5M | 74 | 370 | ||||
375-UP5M | 75 | 375 | ||||
400-UP5M | 80 | 400 | ||||
420-UP5M | 84 | 420 | ||||
425-UP5M | 85 | 425 | ||||
430-UP5M | 86 | 430 | ||||
440-UP5M | 88 | 440 | ||||
450-UP5M | 90 | 450 | ||||
475-UP5M | 95 | 475 | ||||
490-UP5M | 98 | 490 | ||||
500-UP5M | 100 | 500 | ||||
515-UP5M | 103 | 515 | ||||
520-UP5M | 104 | 520 | ||||
525-UP5M | 105 | 525 | ||||
530-UP5M | 106 | 530 | ||||
550-UP5M | 110 | 550 | ||||
560-UP5M | 112 | 560 | ||||
575-UP5M | 115 | 575 | ||||
595-UP5M | 119 | 595 | ||||
600-UP5M | 120 | 600 | ||||
605-UP5M | 121 | 605 | ||||
635-UP5M | 127 | 635 | ||||
650-UP5M | 130 | 650 | ||||
670-UP5M | 134 | 670 | ||||
675-UP5M | 135 | 675 | ||||
690-UP5M | 138 | 690 | ||||
725-UP5M | 145 | 725 | ||||
740-UP5M | 148 | 740 | ||||
750-UP5M | 150 | 750 | ||||
780-UP5M | 156 | 780 | ||||
800-UP5M | 160 | 800 | ||||
835-UP5M | 167 | 835 | ||||
850-UP5M | 170 | 850 | ||||
900-UP5M | 180 | 900 | ||||
1000-UP5M | 200 | 1000 | ||||
1050-UP5M | 210 | 1050 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price 1 ~ 4 pc(s). | |||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | |||
150 | 250 | |||||
PTBN (Rubber) | 480-UP8M | 150 (15mm) 250 (25mm) | 60 | 480 | ||
512-UP8M | 64 | 512 | ||||
520-UP8M | 65 | 520 | ||||
536-UP8M | 67 | 536 | ||||
560-UP8M | 70 | 560 | ||||
584-UP8M | 73 | 584 | ||||
600-UP8M | 75 | 600 | ||||
632-UP8M | 79 | 632 | ||||
640-UP8M | 80 | 640 | ||||
680-UP8M | 85 | 680 | ||||
712-UP8M | 89 | 712 | ||||
720-UP8M | 90 | 720 | ||||
760-UP8M | 95 | 760 | ||||
800-UP8M | 100 | 800 | ||||
832-UP8M | 104 | 832 | ||||
840-UP8M | 105 | 840 | ||||
856-UP8M | 107 | 856 | ||||
880-UP8M | 110 | 880 | ||||
960-UP8M | 120 | 960 | ||||
1040-UP8M | 130 | 1040 | ||||
1080-UP8M | 135 | 1080 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Type | Belt Width (mm) (mm) | Belt-shaped type | Circumference Length (mm) | Number of Teeth (Teeth) | |
---|---|---|---|---|---|---|---|---|---|---|
59.21 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1000 | 125 | |
98.95 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1000 | 125 | |
118.69 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1000 | 125 | |
157.91 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1000 | 125 | |
60.86 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1024 | 128 | |
100.97 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1024 | 128 | |
120.95 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1024 | 128 | |
162.21 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1024 | 128 | |
62.62 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1056 | 132 | |
103.88 € | 1 | Available | 43 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1056 | 132 | |
124.63 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1056 | 132 | |
166.50 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1056 | 132 | |
64.02 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1080 | 135 | |
107.56 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1080 | 135 | |
128.17 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1080 | 135 | |
170.82 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1080 | 135 | |
66.04 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1120 | 140 | |
110.32 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1120 | 140 | |
132.34 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1120 | 140 | |
176.50 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1120 | 140 | |
66.55 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1136 | 142 | |
111.09 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1136 | 142 | |
134.62 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1136 | 142 | |
179.41 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1136 | 142 | |
67.95 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1152 | 144 | |
113.24 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1152 | 144 | |
136.65 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1152 | 144 | |
181.57 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1152 | 144 | |
68.57 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1160 | 145 | |
114.63 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1160 | 145 | |
137.54 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1160 | 145 | |
182.19 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1160 | 145 | |
70.47 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1200 | 150 | |
118.05 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1200 | 150 | |
141.71 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1200 | 150 | |
189.27 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1200 | 150 | |
70.73 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1216 | 152 | |
118.17 € | 1 | Available | 43 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1216 | 152 | |
141.83 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1216 | 152 | |
189.65 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1216 | 152 | |
71.99 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1248 | 156 | |
119.56 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1248 | 156 | |
143.48 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1248 | 156 | |
192.19 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1248 | 156 | |
73.01 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1280 | 160 | |
121.72 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1280 | 160 | |
146.01 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1280 | 160 | |
194.98 € | 1 | Available | 43 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1280 | 160 | |
74.02 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1304 | 163 | |
123.24 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1304 | 163 | |
147.78 € | 1 | Available | 43 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1304 | 163 | |
197.88 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1304 | 163 | |
75.40 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1320 | 165 | |
125.27 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1320 | 165 | |
148.79 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1320 | 165 | |
200.80 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1320 | 165 | |
76.92 € | 1 | Available | 9 Days | 10 | MTS8M | 15 | Round Tooth Profile Mega Torque | 1352 | 169 | |
128.17 € | 1 | Available | 9 Days | 10 | MTS8M | 25 | Round Tooth Profile Mega Torque | 1352 | 169 | |
154.49 € | 1 | Available | 9 Days | 10 | MTS8M | 30 | Round Tooth Profile Mega Torque | 1352 | 169 | |
206.48 € | 1 | Available | 9 Days | 10 | MTS8M | 40 | Round Tooth Profile Mega Torque | 1352 | 169 |
Loading...
Belt shape | Closed End | Belt tooth surface | Standard (Single Sided) | Belt material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Core Wire | Transmission torque | High Torque Transmission |
Configure
Basic Attributes
Belt Type
Belt Width (mm)(mm)
Belt-shaped type
Circumference Length(mm)
Number of Teeth(Teeth)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes