Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | |||
No Bearing | With Bearings | Core | Lining | Bearing | |
ROUAM | RORUAM | EN AW-5052 Equiv. | Urethane (Natural Color) | Steel | Shore A90 |
ROUSM | - | EN 1.4301 Equiv. |
Part Number | - | d | - | L | - | F | - | T |
ROUSM30 RORUAM40 | - | 8 | - - | L30 L40 | - - | F10 F8 | - - | T5 T3 |
Part Number | dH7 Selection | 1mm Increment | |||||||||
Type | D | L | F | T | |||||||
ROUAM ROUSM | 25 | 8 | 10 | 12 | 15~50 | 0~46 (F+T≤L-2) | |||||
30 | 8 | 10 | 12 | 15 | |||||||
35 | 10 | 12 | 15 | 20 | 20~50 | ||||||
40 | 10 | 12 | 15 | 20 | |||||||
50 | 12 | 15 | 20 | 25 | 25~100 | 0~96 (F+T≤L-2) | |||||
60 | 12 | 15 | 20 | 25 | 30 | 30~100 | |||||
80 | 15 | 20 | 25 | 30 | 40~100 |
Part Number | 1mm Increment | d | D1H7 | dh | B | Bearing Used | |||
Type | D | L | F | T | |||||
RORUAM | 25 | 20~50 | 0~46 (F+T≤L-2) | 6 | 15 | 10 | 5 | 696ZZx2 | |
30 | 8 | 19 | 15 | 6 | 698ZZx2 | ||||
35 | 25~50 | 10 | 22 | 18 | 6 | 6900ZZx2 | |||
40 | 12 | 28 | 24 | 8 | 6001ZZx2 | ||||
50 | 25~100 | 2~96 (F+T≤L-2) | 15 | 32 | 28 | 9 | 6002ZZx2 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
RORUAM25-L[20-50/1]-F[0-46/1]-T[0-46/1] |
RORUAM30-L[20-50/1]-F[0-46/1]-T[0-46/1] |
RORUAM35-L[25-50/1]-F[0-46/1]-T[0-46/1] |
RORUAM40-L[25-50/1]-F[0-46/1]-T[0-46/1] |
RORUAM50-L[25-100/1]-F[0-96/1]-T[0-96/1] |
ROUAM25-[8,10,12]-L[15-50/1]-F[0-46/1]-T[0-46/1] |
ROUAM30-[8,10,12,15]-L[15-50/1]-F[0-46/1]-T[0-46/1] |
ROUAM35-[10,12,15,20]-L[20-50/1]-F[0-46/1]-T[0-46/1] |
ROUAM40-[10,12,15,20]-L[20-50/1]-F[0-46/1]-T[0-46/1] |
ROUAM50-[12,15,20,25]-L[25-100/1]-F[0-96/1]-T[0-96/1] |
ROUAM60-[12,15,20,25,30]-L[30-100/1]-F[0-96/1]-T[0-96/1] |
ROUAM80-[15,20,25,30]-L[40-100/1]-F[0-96/1]-T[0-96/1] |
ROUSM25-[8,10,12]-L[15-50/1]-F[0-46/1]-T[0-46/1] |
ROUSM30-[8,10,12,15]-L[15-50/1]-F[0-46/1]-T[0-46/1] |
ROUSM35-[10,12,15,20]-L[20-50/1]-F[0-46/1]-T[0-46/1] |
ROUSM40-[10,12,15,20]-L[20-50/1]-F[0-46/1]-T[0-46/1] |
ROUSM50-[12,15,20,25]-L[25-100/1]-F[0-96/1]-T[0-96/1] |
ROUSM60-[12,15,20,25,30]-L[30-100/1]-F[0-96/1]-T[0-96/1] |
ROUSM80-[15,20,25,30]-L[40-100/1]-F[0-96/1]-T[0-96/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Method | O.D. (mm) | Material | Length (mm) | I.D. d (mm) | Bearing Material | F (mm) | L (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 10 Days | 10 | With Bearing | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | - | Steel | 0 ~ 46 | 20 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | With Bearing | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | - | Steel | 0 ~ 46 | 20 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | With Bearing | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | - | Steel | 0 ~ 46 | 25 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | With Bearing | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | - | Steel | 0 ~ 46 | 25 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | With Bearing | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 / ~100 | - | Steel | 0 ~ 96 | 25 ~ 100 | 0 ~ 96 | ||
- | 1 | 10 Days | 10 | Straight | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 ~ 12 | - | 0 ~ 46 | 15 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 ~ 15 | - | 0 ~ 46 | 15 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 ~ 20 | - | 0 ~ 46 | 20 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 ~ 20 | - | 0 ~ 46 | 20 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 / ~100 | 12 ~ 25 | - | 0 ~ 96 | 25 ~ 100 | 0 ~ 96 | ||
- | 1 | 10 Days | 10 | Straight | 60 | [Aluminum] Aluminum Alloy 5000 series | ~50 / ~100 | 12 ~ 30 | - | 0 ~ 96 | 30 ~ 100 | 0 ~ 96 | ||
- | 1 | 10 Days | 10 | Straight | 80 | [Aluminum] Aluminum Alloy 5000 series | ~50 / ~100 | 15 ~ 30 | - | 0 ~ 96 | 40 ~ 100 | 0 ~ 96 | ||
- | 1 | 10 Days | 10 | Straight | 25 | EN 1.4301 Equiv. | ~50 | 8 ~ 12 | - | 0 ~ 46 | 15 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 30 | EN 1.4301 Equiv. | ~50 | 8 ~ 15 | - | 0 ~ 46 | 15 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 35 | EN 1.4301 Equiv. | ~50 | 10 ~ 20 | - | 0 ~ 46 | 20 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 40 | EN 1.4301 Equiv. | ~50 | 10 ~ 20 | - | 0 ~ 46 | 20 ~ 50 | 0 ~ 46 | ||
- | 1 | 10 Days | 10 | Straight | 50 | EN 1.4301 Equiv. | ~50 / ~100 | 12 ~ 25 | - | 0 ~ 96 | 25 ~ 100 | 0 ~ 96 | ||
- | 1 | 10 Days | 10 | Straight | 60 | EN 1.4301 Equiv. | ~50 / ~100 | 12 ~ 30 | - | 0 ~ 96 | 30 ~ 100 | 0 ~ 96 | ||
- | 1 | 10 Days | 10 | Straight | 80 | EN 1.4301 Equiv. | ~50 / ~100 | 15 ~ 30 | - | 0 ~ 96 | 40 ~ 100 | 0 ~ 96 |
Loading...
Roller Type | Urethane, Rubber Roller | Urethane Rubber Processing | Lining | Roller Shape | Grooved |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Urethane/Rubber Material | Urethane | Urethane/Rubber Hardness | 90 |
Urethane/Rubber Color | Natural Color |
Configure
Basic Attributes
Mounting Method
O.D.(mm)
Material
Length(mm)
I.D. d(mm)
Bearing Material
F(mm)
L(mm)
T(mm)
Type
Filter by CAD data type
Optional Attributes