Silicon Rubber / Urethane Molded Bearings / Flat / with Threaded Shaft (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UMBGH6-20

Silicon Rubber/Urethane Molded Bearings/Flat/with Threaded Shaft:Related Image

Type Material HardnessColorBearingShaft
Flat
Standard ThreadedLong Threaded Material Surface Treatment
UMBKHUMBKTUrethaneShore A95BlackEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
UMSBKHUMSBKTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBKWHUMBKWTWhiteEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating *1
UMSBKWHUMSBKWTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBHUMBTShore A90BlackEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
UMSBHUMSBTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBWHUMBWTWhiteEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating *1
UMSWHUMSWTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBGH-Shore A70BlackEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
UMBLH-Shore A50BlackEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
UMBLWHUMBLWTWhiteEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating *1
SUMBHSUMBTSilicon RubberShore A70Light GrayEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating
SUMSBHSUMSBTEN 1.4125 Equiv.EN 1.4305 Equiv.-
UMBDHUMBDTAntistatic Urethane (Gray)Shore A90GrayEN 1.3505 Equiv.Free Cutting SteelElectroless Nickel Plating

■Properties of Antistatic Urethane
ItemUnitUMBDH, UMBDT
Specific Volume ResistivityΩ • cm2.1x108
Surface Resistivity4.0x109
Test Conditions (Temperature 30°C / Humidity 60%)
Listed values are not guaranteed values but an example of measured values.

Specifications

Part Number-D
UMBH10-30A
 ■ Shape A
Part NumberDM (Coarse)FAllowable Load N (kgf)BD1r
(min.)
GUsed
Bearing
TypedStandardLongUrethaneSilicon
Shore A95Shore A90Shore A70Shore A50Shore A70
Standard Threaded
UMBKH
UMSBKH
UMBKWH
UMSBKWH
UMBH
UMSBH
UMBWH
*UMSWH
UMBGH
UMBLH
UMBLWH
*SUMBH
SUMSBH
UMBDH
Long Threaded
UMBKT
UMSBKT
UMBKWT
UMSBKWT
UMBT
UMSBT
UMBWT
*UMSWT


UMBLWT
*SUMBT
SUMSBT
UMBDT
310M34638(3.8)28(2.8)9(0.9)4(0.4)7(0.7)370.11.5W683ZZA
31253(5.4)34(3.5)10(1)6(0.6)9.8(1)
*413M45866(6.7)44(4.5)13(1.3)7(0.7)13(1.3)490.15W684AX50ZZ
1679(8.1)59(6)16(1.6)6(0.6)18(1.8)5130.2624ZZ
*51679(8.1)16(1.6)2.5WBC5-13ZZ
20102(10.4)78(8)20(2)9(0.9)24(2.4)160.3625ZZ
*620M6812114(11.7)23(2.3)15(1.5)150.2696ZZ
28218(22.2)157(16)44(4.5)39(4)47(4.8)6190.3626ZZ
*828208(21.2)42(4.3)35(3.6)7224608ZZ
30A-176(18)81(8.3)65(6.7)53(5.4)608ZZ
1030A94(9.6)51(5.2)82656000ZZ
40A-274(28)136(13.9)93(9.5)82(8.4)9300.66200ZZ
1540AM101220122(12.4)96(9.9)320.36002ZZ
45A-343(35)109(11.1)102(10.5)103(10.5)11350.66202ZZ
2045A130(13.3)98(10.1)9370.386904ZZ
55A-490(50)225(22.9)176(18.1)147(15)144716204ZZ
2565A-750(70)333(34)250(25.8)226(23)1552106205ZZ
Only d4 ~ 8 are available for * marked types.
See price chart for available sizes.
Allowable load is for reference.

■ Shape B
Part NumberDM (Coarse)FAllowable Load N (kgf)BD1B1r
(min.)
GUsed
Bearing
TypedStandardLongUrethaneSilicon
Shore A95Shore A90Shore A70Shore A50Shore A70
Standard Threaded
UMBKH
UMSBKH
UMBKWH
UMSBKWH
UMBH

UMSBH
UMBWH
UMSWH
UMBGH
UMBLH
UMBLWH
SUMBH
SUMSBH
UMBDH
Long Threaded
UMBKT
UMSBKT
UMBKWT
UMSBKWT

UMBT
UMSBT
UMBWT
UMSWT


UMBLWT
SUMBT
SUMSBT
UMBDT
830M6812248(25.3)176(18)81(8.3)65(6.7)53(5.4)112270.34608ZZ
1030201(20.5)94(9.6)51(5.2)26856000ZZ
40412(42)274(28)136(13.9)93(9.5)82(8.4)3090.66200ZZ
1540M101220369(37.6)122(12.4)96(9.9)12320.36002ZZ
45534(54.5)343(35)109(11.1)102(10.5)103(10.5)1535110.66202ZZ
2045391(39.9)130(13.3)98(10.1)123790.386904ZZ
55674(68.7)490(50)225(22.9)176(18.1)147(15)18471416204ZZ
2565999(101.9)750(70)333(34)250(25.8)226(23)195215106205ZZ
See price chart for available sizes.
Allowable load is for reference.

Alterations

Silicon Rubber/Urethane Molded Bearings/Flat/with Threaded Shaft:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UMBGH6-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

14.55 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Standard Threaded2056620.1 to 50.023Shore A70Black

Loading...

  1. 1

Basic information

Outer Ring Type, Type Flat Type Operating Environment Standard (For Light Loads) Thread Head Shape Hex Socket

This page is Silicon Rubber / Urethane Molded Bearings / Flat / with Threaded Shaft, part number UMBGH6-20.
You can find the detail information about specifications and dimensions on part number UMBGH6-20.

Variation of this product

Part Number
UMBGH4-13
UMBKH15-40
UMBKWH10-30
UMBKWH15-40
UMBKWT10-30
UMBKWT15-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Hardness Color

14.30 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Standard Threaded134444.0 to 20.013Shore A70Black

18.60 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Standard Threaded40121015300.1 to 500.0369Shore A95Black

18.60 €

1 Available 8 Days 10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Standard Threaded3011610200.1 to 300.0201Shore A95White

18.60 €

1 Available 8 Days 10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Standard Threaded40121015300.1 to 500.0369Shore A95White

18.60 €

1 Available 8 Days 10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Long Threaded3011610200.1 to 300.0201Shore A95White

18.60 €

1 Available 8 Days 10EN 1.3505 Equiv.[Urethane] Urethane (General)[Screw] Long Threaded40121015300.1 to 500.0369Shore A95White

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360