Caster Light/Medium Duty CNG□ CNSG□ (Part Numbers - CAD Download)

Caster Light/Medium Duty CNG□ CNSG□

Click on this image to zoom in.

Click on this image to zoom in.

  • Caster Light/Medium Duty CNG□ CNSG□
  • Caster Light/Medium Duty CNG□ CNSG□
  • Volume Discount
This caster can be used for compact to medium sized platform trucks.
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CNGS125-U

Casters/Swivel/Economy:Related Image

Type Main Body Wheel Bearing
Material Surface Treatment Material (Color) Swiveling Part Wheel
CNG□ EN 1.0320 Equiv. (hot coiled) Trivalent Chromate Synthetic Rubber (Black),
Urethane (Gray), Nylon (White)
Incorporated Provided for D100, 125, 150
CNSG□ EN 1.4301 Equiv. Barrel Grinding
D100 Nylon wheel has no bearing in the wheel.
D25 and 38 rubber wheel color is gray.

Specifications

Part Number-Wheel Material
CNGJ100-U
Main BodyPart NumberWheel MaterialHACF1F2G1G2dErBtAllowable Load (N)Mass (g)
 TypeD
R
U
N
SteelStainless SteelRUNRUN
SwivelCNGJ (Steel)
CNSGJ (Stainless Steel)
25R
(Rubber)
U
(Urethane)
N
(Nylon)
35353028-23-4.2923
13
13
1.5-80-10036-37
3850463836285.31334
18
18
2002807475
5065594746356.51644
21
20
2500600170140
658570585554
(*1)
4244
(*1)
8.82560
25
25
25
2.32500700700370310300
759365
25
27
25
600800800390330320
10013090907168716810.53084
32
30
32
2.931200120010001055930900
125165102102807580751135101
38
30
38(35)
44150015001500160015001350
15019040119
40(42)
35
35
160016001600183517501680
FixedCNGK (Steel)
CNSGK (Stainless Steel)
2535371929---4.2--
13
13
1.5-80-10030-31
3850462536155.3
18
18
2002805152
5065584445256.5
21
20
2500600130110
65857052
(47)
5554
(*1)
288.8
25
25
25
2.32500700700260200190
7593
25
27
25
600800800280220190
100130110709080504510.5
32
30
32
2.62.5120012001200770645615
12516514080112100565311
38
30
38(35)
415001500150011001000850
150190
40(42)
35
35
160016001600140013151245
Swivel with StopperCNGS (Steel)
CNSGS (Stainless Steel)
5065594746-35-6.51658
21
20
2-500-600220-190
658570585554
(*1)
4244
(*1)
8.82574(97)
25
25
25
2.32500700700420360350
7593
25
27
25
600800800450390380
10013090907168716810.53098(102)
32
30
32
2.93120012001200122010951065
125165102102807580751135118(123)
38
30
38(35)
44150015001500173516351485
15019040122(127)
40(42)
35
35
160016001600204519501890
Dimensions in ( ) are for the stainless steel type.
(*1) Slotted holes are provided for steel type only.The angle of the slotted hole differs from the enlarged view.
CNGK25 has 2 mounting holes.

 

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CNGS125-U
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Bearing in Wheel

25.06 €

1 Available 5 Days 10Plate Type Swivel165140.01 to 220.00With Rotation Stopper150[Urethane] Urethane (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212535Provided

Loading...

  1. 1

More Information

Casters/Swivel/Economy:Related Image

Basic information

Load Category Light/Medium Load

This page is Caster Light/Medium Duty CNG□ CNSG□, part number CNGS125-U.
You can find the detail information about specifications and dimensions on part number CNGS125-U.

Variation of this product

Part Number
CNGJ125-N
CNGJ125-R
CNGJ125-U
CNGS150-N
CNGS150-R
CNGS150-U
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper Allowable Load
(daN)
Wheel Material Wheel Characteristics Fitting Material Mounting Hole Pitch, Long Length Direction
(mm)
Mounting Hole Pitch, Short Length Direction
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D (Ball Dia. d)
(mm)
Wheel Width B
(mm)
Bearing in Wheel

18.90 €

1 Available Same day

Stock

10Plate Type Swivel165140.01 to 220.00Not Provided150[Nylon] Nylon (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212538Provided

22.24 €

1 Available Same day

Stock

10Plate Type Swivel165140.01 to 220.00Not Provided150[Synthetic Rubber] Synthetic Rubber (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212538Provided

21.93 €

1 Available 5 Days 10Plate Type Swivel165140.01 to 220.00Not Provided150[Urethane] Urethane (General)Not ProvidedSteel75 ~ 8075 ~ 8010210212535Provided

23.56 €

1 Available 5 Days 10Plate Type Swivel190140.01 to 220.00With Rotation Stopper160[Nylon] Nylon (General)Not ProvidedSteel75 ~ 8075 ~ 8010210215035Provided

16.83 €

1 Available 5 Days 10Plate Type Swivel190140.01 to 220.00With Rotation Stopper160[Synthetic Rubber] Synthetic Rubber (General)-Steel75 ~ 8075 ~ 8010210215040Provided

28.83 €

1 Available Same day

Stock

10Plate Type Swivel190140.01 to 220.00With Rotation Stopper160[Urethane] Urethane (General)Not ProvidedSteel75 ~ 8075 ~ 8010210215040Provided

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360