• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Antivibration Pads / Heavy Load Type (Part Numbers - CAD Download)

Antivibration Pads / Heavy Load Type

Click on this image to zoom in.

Click on this image to zoom in.

  • Antivibration Pads / Heavy Load Type
  • Antivibration Pads / Heavy Load Type
  • Volume Discount
It can absorb vibrations from machine tools, etc. Heavy duty type. [Features] With rubber on the bottom.
  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FBR60-20-180

Antivibration Pads/Heavy Load Type:Related Image

TypeMain BodyRubber
MaterialSurface TreatmentMaterial(Color)Hardness
FBREN 1.0038 Equiv.Trivalent ChromateChloroprene Rubber (Black)Hs70
FBRMNon-Staining Chloroprene Rubber (Gray)
Electrically Conductive Rubber (Black)*
FBRSEN 1.4301 Equiv.-Chloroprene Rubber (Black)
* Electrically conductive rubber has an identification mark on the back side.

Specifications

Part Number-M-A-Rubber Material
FBR60
FBRM60
-
-
16
16
-
-
100
100

-

C
Part NumberM
(Coarse)
AFBRM12EBVertical Load Range (kN)Static Compression
Spring Constant Value (kN/mm)
TypeDRubber Material
FBR
FBRM
FBRS

(Stainless Steel)
601270100130  
C
( Non-Staining Chloroprene
Rubber, Gray )


D
( Electrically Conductive
Rubber, Black )
101025241.47~2.942.94±15%
1670100130150180101324
20 100130150(180)131630
701670100(130)150(180)101329242.45~4.414.41±15%
20 100(130)(150)(180)131630
9016(70)100130(150)(180)101332242.94~6.376.37±15%
20 100130(150)(180)131630
FBR
FBRM
1001670100130150180101335243.43~6.867.35±15%
20 100130150180131630
1201670100 150180101337245.88~11.7610.29±15%
20 100130150180131630
A dimension in ( ) are not available for FBRS. M12 is available for FBR only. Wrench flats of the included nut are 19 mm.
Rubber type is not selectable for FBR and FBRS (Chloroprene rubber only). kgf (Load) = N x 0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FBR60-20-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Rubber Material Width D
(mm)
Load Range
(kN)
Allowable Load
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)

16.51 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)602.501 to 5.5002.941802520

Loading...

  1. 1

Basic information

Type Adjustment Bolt Type Foot Type of Adjustment Bolt Type With Rubber on Bottom Height Adjusting Handwheel Not Provided
Properties Vibration Control Swivel Mechanism Not Provided

This page is Antivibration Pads / Heavy Load Type, part number FBR60-20-180.
You can find the detail information about specifications and dimensions on part number FBR60-20-180.

Variation of this product

Part Number
FBR100-16-180
FBR100-16-70
FBR100-20-100
FBR70-16-100
FBR70-16-130
FBR70-16-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSThread Material Thread Surface Treatment Rubber Material Width D
(mm)
Load Range
(kN)
Allowable Load
(kN)
Screw Length A
(mm)
Main Body Height
(mm)
Thread Nominal M
(mm)

21.79 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861803516

19.39 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.86703516

23.18 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)1005.501 to 8.0006.861003520

13.10 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411002916

13.23 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411302916

14.11 €

1 Available 5 Days 10[Steel] EN 1.0038 Equiv.Trivalent Chromate[Chloroprene Rubber] Chloroprene Rubber (Black)702.501 to 5.5004.411502916

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360