Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Main Body | Rubber | ||
Material | Surface Treatment | Material(Color) | Hardness | |
FBR | EN 1.0038 Equiv. | Trivalent Chromate | Chloroprene Rubber (Black) | Hs70 |
FBRM | Non-Staining Chloroprene Rubber (Gray) | |||
Electrically Conductive Rubber (Black)* | ||||
FBRS | EN 1.4301 Equiv. | - | Chloroprene Rubber (Black) |
Part Number | - | M | - | A | - | Rubber Material |
FBR60 FBRM60 | - - | 16 16 | - - | 100 100 | - | C |
Part Number | M (Coarse) | A | FBRM | ℓ1 | ℓ2 | E | B | Vertical Load Range (kN) | Static Compression Spring Constant Value (kN/mm) | |||||
Type | D | Rubber Material | ||||||||||||
FBR FBRM FBRS (Stainless Steel) | 60 | 12 | 70 | 100 | 130 | C ( Non-Staining Chloroprene Rubber, Gray ) D ( Electrically Conductive Rubber, Black ) | 10 | 10 | 25 | 24 | 1.47~2.94 | 2.94±15% | ||
16 | 70 | 100 | 130 | 150 | 180 | 10 | 13 | 24 | ||||||
20 | 100 | 130 | 150 | (180) | 13 | 16 | 30 | |||||||
70 | 16 | 70 | 100 | (130) | 150 | (180) | 10 | 13 | 29 | 24 | 2.45~4.41 | 4.41±15% | ||
20 | 100 | (130) | (150) | (180) | 13 | 16 | 30 | |||||||
90 | 16 | (70) | 100 | 130 | (150) | (180) | 10 | 13 | 32 | 24 | 2.94~6.37 | 6.37±15% | ||
20 | 100 | 130 | (150) | (180) | 13 | 16 | 30 | |||||||
FBR FBRM | 100 | 16 | 70 | 100 | 130 | 150 | 180 | 10 | 13 | 35 | 24 | 3.43~6.86 | 7.35±15% | |
20 | 100 | 130 | 150 | 180 | 13 | 16 | 30 | |||||||
120 | 16 | 70 | 100 | 150 | 180 | 10 | 13 | 37 | 24 | 5.88~11.76 | 10.29±15% | |||
20 | 100 | 130 | 150 | 180 | 13 | 16 | 30 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FBR70-20-150 |
FBRM70-20-150-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Material | Thread Surface Treatment | Rubber Material | Width D (mm) | Load Range (kN) | Allowable Load (kN) | Screw Length A (mm) | Main Body Height (mm) | Thread Nominal M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.39 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Chloroprene Rubber] Chloroprene Rubber (Black) | 70 | 2.501 to 5.500 | 4.41 | 150 | 29 | 20 | |
23.67 € | 1 | Available | 5 Days | 10 | [Steel] EN 1.0038 Equiv. | Trivalent Chromate | [Chloroprene Rubber] Non-Staining Chloroprene Rubber (Gray) | 70 | 2.501 to 5.500 | 4.41 | 150 | 29 | 20 |
Loading...
Type | Adjustment Bolt Type | Foot Type of Adjustment Bolt Type | With Rubber on Bottom | Height Adjusting Handwheel | Not Provided |
---|---|---|---|---|---|
Properties | Vibration Control | Swivel Mechanism | Not Provided |
Configure
Basic Attributes
Thread Material
Rubber Material
Type
Thread Surface Treatment
Width D(mm)
Load Range(kN)
Allowable Load(kN)
Screw Length A(mm)
Main Body Height(mm)
Thread Nominal M(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes