• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

Handwheels / Two Spoked / Stainless Steel (Part Numbers - CAD Download)

Handwheels / Two Spoked / Stainless Steel
  • Volume Discount
[Features] A 2-spoke hand wheel. -Handle materials include steel, aluminium and stainless steel.
  • Order quantities extended (D-JIT)
  • Stock

(i)Remark

  • AHTNA and AHTNAK are No Hole Type, but they include a through hole of approx. ⌀6 mm for manufacturing purposes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHTN80-HC10

Handwheels/Two Spoked/Stainless Steel:Related Image

TypeHandwheelHandleHandle Thread
Without HandleStationary HandlesRevolving HandlesMaterialSurface TreatmentMaterialSurface TreatmentMaterialSurface Treatment
SHLNN-SHLNEN 1.4581 Equiv.
(EN 1.4401 Equiv.)
Shot BlastedEN 1.4301 Equiv.Electrolytic PolishingEN 1.4301 Equiv.Electrolytic Polishing
-AHTNAHTNKEN-JL 1030 Equiv.Chrome PlatingEN 1.0038 Equiv.Chrome PlatingEN 1.0038 Equiv.Chrome Plating
--AHTNAKEN AC-46200 Equiv.Shot Blasted + BuffingEN AW-2024 Equiv.Shot Blasted
-AHTNA-

Specifications

Part Number
AHTN80
SHLN100
AHTNAK200
■Stainless Steel: SHLNN, SHLN
Part NumberHASdLMBGPReference Mass (g)
TypeDWith HandleWithout Handle
Without Handle
SHLNN

Revolving Handles
SHLN
80226.572011.75104535.6425400
100277.58.72514.66135743.5605550
12532810.93118.354.7755700
14036912.23520.58166862.5935880
160409144023.471.513001200
2005011.317.450321020809021802000

■Steel: AHTN, AHTNK / Aluminum: AHTNA, AHTNAK
Part NumberHASdLMBGPReference Mass (g)
TypeDSteelAluminumStationaryRevolvingSteelAluminum
Steel Stationary Handles
AHTN
Steel Revolving Handles
AHTNK
Aluminum Stationary Handles
AHTNA
Aluminum Revolving Handles
AHTNAK
803614152424581338.54928370138
1003915302837575215
12540163361648.55546.5895310
140441716353052.51095380
1604618373282062.570.762.51460485
20059.52419434110102577.587.3812890890

Alterations

Handwheels/Two Spoked/Stainless Steel:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AHTN80-HC10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSHandle, O.D. D
(Ø)
Handle, Material I.D. Shaft Bore Shape Handle Hole Handle, Type Handle Surface Treatment Grip Material Grip Surface Treatment Handle Thickness
(mm)
Mounting Section, O.D.
(mm)
Round Hole Dia.
(mm)
Square Hole Size
(mm)
Tap

31.49 €

1 Available 9 Days 1080[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating222010-Provided (2 Places)

Loading...

  1. 1

Basic information

Handwheel Type 2-Spoke

This page is Handwheels / Two Spoked / Stainless Steel, part number AHTN80-HC10.
You can find the detail information about specifications and dimensions on part number AHTN80-HC10.

Variation of this product

Part Number
AHTN100-HC12
AHTN100-HC13
AHTN100-HC14
AHTN80-HC11
AHTN80-HC12
AHTN80-HC13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSHandle, O.D. D
(Ø)
Handle, Material I.D. Shaft Bore Shape Handle Hole Handle, Type Handle Surface Treatment Grip Material Grip Surface Treatment Handle Thickness
(mm)
Mounting Section, O.D.
(mm)
Round Hole Dia.
(mm)
Square Hole Size
(mm)
Tap

33.24 €

1 Available 9 Days 10100[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating272512-Provided (2 Places)

33.24 €

1 Available 9 Days 10100[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating272513-Provided (2 Places)

33.24 €

1 Available 9 Days 10100[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating272514-Provided (2 Places)

31.49 €

1 Available 9 Days 1080[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating222011-Provided (2 Places)

31.49 €

1 Available 9 Days 1080[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating222012-Provided (2 Places)

31.49 €

1 Available 9 Days 1080[Steel] EN-JL 1030 Equiv.Round HoleWith HandleStationary HandlesChrome PlatingEN 1.0038 Equiv.Chrome Plating222013-Provided (2 Places)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360