Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHTN200-HC17
Type | Handwheel | Handle | Handle Thread | |||||
Without Handle | Stationary Handles | Revolving Handles | Material | Surface Treatment | Material | Surface Treatment | Material | Surface Treatment |
SHLNN | - | SHLN | EN 1.4581 Equiv. (EN 1.4401 Equiv.) | Shot Blasted | EN 1.4301 Equiv. | Electrolytic Polishing | EN 1.4301 Equiv. | Electrolytic Polishing |
- | AHTN | AHTNK | EN-JL 1030 Equiv. | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating |
- | - | AHTNAK | EN AC-46200 Equiv. | Shot Blasted + Buffing | EN AW-2024 Equiv. | Shot Blasted | ||
- | AHTNA | - |
Part Number |
AHTN80 SHLN100 AHTNAK200 |
Part Number | H | A | S | d | L | M | B | G | P | Reference Mass (g) | ||
Type | D | With Handle | Without Handle | |||||||||
Without Handle SHLNN Revolving Handles SHLN | 80 | 22 | 6.5 | 7 | 20 | 11.7 | 5 | 10 | 45 | 35.6 | 425 | 400 |
100 | 27 | 7.5 | 8.7 | 25 | 14.6 | 6 | 13 | 57 | 43.5 | 605 | 550 | |
125 | 32 | 8 | 10.9 | 31 | 18.3 | 54.7 | 755 | 700 | ||||
140 | 36 | 9 | 12.2 | 35 | 20.5 | 8 | 16 | 68 | 62.5 | 935 | 880 | |
160 | 40 | 9 | 14 | 40 | 23.4 | 71.5 | 1300 | 1200 | ||||
200 | 50 | 11.3 | 17.4 | 50 | 32 | 10 | 20 | 80 | 90 | 2180 | 2000 |
Part Number | H | A | S | d | L | M | B | G | P | Reference Mass (g) | ||||
Type | D | Steel | Aluminum | Stationary | Revolving | Steel | Aluminum | |||||||
Steel Stationary Handles AHTN Steel Revolving Handles AHTNK Aluminum Stationary Handles AHTNA Aluminum Revolving Handles AHTNAK | 80 | 36 | 14 | 15 | 24 | 24 | 5 | 8 | 13 | 38.5 | 49 | 28 | 370 | 138 |
100 | 39 | 15 | 30 | 28 | 37 | 575 | 215 | |||||||
125 | 40 | 16 | 33 | 6 | 16 | 48.5 | 55 | 46.5 | 895 | 310 | ||||
140 | 44 | 17 | 16 | 35 | 30 | 52.5 | 1095 | 380 | ||||||
160 | 46 | 18 | 37 | 32 | 8 | 20 | 62.5 | 70.7 | 62.5 | 1460 | 485 | |||
200 | 59.5 | 24 | 19 | 43 | 41 | 10 | 10 | 25 | 77.5 | 87.3 | 81 | 2890 | 890 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
AHTN200-HC17 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Handle, O.D. D (Ø) | Handle, Material | I.D. Shaft Bore Shape | Handle Hole | Handle, Type | Handle Surface Treatment | Grip Material | Grip Surface Treatment | Handle Thickness (mm) | Mounting Section, O.D. (mm) | Round Hole Dia. (mm) | Square Hole Size (mm) | Tap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.21 € | 1 | Available | 9 Days | 10 | 200 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 50 | 50 | 17 | - | Provided (2 Places) |
Loading...
Handwheel Type | 2-Spoke |
---|
This page is Handwheels / Two Spoked / Stainless Steel, part number AHTN200-HC17.
You can find the detail information about specifications and dimensions on part number AHTN200-HC17.
Configure
Basic Attributes
Handle, Material
Square Hole Size(mm)
Type
Handle, O.D. D(Ø)
I.D. Shaft Bore Shape
Handle Hole
Handle, Type
Handle Surface Treatment
Grip Material
Grip Surface Treatment
Handle Thickness(mm)
Mounting Section, O.D.(mm)
Round Hole Dia.(mm)
Tap
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AHTN100-HC12 |
AHTN100-HC13 |
AHTN100-HC14 |
AHTN200-HC18 |
AHTN200-HC19 |
AHTN200-HC20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Handle, O.D. D (Ø) | Handle, Material | I.D. Shaft Bore Shape | Handle Hole | Handle, Type | Handle Surface Treatment | Grip Material | Grip Surface Treatment | Handle Thickness (mm) | Mounting Section, O.D. (mm) | Round Hole Dia. (mm) | Square Hole Size (mm) | Tap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.24 € | 1 | Available | 9 Days | 10 | 100 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 27 | 25 | 12 | - | Provided (2 Places) | |
33.24 € | 1 | Available | 9 Days | 10 | 100 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 27 | 25 | 13 | - | Provided (2 Places) | |
33.24 € | 1 | Available | 9 Days | 10 | 100 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 27 | 25 | 14 | - | Provided (2 Places) | |
45.21 € | 1 | Available | 9 Days | 10 | 200 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 50 | 50 | 18 | - | Provided (2 Places) | |
45.21 € | 1 | Available | 9 Days | 10 | 200 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 50 | 50 | 19 | - | Provided (2 Places) | |
45.21 € | 1 | Available | 9 Days | 10 | 200 | [Steel] EN-JL 1030 Equiv. | Round Hole | With Handle | Stationary Handles | Chrome Plating | EN 1.0038 Equiv. | Chrome Plating | 50 | 50 | 20 | - | Provided (2 Places) |