• 10 million products
  • Same-day shipment for 30.000 stock items
  • Competitive prices

Our business hours are 08:00 to 17:00 (Mon-Thu) / 08:00 to 16:00 (Fri). (GMT+1)

Search by category
or manufacturer

Category search
Automation Components
Fasteners
Materials
Wiring Components
Electrical & Controls
Cutting Tools
Processing Tools
Material Handling & Storage
Safety & General Supplies
Lab & Clean Room Supplies
Press Die Components
Plastic Mold Components

Manufacturer search
Manufacturer list

Insulating Papers

Click on this image to zoom in.

Click on this image to zoom in.

Part Number Once your search is narrowed to one product, the corresponding part number is displayed here.
Insulating Papers:Related Image

Material: Ceramic Fiber

Specifications

Part Number-A-B
HIFP3-100-400
Part Number SelectionUnit Price
TypeTABB100B200B400B600
HIFP1100100
200
400
600
400
800
2100
400
800
3100
400
800
■Features
Insulating paper product made from Ceramic Fiber has excellent flexibility and can be bent when used.
Can be cut with scissors or a utility knife.
■Properties
Density (kg/m3)250
Maximum Operating Temperature (°C)1300
Thermal Conductivity
(W/m • K)
{kcal/m • h • °C}
400°C0.07 {0.06}
600°C0.09 {0.08}
800°C0.13 {0.11}
1000°C0.16 {0.14}
Tensile Strength
(N/25mm)
T1mm14.7 or More
2mm29.4 or More
3mm44.1 or More
■Tolerance
T DimensionA DimensionB Dimension
12344
±0.15±0.25±0.30-2-2

Basic information

Shape Plate (Material) Recommended Operating Temperature(℃) Room Temp. ~ 1300 Main Material Ceramic Fiber
Hole Machined / Not Machined No Hole Type No Drilling Alteration

Configure

Reset

Narrow search by specifying spec./dim.

  • Shape

    • Plate (Material)
  • Recommended Operating Temperature(℃)

    • Room Temp. ~ 1300
  • Application

    • Very High Temperature Resistance
    • High Temperature Resistance
  • Main Material

    • Ceramic Fiber
  • Plate Thickness T(mm)

    • 1
    • 2
    • 3
  • Width B(mm)

    • 100
    • 200
    • 400
    • 600
    [20-600/1mm increments]
  • Length A(mm)

    • 100
    • 400
    • 800
    [20-800/1mm increments]
  • Hole Machined / Not Machined

    • No Hole
  • Type

    • No Drilling Alteration
  • Type

    • HIFP
  • CAD

    • 2D
    • 3D

Narrow search by specifying lead time

  • Shipping Days

    • ALL
    • 5 Days or Less

Tech Support

Technical Support
TEL:+49 (0) 6196 7746-0 / FAX:+49 (0) 6196 7746 360
Mon.-Thu.: 08:00 - 17:00 CET Friday: 08:00 - 16:00 CET
Technical Inquiry