• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ultra High-Molecular-Weight Polyethylene Plates

Ultra High-Molecular-Weight Polyethylene Plates

(i)Remark

  • Please check the content on our website as the PDF does not contain the most up-to-date information.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ultra High-Molecular-Weight Polyethylene Plates:Related Image

Type GradeColorOperating Ambient Temperature
UPAStandardMilky White-100~80°C
UPACAElectrical ConductivityBlack
  Material: Ultra High-Molecular-Weight Polyethylene (UHMWPE)

Specifications

 ■ Standard Type
Part Number-A-B-T
UPA-150-118-5
 ■ Pre-drilled, Threaded Insert Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
UPA2H
UPA2H
-
-
50
200
-
-
25
100
-
-
8
10
-
-
F34
F70
-
-
G10
G20
-
-
N4
M5

-

L7.5
■ Standard Type
Part NumberABT
Type1mm IncrementSelectable
UPA
(Standard)
20~50020~4003, 5, 8, 10, 15, 20
UPACA
(Conductive)
20~50020~40010, 15, 20
T3 and T5 have camber. T3 has especially large camber.

• T Dimension Tolerance, Rate of Camber and Torsion
TT Dimension ToleranceRate of Camber and Torsion per 1,000mm
UPAUPACA
3-0.2~+0.5-10% or Less
50~+0.8-2.0% or Less
80~+1.0-
100~+1.5+0.4~+1.01.5% or Less
150~+2.0
200~+2.5

•Dimension Tolerances of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
For T1.0 and 2.0, see P.973.
■ Pre-drilled Type
Part NumberABT SelectionFGPre-drilled Hole Nominal Dia.
TypeHole Dia.Through HoleCounterbore HoleThreaded Insert
1mm IncrementUPAUPACA0.5mm IncrementNZML
UPA
(Standard)
UPACA
(Conductive)
2H
2HL
4H
6H
20~50020~4003-6~491.5
(2H, 4H)

4.5~495.5
(2HL)

6~245.5
(6H)
4.5~395.5
(2H)

6~391.5
(2HL, 4H, 6H)
3
4
5
6
8
10
---
5--34(Threaded Insert Length) Select from Table 1
8-453456
101045634568
151545683456810
202045683456810
Dimension F Specification Range: For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
Dimension G Specification Range: For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
(d for through hole and threaded insert, d1 for counterbore)
For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
UPA2H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA2H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA2H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[3,​4,​5,​6,​8]
UPA2HL-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA2HL-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA2HL-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[4.5-495.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
UPA4H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA4H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA4H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
UPA6H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPA6H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPA6H-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[3,​4,​5,​6,​8]
UPA-[20-500/1]-[20-400/1]-[3,​5,​8,​10,​15,​20]
UPACA2H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA2H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA2H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[4,​5,​6,​8]
UPACA2HL-[20-500/1]-[20-400/1]-[10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA2HL-[20-500/1]-[20-400/1]-[10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA2HL-[20-500/1]-[20-400/1]-[10,​15,​20]-F[4.5-395.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
UPACA4H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA4H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA4H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
UPACA6H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
UPACA6H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
UPACA6H-[20-500/1]-[20-400/1]-[10,​15,​20]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
UPACA-[20-500/1]-[20-400/1]-[10,​15,​20]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color Hole Processing A
(mm)
B
(mm)
F G M N T
(mm)
Z

-

1 9 Days 10StandardWhite2H20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardWhite2H20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardWhite2H20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.5--3 ~ 203 ~ 8

-

1 9 Days 10StandardWhite2HL20 ~ 50020 ~ 4004.5 ~ 495.56 ~ 391.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardWhite2HL20 ~ 50020 ~ 4004.5 ~ 495.56 ~ 391.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardWhite2HL20 ~ 50020 ~ 4004.5 ~ 495.56 ~ 391.5--3 ~ 203 ~ 8

-

1 9 Days 10StandardWhite4H20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardWhite4H20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardWhite4H20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.5--3 ~ 203 ~ 8

-

1 9 Days 10StandardWhite6H20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.53 ~ 10-3 ~ 20-

-

1 9 Days 10StandardWhite6H20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.5-3 ~ 103 ~ 20-

-

1 9 Days 10StandardWhite6H20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.5--3 ~ 203 ~ 8

-

1 5 Days 10StandardWhiteNo Drilling Alteration20 ~ 50020 ~ 400----3 ~ 20-

-

1 9 Days 10ConductiveBlack2H20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.53 ~ 10-10 ~ 20-

-

1 9 Days 10ConductiveBlack2H20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.5-3 ~ 1010 ~ 20-

-

1 9 Days 10ConductiveBlack2H20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.5--10 ~ 204 ~ 8

-

1 9 Days 10ConductiveBlack2HL20 ~ 50020 ~ 4004.5 ~ 395.56 ~ 391.53 ~ 10-10 ~ 20-

-

1 9 Days 10ConductiveBlack2HL20 ~ 50020 ~ 4004.5 ~ 395.56 ~ 391.5-3 ~ 1010 ~ 20-

-

1 9 Days 10ConductiveBlack2HL20 ~ 50020 ~ 4004.5 ~ 395.56 ~ 391.5--10 ~ 204 ~ 8

-

1 9 Days 10ConductiveBlack4H20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.53 ~ 10-10 ~ 20-

-

1 9 Days 10ConductiveBlack4H20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.5-3 ~ 1010 ~ 20-

-

1 9 Days 10ConductiveBlack4H20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.5--10 ~ 204 ~ 8

-

1 9 Days 10ConductiveBlack6H20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.53 ~ 10-10 ~ 20-

-

1 9 Days 10ConductiveBlack6H20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.5-3 ~ 1010 ~ 20-

-

1 9 Days 10ConductiveBlack6H20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.5--10 ~ 204 ~ 8

-

1 5 Days 10ConductiveBlackNo Drilling Alteration20 ~ 50020 ~ 400----10 ~ 20-

Loading...

  1. 1

Basic information

Material Ultra High-Molecular Polyethylene Material Name Ultra High-Molecular-weight Polyethylene (UHPE)

Complementary Products

Tech Support