• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

PET Plates

PET Plates

Click on this image to zoom in.

Click on this image to zoom in.

  • PET Plates
  • PET Plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBT Plates:Related Image

Type MaterialColorOperating Ambient Temperature
YCAUnilate®Natural BrownAmbient Temp. ~ 120°C
PYCAAntistatic PET, PET300ESDBlackAmbient Temp. ~ 100°C
Unilate® is a registered trademark of Unitica Ltd.
 Material: Free-cutting Resin Plates: Polyethelene Terephthalate
Antistatic PET Plates: Polyethelene Terephthalate

Specifications

 ■Standard Type
Part Number-A-B-T
PYCA-300-200-10
 ■ Pre-drilled Type
Part Number-A-B-T-F-G-Screw Nominal Dia.-L
PYCA2H
YCA2H
-
-
200
180
-
-
100
100
-
-
15
10
-
-
F50
F80
-
-
G30
G60
-
-
N5
M5

-

L5
 ■Standard Type
Part NumberABT
Type1mm IncrementSelectable
YCA
Unilate®
(Free-cutting Resin)
20~80020~6005, 10, 15
PYCA
Antistatic PET
20~50020~4008, 10, 15, 20, 25, 30
40~30040~30040, 50

• T Dimension Tolerance, Rate of Camber and Torsion
YCAPYCARates of Camber and Torsion
TT Dimension ToleranceTT Dimension Toleranceper 1,000mm
5±0.358, 100~+1.41.5% or Less
100~+3.015, 20, 250~+2.0
150~+4.030, 40, 500~+3.01.0% or Less

• Dimension Tolerance of A and B
A, BA, B Dimension Tolerance
Unit: mm
~99±0.5
100~250±0.75
251~±1.0
 ■Pre-drilled Type
Part NumberABTFGPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
TypeNumber of Holes1mm IncrementSelectable0.5mm IncrementNZML
YCA
Unilate®
(Free-cutting Resin)
2H
4H
6H
20~80020~60056~791.5
(2H, 4H)
6~395.5
(6H)
4.5~595.5
(2H)
6~591.5
(4H, 6H)
3
4
5
6
8
10
-34    (Threaded Insert Length)
Select from Table 1
10456 34568 
1545683456810
PYCA
Antistatic PET
20~50020~40086~491.5
(2H, 4H)
6~245.5
(6H)
4.5~395.5
(2H)
6~391.5
(4H, 6H)
456 3456  
10456 34568 
1545683456810
2045683456810
2545683456810
3045683456810
Dimension F Specification Range : For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5 ; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
Dimension G Specification Range : For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5.
 (d for through hole and threaded insert, d1 for counterbore)
For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

Alterations

PBT Plates:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PYCA2H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-M[3,​4,​5,​6,​8,​10]
PYCA2H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYCA2H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-491.5/0.5]-G[4.5-395.5/0.5]-Z[4,​5,​6,​8]
PYCA4H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-491.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
PYCA4H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-491.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYCA4H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-491.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
PYCA6H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-245.5/0.5]-G[6-391.5/0.5]-M[3,​4,​5,​6,​8,​10]
PYCA6H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-245.5/0.5]-G[6-391.5/0.5]-N[3,​4,​5,​6,​8,​10]
PYCA6H-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30]-F[6-245.5/0.5]-G[6-391.5/0.5]-Z[4,​5,​6,​8]
PYCA-[20-500/1]-[20-400/1]-[8,​10,​15,​20,​25,​30,​40,​50]
YCA2H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-M[3,​4,​5,​6,​8,​10]
YCA2H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
YCA2H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-991.5/0.5]-G[4.5-995.5/0.5]-Z[4,​5,​6,​8]
YCA4H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-991.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
YCA4H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-991.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
YCA4H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-991.5/0.5]-G[6-991.5/0.5]-Z[4,​5,​6,​8]
YCA6H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-495.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
YCA6H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-495.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
YCA6H-[20-1000/1]-[20-1000/1]-[10,​15,​20]-F[6-495.5/0.5]-G[6-991.5/0.5]-Z[4,​5,​6,​8]
YCA-[20-1000/1]-[20-1000/1]-[10,​15,​20]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Grade Color Hole Processing Material Name A
(mm)
B
(mm)
F G M N T
(mm)
Z

-

1 9 Days 10PETAntistaticBlack2HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.53 ~ 10-8 ~ 30-

-

1 9 Days 10PETAntistaticBlack2HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.5-3 ~ 108 ~ 30-

-

1 9 Days 10PETAntistaticBlack2HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 491.54.5 ~ 395.5--8 ~ 304 ~ 8

-

1 9 Days 10PETAntistaticBlack4HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.53 ~ 10-8 ~ 30-

-

1 9 Days 10PETAntistaticBlack4HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.5-3 ~ 108 ~ 30-

-

1 9 Days 10PETAntistaticBlack4HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 491.56 ~ 391.5--8 ~ 304 ~ 8

-

1 9 Days 10PETAntistaticBlack6HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.53 ~ 10-8 ~ 30-

-

1 9 Days 10PETAntistaticBlack6HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.5-3 ~ 108 ~ 30-

-

1 9 Days 10PETAntistaticBlack6HAntistatic PET, PET300ESD20 ~ 50020 ~ 4006 ~ 245.56 ~ 391.5--8 ~ 304 ~ 8

-

1 5 Days 10PETAntistaticBlackNo Drilling AlterationAntistatic PET, PET300ESD20 ~ 50020 ~ 400----8 ~ 50-

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown2HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 991.54.5 ~ 995.53 ~ 10---

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown2HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 991.54.5 ~ 995.5-3 ~ 10--

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown2HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 991.54.5 ~ 995.5---4 ~ 8

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown4HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 991.56 ~ 991.53 ~ 10---

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown4HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 991.56 ~ 991.5-3 ~ 10--

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown4HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 991.56 ~ 991.5---4 ~ 8

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown6HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 495.56 ~ 991.53 ~ 10---

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown6HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 495.56 ~ 991.5-3 ~ 10--

-

1 9 Days 10Unilate (Free-cutting Resin)StandardNatural Brown6HUnilate (Free-cutting Resin)20 ~ 100020 ~ 10006 ~ 495.56 ~ 991.5---4 ~ 8

-

1 5 Days 10Unilate (Free-cutting Resin)StandardNatural BrownNo Drilling AlterationUnilate (Free-cutting Resin)20 ~ 100020 ~ 1000------

Loading...

  1. 1

More Information

* For Details of color samples and features, see P.951

Complementary Products

Tech Support