Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade | Color | Light Transmittance | Operating Ambient Temperature |
ACA | Standard | Transparent | 93% | -30~80°C |
ACBA | Standard | Smoke Brown | 25% | |
ACDA | Standard | Orange | 43% | |
ACTA | Antistatic | Transparent | 79% | |
ACBTA | Antistatic | Smoke Brown | 32% |
Part Number | - | A | - | B | - | T |
ACTA | - | 955 | - | 825 | - | 3 |
Part Number | - | A | - | B | - | T |
L-ACA | - | 1500 | - | 800 | - | 5 |
Part Number | - | A | - | B | - | T |
ACA4FQ | - | 300 | - | 200 | - | 15 |
Part Number | A | B | T | ||
Material | Finish Selection | A, B Dimension Tolerance | |||
Standard Size | Circular Sawing | 1mm Increment | Selectable | ||
ACA (Standard, Transparent) | - | Not available | 20~1200 | 20~1000 | 3, 4, 5, 6, 8, 10 |
20~800 | 20~600 | 15, 20, 25 | |||
ACBA (Standard, Smoke Brown) | 20~1200 | 20~1000 | 3, 4, 5, 6, 8, 10 | ||
ACDA (Standard, Orange) ACTA (Antistatic, Transparent) ACBTA (Antistatic, Smoke Brown) | 3, 5 | ||||
Large Size | 1201~2000 | 20~1000 | 3, 5 | ||
L-ACA (Standard, Transparent) L-ACBA (Standard, Smoke Brown) L-ACTA (Antistatic, Transparent) L-ACBTA (Antistatic, Smoke Brown) | |||||
4-side Milling | 4-side Milling | 0.1mm Increment | Selectable | ||
ACA (Standard, Transparent) | 4F | Q (0~+0.2) N (±0.1) M (-0.2~0) | 10~400 | 10~200 | 5, 6, 8, 10, 15, 20, 25 |
ACBA (Standard, Smoke Brown) | 5, 6, 8, 10 | ||||
ACDA (Standard, Orange) ACTA (Antistatic, Transparent) ACBTA (Antistatic, Smoke Brown) | 5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
ACA4FM-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,15,20,25] |
ACA4FN-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,15,20,25] |
ACA4FQ-[10-400/0.1]-[10-200/0.1]-[5,6,8,10,15,20,25] |
ACA-[20-1200/1]-[20-1000/1]-[4,5,6,8,10,15,20,25] |
ACBA4FM-[10-400/0.1]-[10-200/0.1]-[5,6,8,10] |
ACBA4FN-[10-400/0.1]-[10-200/0.1]-[5,6,8,10] |
ACBA4FQ-[10-400/0.1]-[10-200/0.1]-[5,6,8,10] |
ACBA-[20-1200/1]-[20-1000/1]-[4,5,6,8,10] |
ACBTA4FM-[10-400/0.1]-[10-200/0.1]-5 |
ACBTA4FN-[10-400/0.1]-[10-200/0.1]-5 |
ACBTA4FQ-[10-400/0.1]-[10-200/0.1]-5 |
ACBTA-[20-1200/1]-[20-1000/1]-5 |
ACDA4FM-[10-400/0.1]-[10-200/0.1]-5 |
ACDA4FN-[10-400/0.1]-[10-200/0.1]-5 |
ACDA4FQ-[10-400/0.1]-[10-200/0.1]-5 |
ACDA-[20-1200/1]-[20-1000/1]-5 |
ACTA4FM-[10-400/0.1]-[10-200/0.1]-5 |
ACTA4FN-[10-400/0.1]-[10-200/0.1]-5 |
ACTA4FQ-[10-400/0.1]-[10-200/0.1]-5 |
ACTA-[20-1200/1]-[20-1000/1]-5 |
L-ACA-[1201-2000/1]-[20-25/1]-[3,5] |
L-ACBA-[1201-2000/1]-[20-25/1]-[3,5] |
L-ACBTA-[1201-2000/1]-[20-25/1]-[3,5] |
L-ACTA-[1201-2000/1]-[20-25/1]-[3,5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | 4-side Finishing Method | 4-side Tolerance Selectable | A (mm) | B (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Standard | Transparent | 4-side milling (4F) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 25 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4-side milling (4F) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 25 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4-side milling (4F) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 25 | ||
- | 1 | 5 Days | 10 | Standard | Transparent | Circular Sawing | - | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 25 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4-side milling (4F) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4-side milling (4F) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4-side milling (4F) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 ~ 10 | ||
- | 1 | 5 Days | 10 | Standard | Smoke Brown | Circular Sawing | - | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4-side milling (4F) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4-side milling (4F) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4-side milling (4F) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 5 Days | 10 | Antistatic | Smoke Brown | Circular Sawing | - | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | ||
- | 1 | 7 Days | 10 | Standard | Orange | 4-side milling (4F) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Standard | Orange | 4-side milling (4F) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Standard | Orange | 4-side milling (4F) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Standard | Orange | Circular Sawing | - | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Transparent | 4-side milling (4F) | M (0/-0.2) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Transparent | 4-side milling (4F) | N (±0.1) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Transparent | 4-side milling (4F) | Q (+0.2/0) | 10 ~ 400 | 10 ~ 200 | 5 | ||
- | 1 | 5 Days | 10 | Antistatic | Transparent | Circular Sawing | - | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 5 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | Circular Sawing | - | 1201 ~ 2000 | 20 ~ 1000 | 3 ~ 5 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | Circular Sawing | - | 1201 ~ 2000 | 20 ~ 1000 | 3 ~ 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | Circular Sawing | - | 1201 ~ 2000 | 20 ~ 1000 | 3 ~ 5 | ||
- | 1 | 7 Days | 10 | Antistatic | Transparent | Circular Sawing | - | 1201 ~ 2000 | 20 ~ 1000 | 3 ~ 5 |
Loading...
Material | Acrylic | Hole Machining | No Drilling Alteration |
---|
Configure
Basic Attributes
Grade
Color
4-side Finishing Method
4-side Tolerance Selectable
A(mm)
B(mm)
T(mm)
Type
Filter by CAD data type
Optional Attributes