Polycarbonate Plates

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Polycarbonate Plates:Related Image

Type GradeColorLight TransmittanceOperating Ambient Temperature
PCTAStandardTransparent90%-30~100°C
PCTBAStandardSmoke Brown35%
PCTGAStandardSmoke Gray33%
PCTTAAntistaticTransparent86%
PCTBTAAntistaticSmoke Brown35%
PCTSPAbrasion-resistantTransparent91%

Specifications

 ■ Standard Size
Part Number-A-B-T
PCTA-1200-800-8
 ■ Large Size
Part Number-A-B-T
L-PCTSP-1300-800-3
 ■ Standard Type
Part NumberABT
Standard Size1mm IncrementSelectable
PCTA (Standard, Transparent)20~120020~10003, 4, 5, 6, 8, 10
PCTBA (Standard, Smoke Brown)
PCTGA (Standard, Smoke Gray)
PCTTA (Antistatic, Transparent)
PCTBTA (Antistatic, Smoke Brown)
PCTSP (Abrasion Resistance, Transparent)
3, 5
Large Size1201~200020~10003, 5
L-PCTA (Standard, Transparent))
L-PCTBA (Standard, Smoke Brown)
L-PCTGA (Standard, Smoke Gray)
L-PCTTA (Antistatic, Transparent)
L-PCTBTA (Antistatic, Smoke Brown)
L-PCTSP (Abrasion Resistance, Transparent)
For T0.5 ~ 2.0, see P.973.
 ■ Pre-drilled Type
Part NumberNumber of HolesABT SelectionFGScrew Nominal Dia. Selection
Through HoleCountersinkKeyholeThreaded Insert
1mm
Increment
PCTAExcept PCTA0.5mm IncrementNPQML
PCTA
(Standard, Transparent)
PCTBA
(Standard, Smoke Brown)
PCTGA
(Standard, Smoke Gray)
PCTTA
(Antistatic, Transparent)
PCTBTA
(Antistatic, Smoke Brown)
PCTSP
(Abrasion Resistance, Transparent)
2H (Horizontal)
2HL (Vertical)
4H
6H
8H
20
~
1200
20
~
1000
336~1191.5
(2H, 4H)
4.5~1195.5
(2HL)
6~595.5
(6H, 8H)
4.5~995.5
(2H)
6~991.5
(2HL, 4H, 6H)
6~495.5
(8H)
3
4
5
6
8
10
35
6
8
-Select from Table 1
4-3453
55345634
6-45645
8-4568456
10-4568104568
Dimension F Specification Range For 2H and 4H: d(d1)+2.5≤F≤A-d(d1)-5; for 2HL: d(d1)/2+2.5≤F≤A-d(d1)/2-2.5;
For 6H and 8H: d(d1)+2.5≤F≤(A-d(d1)-5)/2.
Dimension G Specification Range For 2H: d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H: d(d1)+2.5≤G≤B-d(d1)-5;
For 8H: d(d1)+2.5≤G≤(B-d(d1)-5)/2. (d for through hole, d1 for countersink.)

Alterations

Polycarbonate Plates:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
L-PCTA-[1201-2000/1]-[20-1000/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]
L-PCTBA-[1201-2000/1]-[20-1000/1]-[3,​5]
L-PCTBTA-[1201-2000/1]-[20-1000/1]-[3,​5]
L-PCTGA-[1201-2000/1]-[20-1000/1]-[3,​5]
L-PCTSP-[1201-2000/1]-[20-1000/1]-[3,​5]
L-PCTTA-[1201-2000/1]-[20-1000/1]-[3,​5]
PCTA-[20-1200/1]-[20-1000/1]-[3,​4,​5,​6,​8,​10,​12,​15,​20]
PCTBA-[20-1200/1]-[20-1000/1]-[3,​5]
PCTBTA-[20-1200/1]-[20-1000/1]-[3,​5]
PCTGA-[20-1200/1]-[20-1000/1]-[3,​5]
PCTSP-[20-1200/1]-[20-1000/1]-[3,​5]
PCTTA-[20-1200/1]-[20-1000/1]-[3,​5]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color A
(mm)
B
(mm)
T
(mm)

-

1 7 Days 10StandardTransparent1201 ~ 200020 ~ 10003 ~ 10

-

1 7 Days 10StandardSmoke Brown1201 ~ 200020 ~ 10003 ~ 5

-

1 7 Days 10AntistaticSmoke Brown1201 ~ 200020 ~ 10003 ~ 5

-

1 7 Days 10StandardSmoke Gray1201 ~ 200020 ~ 10003 ~ 5

-

1 7 Days 10Abrasion-resistantTransparent1201 ~ 200020 ~ 10003 ~ 5

-

1 7 Days 10AntistaticTransparent1201 ~ 200020 ~ 10003 ~ 5

-

1 5 Days 10StandardTransparent20 ~ 120020 ~ 10003 ~ 10

-

1 5 Days 10StandardSmoke Brown20 ~ 120020 ~ 10003 ~ 5

-

1 5 Days 10AntistaticSmoke Brown20 ~ 120020 ~ 10003 ~ 5

-

1 5 Days 10StandardSmoke Gray20 ~ 120020 ~ 10003 ~ 5

-

1 5 Days 10Abrasion-resistantTransparent20 ~ 120020 ~ 10003 ~ 5

-

1 5 Days 10AntistaticTransparent20 ~ 120020 ~ 10003 ~ 5

Loading...

  1. 1

Basic information

Material Polycarbonate (PC) Hole Machining No Drilling Alteration

Complementary Products

Tech Support