Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Grade | Color | Light Transmittance | Operating Ambient Temperature |
PCTA | Standard | Transparent | 90% | -30~100°C |
PCTBA | Standard | Smoke Brown | 35% | |
PCTGA | Standard | Smoke Gray | 33% | |
PCTTA | Antistatic | Transparent | 86% | |
PCTBTA | Antistatic | Smoke Brown | 35% | |
PCTSP | Abrasion-resistant | Transparent | 91% |
Part Number | - | A | - | B | - | T | - | F | - | G | - | Screw Nominal Dia. | - | L |
PCTA4H PCTA4H | - - | 800 800 | - - | 600 600 | - - | 6 6 | - - | F700 F700 | - - | G500 G500 | - - | P5 M4 | - | L4 |
Part Number | Number of Holes | A | B | T Selection | F | G | Screw Nominal Dia. Selection | ||||||||||||||
Through Hole | Countersink | Keyhole | Threaded Insert | ||||||||||||||||||
1mm Increment | PCTA | Except PCTA | 0.5mm Increment | N | P | Q | M | L | |||||||||||||
PCTA (Standard, Transparent) PCTBA (Standard, Smoke Brown) PCTGA (Standard, Smoke Gray) PCTTA (Antistatic, Transparent) PCTBTA (Antistatic, Smoke Brown) PCTSP (Abrasion Resistance, Transparent) | 2H (Horizontal) 2HL (Vertical) 4H 6H 8H | 20 ~ 1200 | 20 ~ 1000 | 3 | 3 | 6~1191.5 (2H, 4H) 4.5~1195.5 (2HL) 6~595.5 (6H, 8H) | 4.5~995.5 (2H) 6~991.5 (2HL, 4H, 6H) 6~495.5 (8H) | 3 4 5 6 8 10 | 3 | 5 6 8 | - | Select from Table 1 | |||||||||
4 | - | 3 | 4 | 5 | 3 | ||||||||||||||||
5 | 5 | 3 | 4 | 5 | 6 | 3 | 4 | ||||||||||||||
6 | - | 4 | 5 | 6 | 4 | 5 | |||||||||||||||
8 | - | 4 | 5 | 6 | 8 | 4 | 5 | 6 | |||||||||||||
10 | - | 4 | 5 | 6 | 8 | 10 | 4 | 5 | 6 | 8 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PCTA2H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,4,5,6,8] |
PCTA2H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,4,5,6,8,10] |
PCTA2H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,4,5,6,8,10] |
PCTA2H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,6,8] |
PCTA2HL-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,4,5,6,8] |
PCTA2HL-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTA2HL-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8] |
PCTA2HL-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTA4H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,4,5,6,8] |
PCTA4H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTA4H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
PCTA4H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTA6H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,4,5,6,8] |
PCTA6H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTA6H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
PCTA6H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTA8H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,4,5,6,8] |
PCTA8H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8,10] |
PCTA8H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,4,5,6,8,10] |
PCTA8H-[20-1200/1]-[20-1000/1]-[3,4,5,6,8,10]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,6,8] |
PCTBA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M3 |
PCTBA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,4,5,6,8,10] |
PCTBA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,4,5,6] |
PCTBA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,6,8] |
PCTBA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M3 |
PCTBA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTBA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PCTBA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTBA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,4] |
PCTBA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTBA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PCTBA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTBA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,4] |
PCTBA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTBA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PCTBA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTBA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,4] |
PCTBA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8,10] |
PCTBA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,4,5,6] |
PCTBA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,6,8] |
PCTBTA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,4] |
PCTBTA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,4,5,6,8,10] |
PCTBTA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,4,5,6] |
PCTBTA2H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,6,8] |
PCTBTA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,4] |
PCTBTA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTBTA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PCTBTA2HL-[20-1200/1]-[20-1000/1]-[3,5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTBTA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,4] |
PCTBTA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTBTA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PCTBTA4H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTBTA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,4] |
PCTBTA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PCTBTA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PCTBTA6H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PCTBTA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,4] |
PCTBTA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8,10] |
PCTBTA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,4,5,6] |
PCTBTA8H-[20-1200/1]-[20-1000/1]-[3,5]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,6,8] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Hole Machining | A (mm) | B (mm) | Countersink Hole Nominal Dia. [P] | F (mm) | G (mm) | Keyhole Nominal Dia. [Q] | T (mm) | Threaded Insert Nominal Dia. [M] (mm) | Through Hole Nominal Dia. [N] | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 10 | 3 ~ 8 | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 10 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 10 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | 5 ~ 8 | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 10 | 3 ~ 8 | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 10 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2HL | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 8 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 10 | 3 ~ 8 | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 10 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 10 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 10 | 3 ~ 8 | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 10 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 10 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 10 | 3 ~ 8 | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 10 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 10 | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | 5 ~ 8 | 3 ~ 10 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 5 | 3 | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 5 | 3 | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 4.5 ~ 995.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 2HL | 20 ~ 1200 | 20 ~ 1000 | - | 4.5 ~ 1195.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 4H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 1191.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 6H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 991.5 | 5 ~ 8 | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 5 | 3 ~ 4 | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 5 | - | 3 ~ 10 | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | 3 ~ 6 | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 5 | - | - | ||
- | 1 | 7 Days | 10 | Antistatic | Smoke Brown | 8H | 20 ~ 1200 | 20 ~ 1000 | - | 6 ~ 595.5 | 6 ~ 495.5 | 5 ~ 8 | 3 ~ 5 | - | - |
Loading...
Material | Polycarbonate (PC) |
---|
Configure
Basic Attributes
Grade
Color
Hole Machining
A(mm)
B(mm)
Countersink Hole Nominal Dia. [P]
F(mm)
G(mm)
Keyhole Nominal Dia. [Q]
T(mm)
Threaded Insert Nominal Dia. [M](mm)
Through Hole Nominal Dia. [N]
Type
Filter by CAD data type
Optional Attributes