Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material |
P316□□□ | EN 1.4401 Equiv. |
P316L□□□ | EN 1.4404 Equiv. |
Part Number | - | A | - | B | - | T | ||||||
Type | Upper-Lower Surface Finish | Plate Thickness Tolerance | A, B Dimension Tolerance | |||||||||
P316 P316L | F F | Q N | M N | - - | 255 200 | - - | 155 20 | - - | 18 10.5 |
Part Number | 0.5mm Increment | |||||
Type | Upper-Lower Surface Finish | Plate Thickness Tolerance | A, B Dimension Tolerance | A | B | T |
Selection | Selection | A≥B | ||||
P316 | F (Milled) | P Q N M | P Q N M | 15~500 | 10~200 | 8~30 |
S (Surface Grinding) | 15~200 | |||||
P316L | F (Milled) | 15~500 |
Upper-Lower Surface Finish | P | Q | N | M |
F (Milled) | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
S (Surface Grinding) | +0.1~+0.2 | 0~+0.1 | ±0.05 | -0.1~0 |
Upper-Lower Surface Finish | A, B Dimension | P | Q | N | M |
F (Milled), S (Surface Grinding) | 250mm or Less | +0.1~+0.3 | 0~+0.2 | ±0.1 | -0.2~0 |
250.5mm or More | +0.1~+0.6 | 0~+0.5 | ±0.25 | -0.5~0 |
Item | Upper-Lower Surface Finish | ||
F (Milled) | S (Surface Grinding) | ||
Thickness Parallelism (per 100mm) | 0.05 | 0.012 | |
Flatness (per 100mm) | T8~15.5 | 0.07 | 0.03 |
T16~25.5 | 0.05 | 0.015 | |
T26~30 | 0.05 | 0.012 | |
Perpendicularity of Datum Plane | 0.015 per 100mm | ||
Circumference Chamfering | C0.2~C0.5 |
Part Number
|
---|
P316FMM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FMN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FMP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FMQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FNM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FNN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FNP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FNQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FPM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FPN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FPP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FPQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FQM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FQN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FQP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316FQQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFMM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFMN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFMP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFMQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFNM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFNN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFNP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFNQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFPM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFPN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFPP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFPQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFQM-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFQN-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFQP-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316LFQQ-[15-500/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SMM-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SMN-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SMP-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SMQ-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SNM-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SNN-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SNP-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SNQ-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SPM-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SPN-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SPP-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SPQ-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SQM-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SQN-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SQP-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
P316SQQ-[15-200/0.5]-[10-200/0.5]-[8-30/0.5] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Finish Method | Material | Thickness T (mm) | Length A (mm) | Width B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 7 Days | 10 | 6-Surface Milling (6F) | - | 8 ~ 30 | 15 ~ 500 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 | ||
- | 1 | 12 Days | 10 | Upper-Lower Surface Grinding (4F2G) | [Stainless Steel] EN 1.4401 Equiv. | 8 ~ 30 | 15 ~ 200 | 10 ~ 200 |
Loading...
Configure
Basic Attributes
Finish Method
Material
Thickness T(mm)
Length A(mm)
Width B(mm)
Type
Filter by standard shipping days
Optional Attributes