Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | ||
Press Fit | Tapped | Threaded | ||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | KFPBA | KFPBT | KFPBNA | |
EN 1.2510 Equiv. | Hard Chrome Plating Plating Thickness: 3µm or more | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GKFPBA | GKFPBT | GKFPBNA | |
EN 1.4301 Equiv. | - | - | SKFPBA | SKFPBT | SKFPBNA | |
EN 1.4125 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CKFPBA | CKFPBT | CKFPBNA | |
EN 1.2510 Equiv. | Buffing | Treated Hardness: 60 ~ 63HRC | MKFPBA | MKFPBT | MKFPBNA | |
EN 1.2510 Equiv. | Hard Chrome Plating + Buffed Plating Thickness: 3µm or more | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | MGKFPBA | MGKFPBT | MGKFPBNA | |
EN 1.4125 Equiv. | Buffing | Treated Hardness: 50 ~ 55HRC | MCKFPBA | MCKFPBT | - |
Part Number | - | P | - | L | - | B | - | E | - | R | ||||||
Type | D Tol. | P Tolerance | D | |||||||||||||
MGKFPBA | M | S | 10 | - | P12.00 | - | L10 | - | B4.0 | - | E6.0 | - | R20 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
2.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |||
18.01 ~ 30.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.5mm Increment | E 0.5mm Increment | R Selection | C | |||
Type | D Tolerance | P Tolerance | D | ||||||
KFPBA GKFPBA* SKFPBA CKFPBA (Buff Finished) MKFPBA* MGKFPBA* MCKFPBA* Applicable when D≥5. | M P G H *A *B | S M P G H *A *B | 2 | 2.00~4.00 | 4~10 | 2.0~10.0 | 1.0~20.0 | 5 10 15 20 25 30 35 40 | 0.5 |
3 | 3.00~6.00 | 5~12 | 2.0~10.0 | ||||||
4 | 4.00~7.00 | 5~12 | 2.0~10.0 | 1 | |||||
5 | 5.00~8.00 | 5~12 | 2.0~10.0 | ||||||
6 | 6.00~10.00 | 5~12 | 3.0~12.0 | ||||||
8 | 8.00~13.00 | 8~15 | 3.0~14.0 | 1.5 | |||||
10 | 10.00~15.00 | 8~15 | 3.0~16.0 | 2 | |||||
12 | 12.00~16.00 | 10~18 | 3.0~18.0 | ||||||
13 | 13.00~18.00 | 12~20 | 3.0~20.0 | Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table. | |||||
16 | 16.00~25.00 | 14~25 | 3.0~20.0 | 3 | |||||
20 | 20.00~30.00 | 18~32 | 3.0~20.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.5mm Increment | E 0.5mm Increment | R Selection | M (Coarse) | * Tightening Torque N•cm | ℓ | |||
Type | D Tolerance | P Tolerance | D | ||||||||
KFPBT GKFPBT SKFPBT CKFPBT (Buff Finished) MKFPBT MGKFPBT MCKFPBT | M P G H | S M P G H | 6 | 6.00~10.00 | 6~12 | 3.0~12.0 | 1.0~20.0 | 5 10 15 20 25 30 35 40 | M3 | 147 | 5 |
6T | 6~10 | M2.6 | - | 4 | |||||||
8 | 8.00~13.00 | 8~16 | 3.0~14.0 | M5 | 676 | 8 | |||||
8T | 6~12 | M4 | 333 | 6 | |||||||
10 | 10.00~15.00 | 10~20 | 3.0~16.0 | M5 | 676 | 8 | |||||
10T | 6~16 | M4 | 333 | 6 | |||||||
12 | 12.00~16.00 | 12~24 | 3.0~18.0 | M5 | 676 | 8 | |||||
12T | 8~18 | M4 | 333 | 6 | |||||||
13 | 13.00~18.00 | 13~26 | 3.0~20.0 | M8 | 2803 | 10 | |||||
13T | 8~20 | M6 | 1156 | 9 | |||||||
16 | 16.00~25.00 | 16~32 | 3.0~20.0 | M8 | 2803 | 12 | |||||
16T | 10~24 | Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table. | M6 | 1156 | 9 | ||||||
20 | 20.00~30.00 | 20~40 | 3.0~20.0 | M8 | 2803 | 12 | |||||
20T | 12~30 | M6 | 1156 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.5mm Increment | E 0.5mm Increment | R Selection | M (Coarse) | * Tightening Torque N•cm | |||
Type | D Tolerance | P Tolerance | D | |||||||
KFPBNA GKFPBNA* SKFPBNA CKFPBNA (Buff Finished) MKFPBNA* MGKFPBNA* Applicable when D≥5. | M P G H *A *B | S M P G H *A *B | 3 | 3.50~6.00 | 2~6 | 2.0~10.0 | 1.0~20.0 | 5 10 15 20 25 30 35 40 | M3 | 147 |
4 | 4.50~7.00 | 2~8 | 2.0~10.0 | M4 | 333 | |||||
5 | 5.50~8.00 | 3~10 | 2.0~10.0 | M5 | 676 | |||||
6 | 6.50~10.00 | 3~10 | 3.0~12.0 | M6 | 1156 | |||||
8 | 9.00~13.00 | 5~10 | 3.0~14.0 | M8 | 2803 | |||||
10 | 11.00~15.00 | 5~15 | 3.0~16.0 | M10 | 5557 | |||||
12 | 13.00~18.00 | 8~15 | 3.0~18.0 | Configurable range depends on P dimension. Confirm "Details of E Dimension and R Dimension Range" in the table. | M12 | 9702 | ||||
16 | 17.00~25.00 | 8~20 | 3.0~20.0 | M16 | 24108 | |||||
20 | 22.00~30.00 | 10~20 | 3.0~20.0 | M20 | 46942 |
P 0.01mm Increment | E 0.5mm Increment | R Selection | |||||||
2.00~4.00 | 1.0~2.0 | 5 | 10 | ||||||
4.01~8.00 | 2.5~4.0 | 10 | 15 | ||||||
8.01~12.00 | 4.5~7.0 | 10 | 15 | 20 | |||||
12.01~16.00 | 5.0~10.0 | 15 | 20 | 25 | |||||
16.01~20.00 | 5.0~15.0 | 20 | 25 | 30 | |||||
20.01~25.00 | 5.0~15.0 | 25 | 30 | 35 | |||||
25.01~30.00 | 5.0~20.0 | 30 | 35 | 40 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CKFPBAAA2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
CKFPBAAA3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAA4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAA5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2-4/0.5]-R[10,15] |
CKFPBAAA6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2-7/0.5]-R[10,15,20] |
CKFPBAAA8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2-10/0.5]-R[10,15,20,25] |
CKFPBAAA10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAA12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAA13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
CKFPBAAA16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
CKFPBAAA20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
CKFPBAAB2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
CKFPBAAB3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAB4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAB5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2-4/0.5]-R[10,15] |
CKFPBAAB6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2-7/0.5]-R[10,15,20] |
CKFPBAAB8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2-10/0.5]-R[10,15,20,25] |
CKFPBAAB10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAB12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAB13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
CKFPBAAB16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
CKFPBAAB20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
CKFPBAAG2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
CKFPBAAG3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAG4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAG5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2-4/0.5]-R[10,15] |
CKFPBAAG6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2-7/0.5]-R[10,15,20] |
CKFPBAAG8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2-10/0.5]-R[10,15,20,25] |
CKFPBAAG10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAG12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAG13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
CKFPBAAG16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
CKFPBAAG20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
CKFPBAAH2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
CKFPBAAH3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAH4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAH5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2-4/0.5]-R[10,15] |
CKFPBAAH6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2-7/0.5]-R[10,15,20] |
CKFPBAAH8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2-10/0.5]-R[10,15,20,25] |
CKFPBAAH10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAH12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAH13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
CKFPBAAH16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
CKFPBAAH20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
CKFPBAAM2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
CKFPBAAM3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAM4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAM5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2-4/0.5]-R[10,15] |
CKFPBAAM6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2-7/0.5]-R[10,15,20] |
CKFPBAAM8-P[8-13/0.01]-L[8-15/1]-B[3-14/0.5]-E[2-10/0.5]-R[10,15,20,25] |
CKFPBAAM10-P[10-15/0.01]-L[8-15/1]-B[3-16/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAM12-P[12-16/0.01]-L[10-18/1]-B[3-18/0.5]-E[4-10/0.5]-R[10,15,20,25] |
CKFPBAAM13-P[13-18/0.01]-L[12-20/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30] |
CKFPBAAM16-P[16-25/0.01]-L[14-25/1]-B[3-20/0.5]-E[5-15/0.5]-R[15,20,25,30,35] |
CKFPBAAM20-P[20-30/0.01]-L[18-32/1]-B[3-20/0.5]-E[5-20/0.5]-R[20,25,30,35,40] |
CKFPBAAP2-P[2-4/0.01]-L[4-10/1]-B[2-10/0.5]-E[1-2/0.5]-R[5,10] |
CKFPBAAP3-P[3-6/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAP4-P[4-7/0.01]-L[5-12/1]-B[2-10/0.5]-E[1-4/0.5]-R[5,10,15] |
CKFPBAAP5-P[5-8/0.01]-L[5-12/1]-B[2-10/0.5]-E[2-4/0.5]-R[10,15] |
CKFPBAAP6-P[6-10/0.01]-L[5-12/1]-B[3-12/0.5]-E[2-7/0.5]-R[10,15,20] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Positioning Side O.D. Tolerance | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | Taper Length E (mm) | R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0.005/0 | 2 | 0.005/0 | - | 4 ~ 10 | 2 ~ 10 | 1 ~ 2 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 0.005/0 | 3 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 0.005/0 | 4 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | 0.005/0 | 5 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 2 ~ 4 | 10 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | 0.005/0 | 6 | 0.005/0 | - | 5 ~ 12 | 3 ~ 12 | 2 ~ 7 | 10 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 0.005/0 | 8 | 0.005/0 | - | 8 ~ 15 | 3 ~ 14 | 2 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | 0.005/0 | 10 | 0.005/0 | - | 8 ~ 15 | 3 ~ 16 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 0.005/0 | 12 | 0.005/0 | - | 10 ~ 18 | 3 ~ 18 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | 0.005/0 | 13 | 0.005/0 | - | 12 ~ 20 | 3 ~ 20 | 5 ~ 15 | 15 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | 0.005/0 | 16 | 0.005/0 | - | 14 ~ 25 | 3 ~ 20 | 5 ~ 15 | 15 ~ 35 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | 0.005/0 | 20 | 0.005/0 | - | 18 ~ 32 | 3 ~ 20 | 5 ~ 20 | 20 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0/-0.005 | 2 | 0.005/0 | - | 4 ~ 10 | 2 ~ 10 | 1 ~ 2 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 0/-0.005 | 3 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 0/-0.005 | 4 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | 0/-0.005 | 5 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 2 ~ 4 | 10 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | 0/-0.005 | 6 | 0.005/0 | - | 5 ~ 12 | 3 ~ 12 | 2 ~ 7 | 10 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 0/-0.005 | 8 | 0.005/0 | - | 8 ~ 15 | 3 ~ 14 | 2 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | 0/-0.005 | 10 | 0.005/0 | - | 8 ~ 15 | 3 ~ 16 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 0/-0.005 | 12 | 0.005/0 | - | 10 ~ 18 | 3 ~ 18 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | 0/-0.005 | 13 | 0.005/0 | - | 12 ~ 20 | 3 ~ 20 | 5 ~ 15 | 15 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | 0/-0.005 | 16 | 0.005/0 | - | 14 ~ 25 | 3 ~ 20 | 5 ~ 15 | 15 ~ 35 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | 0/-0.005 | 20 | 0.005/0 | - | 18 ~ 32 | 3 ~ 20 | 5 ~ 20 | 20 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | g6 | 2 | 0.005/0 | - | 4 ~ 10 | 2 ~ 10 | 1 ~ 2 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | g6 | 3 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | g6 | 4 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | g6 | 5 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 2 ~ 4 | 10 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | g6 | 6 | 0.005/0 | - | 5 ~ 12 | 3 ~ 12 | 2 ~ 7 | 10 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | g6 | 8 | 0.005/0 | - | 8 ~ 15 | 3 ~ 14 | 2 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | g6 | 10 | 0.005/0 | - | 8 ~ 15 | 3 ~ 16 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | g6 | 12 | 0.005/0 | - | 10 ~ 18 | 3 ~ 18 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | g6 | 13 | 0.005/0 | - | 12 ~ 20 | 3 ~ 20 | 5 ~ 15 | 15 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | g6 | 16 | 0.005/0 | - | 14 ~ 25 | 3 ~ 20 | 5 ~ 15 | 15 ~ 35 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | g6 | 20 | 0.005/0 | - | 18 ~ 32 | 3 ~ 20 | 5 ~ 20 | 20 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | h7 | 2 | 0.005/0 | - | 4 ~ 10 | 2 ~ 10 | 1 ~ 2 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | h7 | 3 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | h7 | 4 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | h7 | 5 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 2 ~ 4 | 10 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | h7 | 6 | 0.005/0 | - | 5 ~ 12 | 3 ~ 12 | 2 ~ 7 | 10 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | h7 | 8 | 0.005/0 | - | 8 ~ 15 | 3 ~ 14 | 2 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | h7 | 10 | 0.005/0 | - | 8 ~ 15 | 3 ~ 16 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | h7 | 12 | 0.005/0 | - | 10 ~ 18 | 3 ~ 18 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | h7 | 13 | 0.005/0 | - | 12 ~ 20 | 3 ~ 20 | 5 ~ 15 | 15 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | h7 | 16 | 0.005/0 | - | 14 ~ 25 | 3 ~ 20 | 5 ~ 15 | 15 ~ 35 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | h7 | 20 | 0.005/0 | - | 18 ~ 32 | 3 ~ 20 | 5 ~ 20 | 20 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | m6 | 2 | 0.005/0 | - | 4 ~ 10 | 2 ~ 10 | 1 ~ 2 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | m6 | 3 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | m6 | 4 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | m6 | 5 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 2 ~ 4 | 10 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | m6 | 6 | 0.005/0 | - | 5 ~ 12 | 3 ~ 12 | 2 ~ 7 | 10 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | m6 | 8 | 0.005/0 | - | 8 ~ 15 | 3 ~ 14 | 2 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | m6 | 10 | 0.005/0 | - | 8 ~ 15 | 3 ~ 16 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | m6 | 12 | 0.005/0 | - | 10 ~ 18 | 3 ~ 18 | 4 ~ 10 | 10 ~ 25 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | m6 | 13 | 0.005/0 | - | 12 ~ 20 | 3 ~ 20 | 5 ~ 15 | 15 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | m6 | 16 | 0.005/0 | - | 14 ~ 25 | 3 ~ 20 | 5 ~ 15 | 15 ~ 35 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | m6 | 20 | 0.005/0 | - | 18 ~ 32 | 3 ~ 20 | 5 ~ 20 | 20 ~ 40 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | p6 | 2 | 0.005/0 | - | 4 ~ 10 | 2 ~ 10 | 1 ~ 2 | 5 ~ 10 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | p6 | 3 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | p6 | 4 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 1 ~ 4 | 5 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | p6 | 5 | 0.005/0 | - | 5 ~ 12 | 2 ~ 10 | 2 ~ 4 | 10 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | p6 | 6 | 0.005/0 | - | 5 ~ 12 | 3 ~ 12 | 2 ~ 7 | 10 ~ 20 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Round Tapered |
---|---|---|---|---|---|
Inlet Style | No |
Configure
Basic Attributes
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Positioning Side O.D. Tolerance
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Taper Length E(mm)
R(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes