Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | ||
Press Fit | Tapped | Threaded | ||||
EN 1.7242 Equiv. | - | Carburized 55HRC~ (Depth: 0.7 ~ 0.8) | FPYT | FPYTM | FPYN | |
EN 1.4301 Equiv. | - | - | SFPYT | SFPYTM | SFPYN |
Part Number | - | P | - | L | - | B |
FPYT10 | - | P15.00 | - | L15 | - | B10.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | Unit Price | |||
Type | D | D dim. Tolerance m6 | EN 1.7242 Equiv. Carburized FPYT | EN 1.4301 Equiv. SFPYT | ||||
FPYT SFPYT | 6 | +0.012 +0.004 | 10.00~13.00 | 6~12 | 2.0~15.0 | 1 | ||
8 | +0.015 +0.006 | 12.00~15.00 | 8~16 | 3.0~20.0 | 1.5 | |||
10 | 14.00~16.00 | 10~20 | 3.0~30.0 | 2 | ||||
12 | +0.018 +0.007 | 16.00~18.00 | 12~24 | 5.0~30.0 | ||||
13 | 17.00~20.00 | 13~26 | 5.0~30.0 | |||||
16 | 20.00~25.00 | 16~32 | 5.0~35.0 | 3 | ||||
20 | +0.021 +0.008 | 24.00~30.00 | 20~40 | 5.0~40.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | M (Coarse) | * Tightening Torque N • cm | ℓ | Unit Price | |||
Type | D | D dim. Tolerance g6 | EN 1.7242 Equiv. Carburized FPYTM | EN 1.4301 Equiv. SFPYTM | ||||||
FPYTM SFPYTM | 6 | -0.004 -0.012 | 10.00~13.00 | 9~12 | 2.0~15.0 | M2.6 | - | 4 | ||
8 | -0.005 -0.014 | 12.00~15.00 | 12~16 | 3.0~20.0 | M4 | 225 | 6 | |||
10 | 14.00~16.00 | 12~20 | 3.0~30.0 | M5 | 461 | 8 | ||||
12 | -0.006 -0.017 | 16.00~18.00 | 12~24 | 5.0~30.0 | ||||||
13 | 17.00~20.00 | 16~26 | 5.0~30.0 | M8 | 1911 | 12 | ||||
16 | 20.00~25.00 | 16~32 | 5.0~35.0 | |||||||
20 | -0.007 -0.020 | 24.00~30.00 | 20~40 | 5.0~40.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | M (Coarse) | * Tightening Torque N • cm | Unit Price | |||
Type | D | D dim. Tolerance g6 | EN 1.7242 Equiv. Carburized FPYN | EN 1.4301 Equiv. SFPYN | |||||
FPYN SFPYN | 6 | -0.004 -0.012 | 10.00~13.00 | 3~10 | 2.0~15.0 | M6 | 784 | ||
8 | -0.005 -0.014 | 12.00~15.00 | 5~10 | 3.0~15.0 | M8 | 1911 | |||
10 | 14.00~16.00 | 5~15 | 3.0~20.0 | M10 | 3783 | ||||
12 | -0.006 -0.017 | 16.00~18.00 | 8~15 | 5.0~20.0 | M12 | 6605 | |||
16 | 20.00~25.00 | 8~20 | 5.0~20.0 | M16 | 16366 | ||||
20 | -0.007 -0.020 | 24.00~30.00 | 10~20 | 5.0~20.0 | M20 | 32928 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FPYN6-P[10-13/0.01]-L[3-10/1]-B[2-15/0.1] |
FPYN8-P[12-15/0.01]-L[5-10/1]-B[3-15/0.1] |
FPYN10-P[14-16/0.01]-L[5-15/1]-B[3-20/0.1] |
FPYN12-P[16-18/0.01]-L[8-15/1]-B[5-20/0.1] |
FPYN16-P[20-25/0.01]-L[8-20/1]-B[5-20/0.1] |
FPYN20-P[24-30/0.01]-L[10-20/1]-B[5-20/0.1] |
FPYT6-P[10-13/0.01]-L[6-12/1]-B[2-15/0.1] |
FPYT8-P[12-15/0.01]-L[8-16/1]-B[3-20/0.1] |
FPYT10-P[14-16/0.01]-L[10-20/1]-B[3-30/0.1] |
FPYT12-P[16-18/0.01]-L[12-24/1]-B[5-30/0.1] |
FPYT13-P[17-20/0.01]-L[13-26/1]-B[5-30/0.1] |
FPYT16-P[20-25/0.01]-L[16-32/1]-B[5-35/0.1] |
FPYT20-P[24-30/0.01]-L[20-40/1]-B[5-40/0.1] |
FPYTM6-P[10-13/0.01]-L[9-12/1]-B[2-15/0.1] |
FPYTM8-P[12-15/0.01]-L[12-16/1]-B[3-20/0.1] |
FPYTM10-P[14-16/0.01]-L[12-20/1]-B[3-30/0.1] |
FPYTM12-P[16-18/0.01]-L[12-24/1]-B[5-30/0.1] |
FPYTM13-P[17-20/0.01]-L[16-26/1]-B[5-30/0.1] |
FPYTM16-P[20-25/0.01]-L[16-32/1]-B[5-35/0.1] |
FPYTM20-P[24-30/0.01]-L[20-40/1]-B[5-40/0.1] |
SFPYN6-P[10-13/0.01]-L[3-10/1]-B[2-15/0.1] |
SFPYN8-P[12-15/0.01]-L[5-10/1]-B[3-15/0.1] |
SFPYN10-P[14-16/0.01]-L[5-15/1]-B[3-20/0.1] |
SFPYN12-P[16-18/0.01]-L[8-15/1]-B[5-20/0.1] |
SFPYN16-P[20-25/0.01]-L[8-20/1]-B[5-20/0.1] |
SFPYN20-P[24-30/0.01]-L[10-20/1]-B[5-20/0.1] |
SFPYT6-P[10-13/0.01]-L[6-12/1]-B[2-15/0.1] |
SFPYT8-P[12-15/0.01]-L[8-16/1]-B[3-20/0.1] |
SFPYT10-P[14-16/0.01]-L[10-20/1]-B[3-30/0.1] |
SFPYT12-P[16-18/0.01]-L[12-24/1]-B[5-30/0.1] |
SFPYT13-P[17-20/0.01]-L[13-26/1]-B[5-30/0.1] |
SFPYT16-P[20-25/0.01]-L[16-32/1]-B[5-35/0.1] |
SFPYT20-P[24-30/0.01]-L[20-40/1]-B[5-40/0.1] |
SFPYTM6-P[10-13/0.01]-L[9-12/1]-B[2-15/0.1] |
SFPYTM8-P[8.5-15/0.01]-L[12-16/1]-B[3-20/0.1] |
SFPYTM10-P[14-16/0.01]-L[12-20/1]-B[3-30/0.1] |
SFPYTM12-P[16-18/0.01]-L[12-24/1]-B[5-30/0.1] |
SFPYTM13-P[17-20/0.01]-L[16-26/1]-B[5-30/0.1] |
SFPYTM16-P[20-25/0.01]-L[16-32/1]-B[5-35/0.1] |
SFPYTM20-P[24-30/0.01]-L[20-40/1]-B[5-40/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Mounting Side Shape | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Mounting Section Length L (mm) | Length of Locating Side B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | 10 | Male thread | Carburized | Steel | SCM415 | - | 10 ~ 13 | 6 | g6 | 3 ~ 10 | 2 ~ 15 | ||
- | 1 | 9 Days | 10 | Male thread | Carburized | Steel | SCM415 | - | 12 ~ 15 | 8 | g6 | 5 ~ 10 | 3 ~ 15 | ||
- | 1 | 9 Days | 10 | Male thread | Carburized | Steel | SCM415 | - | 14 ~ 16 | 10 | g6 | 5 ~ 15 | 3 ~ 20 | ||
- | 1 | 9 Days | 10 | Male thread | Carburized | Steel | SCM415 | - | 16 ~ 18 | 12 | g6 | 8 ~ 15 | 5 ~ 20 | ||
- | 1 | 9 Days | 10 | Male thread | Carburized | Steel | SCM415 | - | 20 ~ 25 | 16 | g6 | 8 ~ 20 | 5 ~ 20 | ||
- | 1 | 9 Days | 10 | Male thread | Carburized | Steel | SCM415 | - | 24 ~ 30 | 20 | g6 | 10 ~ 20 | 5 ~ 20 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 10 ~ 13 | 6 | m6 | 6 ~ 12 | 2 ~ 15 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 12 ~ 15 | 8 | m6 | 8 ~ 16 | 3 ~ 20 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 14 ~ 16 | 10 | m6 | 10 ~ 20 | 3 ~ 30 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 16 ~ 18 | 12 | m6 | 12 ~ 24 | 5 ~ 30 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 17 ~ 20 | 13 | m6 | 13 ~ 26 | 5 ~ 30 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 20 ~ 25 | 16 | m6 | 16 ~ 32 | 5 ~ 35 | ||
- | 1 | 9 Days | 10 | Straight(Press Fit) | Carburized | Steel | SCM415 | - | 24 ~ 30 | 20 | m6 | 20 ~ 40 | 5 ~ 40 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 10 ~ 13 | 6 | g6 | 9 ~ 12 | 2 ~ 15 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 12 ~ 15 | 8 | g6 | 12 ~ 16 | 3 ~ 20 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 14 ~ 16 | 10 | g6 | 12 ~ 20 | 3 ~ 30 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 16 ~ 18 | 12 | g6 | 12 ~ 24 | 5 ~ 30 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 17 ~ 20 | 13 | g6 | 16 ~ 26 | 5 ~ 30 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 20 ~ 25 | 16 | g6 | 16 ~ 32 | 5 ~ 35 | ||
- | 1 | 9 Days | 10 | Female Thread | Carburized | Steel | SCM415 | - | 24 ~ 30 | 20 | g6 | 20 ~ 40 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Male thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 10 ~ 13 | 6 | g6 | 3 ~ 10 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Male thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 12 ~ 15 | 8 | g6 | 5 ~ 10 | 3 ~ 15 | ||
- | 1 | 6 Days | 10 | Male thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 14 ~ 16 | 10 | g6 | 5 ~ 15 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Male thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 16 ~ 18 | 12 | g6 | 8 ~ 15 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Male thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 20 ~ 25 | 16 | g6 | 8 ~ 20 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Male thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 24 ~ 30 | 20 | g6 | 10 ~ 20 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 10 ~ 13 | 6 | m6 | 6 ~ 12 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 12 ~ 15 | 8 | m6 | 8 ~ 16 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 14 ~ 16 | 10 | m6 | 10 ~ 20 | 3 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 16 ~ 18 | 12 | m6 | 12 ~ 24 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 17 ~ 20 | 13 | m6 | 13 ~ 26 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 20 ~ 25 | 16 | m6 | 16 ~ 32 | 5 ~ 35 | ||
- | 1 | 6 Days | 10 | Straight(Press Fit) | No | Stainless Steel | - | EN 1.4301 Equiv. | 24 ~ 30 | 20 | m6 | 20 ~ 40 | 5 ~ 40 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 10 ~ 13 | 6 | g6 | 9 ~ 12 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 8.5 ~ 15 | 8 | g6 | 12 ~ 16 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 14 ~ 16 | 10 | g6 | 12 ~ 20 | 3 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 16 ~ 18 | 12 | g6 | 12 ~ 24 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 17 ~ 20 | 13 | g6 | 16 ~ 26 | 5 ~ 30 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 20 ~ 25 | 16 | g6 | 16 ~ 32 | 5 ~ 35 | ||
- | 1 | 6 Days | 10 | Female Thread | No | Stainless Steel | - | EN 1.4301 Equiv. | 24 ~ 30 | 20 | g6 | 20 ~ 40 | 5 ~ 40 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Shape | Round | Inlet Side Tip Type | Flat |
---|---|---|---|---|---|
Inlet Style | No | Surface Treatment | Not Provided | Positioning Side O.D. Tolerance | 0/-0.01 |
Configure
Basic Attributes
Mounting Side Shape
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Mounting Section Length L(mm)
Length of Locating Side B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes