Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | Shape Code | ||
Press Fit | Tapped | Threaded | |||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | KFQ | KFQT | KFQN | A (Round) D (Diamond) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GKFQ | GKFQT | GKFQN | ||
EN 1.4301 Equiv. | - | - | SKFQ | SKFQT (Round only) | SKFQN | ||
EN 1.4301 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | HKFQ | - | - | ||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CKFQ | CKFQT (Round only) | CKFQN | ||
EN 1.2510 Equiv. | Buffing | Treated Hardness: 60 ~ 63HRC | MKFQ | - | - | ||
EN 1.2510 Equiv. | Hard Chrome Plating + Buffed | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | MGKFQ | MGKFQT | MGKFQN | ||
EN 1.4037 Equiv. | Buffing | Treated Hardness: 50 ~ 55HRC | - | MCKFQT | - |
Part Number | - | P | - | L | - | B | ||||||||
Type | Shape | D Tol. | P Tolerance | D | ||||||||||
KFQ | A | M | S | 6 | - | P8.00 | - | L8 | - | B6.0 |
D or P | Standard Grade | Precision Grade | |||||
M | P | G | H | S | A | B | |
m6 | p6 | g6 | h7 | - | - | - | |
1.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 | +0.005 0 | 0 -0.005 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |||
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 | |||
10.01 ~ 18.00 | +0.018 +0.007 | +0.029 +0.018 | -0.006 -0.017 | 0 -0.018 | |||
18.01 ~ 30.00 | +0.021 +0.008 | +0.035 +0.022 | -0.007 -0.020 | 0 -0.021 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | (W) | |||||
Type | Shape | D Tolerance | P Tolerance | D | ||||||
KFQ GKFQ* SKFQ HKFQ* CKFQ | (Buff Finished) MKFQ* MGKFQ* Applicable when D≥5. | A (Round) D (Diamond) | M P G H *A *B | S M P G H *A *B | 1 | 1.00~2.50 | 2•3 | 2.0~5.0 | 0.1 | - |
2 | 2.00~4.00 | 2~6 | 2.0~10.0 | 0.5 | 1.2 | |||||
3 | 3.00~6.00 | 3~6 | 2.0~10.0 | 1.5 | ||||||
4 | 4.00~7.00 | 4~8 | 2.0~10.0 | 1 | 1.8 | |||||
5 | 5.00~8.00 | 5~10 | 2.0~10.0 | 2.2 | ||||||
6 | 6.00~10.00 | 6~12 | 2.0~12.0 | 3.0 | ||||||
8 | 8.00~13.00 | 8~16 | 2.0~15.0 | 1.5 | 3.5 | |||||
10 | 10.00~15.00 | 10~20 | 3.0~20.0 | 2 | 4.0 | |||||
12 | 12.00~16.00 | 12~24 | 3.0~20.0 | 5.0 | ||||||
13 | 13.00~18.00 | 13~26 | 5.0~20.0 | 5.5 | ||||||
16 | 16.00~25.00 | 16~32 | 5.0~20.0 | 3 | 7.0 | |||||
20 | 20.00~30.00 | 20~40 | 5.0~20.0 | 9.0 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | (W) | M (Coarse) | * Tightening Torque N•cm | ℓ | |||||
Type | Shape | D Tolerance | P Tolerance | D | ||||||||
KFQT GKFQT SKFQT CKFQT | (Buff Finished) MGKFQT MCKFQT | A (Round) D (Diamond) | M P G H | S M P G H | 5 | 5.00~8.00 | 5(9)~10 | 2.0~10.0 | 2.2 | M2 | - | 3 |
6 | 6.00~10.00 | 6(9)~12 | 2.0~12.0 | 3 | M3 | 98 | 5 | |||||
6T | M2.6 | - | 4 | |||||||||
8 | 8.00~13.00 | 8(12)~16 | 2.0~15.0 | 3.5 | M5 | 461 | 8 | |||||
8T | 6(12)~16 | M4 | 225 | 6 | ||||||||
10 | 10.00~15.00 | 10(12)~20 | 3.0~20.0 | 4 | M5 | 461 | 8 | |||||
10T | 6(12)~16 | M4 | 225 | 6 | ||||||||
12 | 12.00~16.00 | 12~24 | 3.0~20.0 | 5 | M5 | 461 | 8 | |||||
12T | 8(12)~18 | M4 | 225 | 6 | ||||||||
13 | 13.00~18.00 | 13(14)~26 | 5.0~20.0 | 5.5 | M8 | 1911 | 10 | |||||
13T | 8(14)~20 | M6 | 784 | 9 | ||||||||
16 | 16.00~25.00 | 16~32 | 5.0~20.0 | 7 | M8 | 1911 | 12 | |||||
16T | 10(14)~24 | M6 | 784 | 9 | ||||||||
20 | 20.00~30.00 | 20~40 | 5.0~20.0 | 9 | M8 | 1911 | 12 | |||||
20T | 12(18)~30 | M6 | 784 | 9 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | (W) | M | * Tightening Torque N•cm | |||||
Type | Shape | D Tolerance | P Tolerance | D | |||||||
KFQN GKFQN* SKFQN CKFQN | (Buff Finished) MGKFQN* Applicable when D≥5. | A (Round) D (Diamond) | M P G H *A *B | S M P G H *A *B | 3 | 3.50~6.00 | 2~6 | 2.0~10.0 | 1.5 | M 3 | 98 |
4 | 4.50~7.00 | 2~8 | 2.0~10.0 | 1.8 | M 4 | 225 | |||||
5 | 5.50~8.00 | 3~10 | 2.0~10.0 | 2.2 | M 5 | 461 | |||||
6 | 6.50~10.00 | 3~10 | 2.0~12.0 | 3 | M 6 | 784 | |||||
8 | 9.00~13.00 | 5~10 | 2.0~15.0 | 3.5 | M 8 | 1911 | |||||
10 | 11.00~15.00 | 5~15 | 3.0~20.0 | 4 | M10 | 3783 | |||||
12 | 13.00~18.00 | 8~15 | 3.0~20.0 | 5 | M12 | 6605 | |||||
16 | 17.00~25.00 | 8~20 | 5.0~20.0 | 7 | M16 | 16366 | |||||
20 | 22.00~30.00 | 10~20 | 5.0~20.0 | 9 | M20 | 32928 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CKFQAAA1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAA2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1] |
CKFQAAA3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQAAA4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQAAA5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQAAA6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQAAA8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQAAA10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQAAA12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQAAA13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQAAA16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQAAA20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQAAB1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAB2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1] |
CKFQAAB3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQAAB4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQAAB5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQAAB6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQAAB8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQAAB10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQAAB12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQAAB13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQAAB16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQAAB20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQAAG1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAG2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1] |
CKFQAAG3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQAAG4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQAAG5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQAAG6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQAAG8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQAAG10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQAAG12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQAAG13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQAAG16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQAAG20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQAAH1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAH2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1] |
CKFQAAH3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQAAH4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQAAH5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQAAH6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQAAH8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQAAH10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQAAH12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQAAH13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQAAH16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQAAH20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1] |
CKFQAAM1-P[1-2.5/0.01]-L[2-3/1]-B[2-5/0.1] |
CKFQAAM2-P[2-4/0.01]-L[2-6/1]-B[2-10/0.1] |
CKFQAAM3-P[3-6/0.01]-L[3-6/1]-B[2-10/0.1] |
CKFQAAM4-P[4-7/0.01]-L[4-8/1]-B[2-10/0.1] |
CKFQAAM5-P[5-8/0.01]-L[5-10/1]-B[2-10/0.1] |
CKFQAAM6-P[6-10/0.01]-L[6-12/1]-B[2-12/0.1] |
CKFQAAM8-P[8-13/0.01]-L[8-16/1]-B[2-15/0.1] |
CKFQAAM10-P[10-15/0.01]-L[10-20/1]-B[3-20/0.1] |
CKFQAAM12-P[12-16/0.01]-L[12-24/1]-B[3-20/0.1] |
CKFQAAM13-P[13-18/0.01]-L[13-26/1]-B[5-20/0.1] |
CKFQAAM16-P[16-25/0.01]-L[16-32/1]-B[5-20/0.1] |
CKFQAAM20-P[20-30/0.01]-L[20-40/1]-B[5-20/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Positioning Side O.D. Tolerance | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2.5 | 0.005/0 | 1 | 0.005/0 | - | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0.005/0 | 2 | 0.005/0 | - | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 0.005/0 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 0.005/0 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | 0.005/0 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | 0.005/0 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 0.005/0 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | 0.005/0 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 0.005/0 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | 0.005/0 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | 0.005/0 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | 0.005/0 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2.5 | 0/-0.005 | 1 | 0.005/0 | - | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | 0/-0.005 | 2 | 0.005/0 | - | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | 0/-0.005 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | 0/-0.005 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | 0/-0.005 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | 0/-0.005 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | 0/-0.005 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | 0/-0.005 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | 0/-0.005 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | 0/-0.005 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | 0/-0.005 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | 0/-0.005 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2.5 | g6 | 1 | 0.005/0 | - | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | g6 | 2 | 0.005/0 | - | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | g6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | g6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | g6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | g6 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | g6 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | g6 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | g6 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | g6 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | g6 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | g6 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2.5 | h7 | 1 | 0.005/0 | - | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | h7 | 2 | 0.005/0 | - | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | h7 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | h7 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | h7 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | h7 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | h7 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | h7 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | h7 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | h7 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | h7 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | h7 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 1 ~ 2.5 | m6 | 1 | 0.005/0 | - | 2 ~ 3 | 2 ~ 5 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 4 | m6 | 2 | 0.005/0 | - | 2 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 6 | m6 | 3 | 0.005/0 | - | 3 ~ 6 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 4 ~ 7 | m6 | 4 | 0.005/0 | - | 4 ~ 8 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 8 | m6 | 5 | 0.005/0 | - | 5 ~ 10 | 2 ~ 10 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 6 ~ 10 | m6 | 6 | 0.005/0 | - | 6 ~ 12 | 2 ~ 12 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 8 ~ 13 | m6 | 8 | 0.005/0 | - | 8 ~ 16 | 2 ~ 15 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 15 | m6 | 10 | 0.005/0 | - | 10 ~ 20 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 12 ~ 16 | m6 | 12 | 0.005/0 | - | 12 ~ 24 | 3 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 18 | m6 | 13 | 0.005/0 | - | 13 ~ 26 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 16 ~ 25 | m6 | 16 | 0.005/0 | - | 16 ~ 32 | 5 ~ 20 | ||
- | 1 | 6 Days | 10 | Round | Straight(Press Fit) | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 20 ~ 30 | m6 | 20 | 0.005/0 | - | 20 ~ 40 | 5 ~ 20 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Type | Spherical Surface | Inlet Style | No |
---|
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Positioning Side O.D. Tolerance
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes