Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material No. | Material | Surface Treatment | Hardness | Type | Shape Code | ||
Circumference Groove | Notched | Set Screw Flat | |||||
EN 1.2510 Equiv. | - | Treated Hardness: 60 ~ 63HRC | JPGQ | JPCQ | JPDQ | S (Round) D (Diamond) | |
EN 1.2510 Equiv. | Hard Chrome Plating | Treated Hardness: 50 ~ 55HRC Plating Hardness: 750HV ~ | GJPGQ | GJPCQ | - | ||
EN 1.4301 Equiv. | - | - | SJPGQ | SJPCQ | - | ||
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | CJPGQ | - | - |
Part Number | - | P | - | L | - | B | - | G | - | A | - | Flat Position |
JPGQS10 SJPCQD8 | - - | P12.00 P5.05 | - - | L6 L15 | - - | B3.5 B10.1 | - | G4 | - | A8.0 | - | Y |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | d | ℓ1 | ℓ2 | C1 | (W) | ||||
Type | Shape | D | D dim. Tolerance g6 | When D<P | When D≥P | |||||||
JPGQ GJPGQ SJPGQ CJPGQ | S (Round) D (Diamond) | 6 | -0.004 -0.012 | 2.00~10.00 | 3~12 | 2.0~20.0 | 4.5 | 5 | 5 | 1 | 3 | 1.5 |
6S | 2~12 | 2 | 0.5 | |||||||||
8 | -0.005 -0.014 | 3.00~13.00 | 4~16 | 6.5 | 6 | 6 | 1.5 | 3.5 | 1.8 | |||
8S | 3~16 | 3 | 0.5 | |||||||||
10 | 3.00~15.00 | 5~20 | 3.0~20.0 | 8 | 8 | 8 | 2 | 4 | 2.2 | |||
10S | 4~20 | 3 | 0.5 | |||||||||
12 | -0.006 -0.017 | 5.00~16.00 | 6~24 | 10 | 8 | 2 | 5 | 2.5 | ||||
12S | 5~24 | 4 | 0.5 | |||||||||
16 | 10.00~25.00 | 8~32 | 5.0~20.0 | 14 | 8 | 3 | 7 | 4 | ||||
16S | 7~32 | 4 | 0.5 | |||||||||
20 | -0.007 -0.020 | 13.00~30.00 | 10~40 | 18 | 8 | 3 | 9 | 5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | G 1mm Increment | A 0.1mm Increment | Flat Position | ℓ3 | ℓ4 | h | C | Applicable Set Screw | (W) | |||||
Type | Shape | D | D dim. Tolerance g6 | When D<P | When D≥P | ||||||||||||
(Notched) JPCQ GJPCQ SJPCQ | (Set Screw Flat) JPDQ | S (Round) D (Diamond) | 6 | -0.004 -0.012 | 5.00~10.00 | 12~20 | 5.0~20.0 | 3~9 | 2.0~8.0 | X Y Applicable to Diamond Shape Type only. | 5.5 | 2.5 | 1 | 1 | M4 | 3 | 1.5 |
8 | -0.005 -0.014 | 5.00~13.00 | 14~22 | 2.0~12.0 | 7.5 | 3.5 | 1.2 | 1.5 | M5 | 3.5 | 1.8 | ||||||
10 | 5.00~15.00 | 15~25 | 2.0~16.0 | 2 | M6 | 4 | 2.2 | ||||||||||
12 | -0.006 -0.017 | 5.00~16.00 | 15~25 | 2.0~20.0 | 5 | 2.5 | |||||||||||
16 | 10.00~25.00 | 24~35 | 2.0~28.0 | 10.5 | 5.5 | 2 | 3 | M8 | 7 | 4 | |||||||
20 | -0.007 -0.020 | 13.00~30.00 | 27~40 | 2.0~36.0 | 13.5 | 8.5 | 9 | 5 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CJPGQD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1] |
CJPGQD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1] |
CJPGQD8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1] |
CJPGQD8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1] |
CJPGQD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1] |
CJPGQD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1] |
CJPGQD12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1] |
CJPGQD12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1] |
CJPGQD16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1] |
CJPGQD16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1] |
CJPGQD20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1] |
CJPGQS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1] |
CJPGQS6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1] |
CJPGQS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1] |
CJPGQS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1] |
CJPGQS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1] |
CJPGQS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1] |
CJPGQS12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1] |
CJPGQS12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1] |
CJPGQS16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1] |
CJPGQS16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1] |
CJPGQS20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1] |
GJPCQD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,Y] |
GJPCQD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-[X,Y] |
GJPCQD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-[X,Y] |
GJPCQD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-[X,Y] |
GJPCQD16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-[X,Y] |
GJPCQD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-[X,Y] |
GJPCQS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1] |
GJPCQS8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1] |
GJPCQS10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1] |
GJPCQS12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1] |
GJPCQS16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1] |
GJPCQS20-P[13-30/0.01]-L[27-40/1]-B[5-40/0.1] |
GJPGQD6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1] |
GJPGQD6S-P[2-10/0.01]-L[2-12/1]-B[2-20/0.1] |
GJPGQD8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1] |
GJPGQD8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1] |
GJPGQD10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1] |
GJPGQD10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1] |
GJPGQD12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1] |
GJPGQD12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1] |
GJPGQD16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1] |
GJPGQD16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1] |
GJPGQD20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1] |
GJPGQS6-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1] |
GJPGQS6S-P[2-10/0.01]-L[3-12/1]-B[2-20/0.1] |
GJPGQS8-P[3-13/0.01]-L[4-16/1]-B[2-20/0.1] |
GJPGQS8S-P[3-13/0.01]-L[3-16/1]-B[2-20/0.1] |
GJPGQS10-P[3-15/0.01]-L[5-20/1]-B[3-20/0.1] |
GJPGQS10S-P[3-15/0.01]-L[4-20/1]-B[3-20/0.1] |
GJPGQS12-P[5-16/0.01]-L[6-24/1]-B[3-20/0.1] |
GJPGQS12S-P[5-16/0.01]-L[5-24/1]-B[3-20/0.1] |
GJPGQS16-P[10-25/0.01]-L[8-32/1]-B[5-20/0.1] |
GJPGQS16S-P[10-25/0.01]-L[7-32/1]-B[5-20/0.1] |
GJPGQS20-P[13-30/0.01]-L[10-40/1]-B[5-20/0.1] |
JPCQD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,Y] |
JPCQD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-[X,Y] |
JPCQD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-[X,Y] |
JPCQD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-[X,Y] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Mounting Side Shape | Surface Treatment | Heat Treatment | Material | Steel Type | Stainless Steel Type | Locating Section Outer Dia. P (Ø) | Mounting Side Dia. D (Ø) | Mounting Section Length L (mm) | Positioning Part Length B (mm) | ℓ1 (mm) | A (mm) | Flat Position | G (mm) | X | Y | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 10 | 6 | 3 ~ 12 | 2 ~ 20 | 5 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 10 | 6S | 2 ~ 12 | 2 ~ 20 | 2 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 13 | 8 | 4 ~ 16 | 2 ~ 20 | 6 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 13 | 8S | 3 ~ 16 | 2 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 15 | 10 | 5 ~ 20 | 3 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 15 | 10S | 4 ~ 20 | 3 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 16 | 12 | 6 ~ 24 | 3 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 16 | 12S | 5 ~ 24 | 3 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 25 | 16 | 8 ~ 32 | 5 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 25 | 16S | 7 ~ 32 | 5 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 30 | 20 | 10 ~ 40 | 5 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 10 | 6 | 3 ~ 12 | 2 ~ 20 | 5 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 2 ~ 10 | 6S | 2 ~ 12 | 2 ~ 20 | 2 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 13 | 8 | 4 ~ 16 | 2 ~ 20 | 6 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 13 | 8S | 3 ~ 16 | 2 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 15 | 10 | 5 ~ 20 | 3 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 3 ~ 15 | 10S | 4 ~ 20 | 3 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 16 | 12 | 6 ~ 24 | 3 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 5 ~ 16 | 12S | 5 ~ 24 | 3 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 25 | 16 | 8 ~ 32 | 5 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 10 ~ 25 | 16S | 7 ~ 32 | 5 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | Not Provided | Directly Quenched | Stainless Steel | - | EN 1.4037 Equiv. | 13 ~ 30 | 20 | 10 ~ 40 | 5 ~ 20 | 8 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 10 | 6 | 12 ~ 20 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 13 | 8 | 14 ~ 22 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 15 | 10 | 15 ~ 25 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 16 | 12 | 15 ~ 25 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 10 ~ 25 | 16 | 24 ~ 35 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 13 ~ 30 | 20 | 27 ~ 40 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Round | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 10 | 6 | 12 ~ 20 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 13 | 8 | 14 ~ 22 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 15 | 10 | 15 ~ 25 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 16 | 12 | 15 ~ 25 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 10 ~ 25 | 16 | 24 ~ 35 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | Notch Shape | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 13 ~ 30 | 20 | 27 ~ 40 | 5 ~ 40 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 10 | 6 | 3 ~ 12 | 2 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 10 | 6S | 2 ~ 12 | 2 ~ 20 | 2 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 13 | 8 | 4 ~ 16 | 2 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 13 | 8S | 3 ~ 16 | 2 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 15 | 10 | 5 ~ 20 | 3 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 15 | 10S | 4 ~ 20 | 3 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 16 | 12 | 6 ~ 24 | 3 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 16 | 12S | 5 ~ 24 | 3 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 10 ~ 25 | 16 | 8 ~ 32 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 10 ~ 25 | 16S | 7 ~ 32 | 5 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 13 ~ 30 | 20 | 10 ~ 40 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 10 | 6 | 3 ~ 12 | 2 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 2 ~ 10 | 6S | 3 ~ 12 | 2 ~ 20 | 2 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 13 | 8 | 4 ~ 16 | 2 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 13 | 8S | 3 ~ 16 | 2 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 15 | 10 | 5 ~ 20 | 3 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 3 ~ 15 | 10S | 4 ~ 20 | 3 ~ 20 | 3 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 16 | 12 | 6 ~ 24 | 3 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 5 ~ 16 | 12S | 5 ~ 24 | 3 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 10 ~ 25 | 16 | 8 ~ 32 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 10 ~ 25 | 16S | 7 ~ 32 | 5 ~ 20 | 4 | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Round | [Circumference Groove] Circumference Groove | [Hard Chrome Plating] Hard Chrome Plating | Directly Quenched | - | Equivalent to SKS3 | - | 13 ~ 30 | 20 | 10 ~ 40 | 5 ~ 20 | - | - | - | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 10 | 6 | 12 ~ 20 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 13 | 8 | 14 ~ 22 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 15 | 10 | 15 ~ 25 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - | ||
- | 1 | 6 Days | 10 | Diamond | Notch Shape | Not Provided | Directly Quenched | Steel | Equivalent to SKS3 | - | 5 ~ 16 | 12 | 15 ~ 25 | 5 ~ 20 | - | - | X Direction [X] / Y Direction [Y] | - | - | - |
Loading...
Basic Shape | Large Head / Small Head | Inlet Side Tip Type | Spherical Surface | Inlet Style | No |
---|---|---|---|---|---|
Positioning Side O.D. Tolerance | 0/-0.01 | Mounting Side Outer Dia. Tolerance | g6 |
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Shape
Surface Treatment
Heat Treatment
Material
Steel Type
Stainless Steel Type
Locating Section Outer Dia. P(Ø)
Mounting Side Dia. D(Ø)
Mounting Section Length L(mm)
Positioning Part Length B(mm)
ℓ1(mm)
A(mm)
Flat Position
G(mm)
X
Y
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes