• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Locating pins / head shape selectable / with collar / chamfered flat head / plug-in cylinder selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Shoulder/Set Screw Mounting Shank/Notch Shape:Related Image

Material
No.
MaterialSurface TreatmentHardnessTypeShape Code
Circumference GrooveNotchedSet Screw Flat
EN 1.2510 Equiv.-Treated Hardness: 60 ~ 63HRCJPGJJPCJJPDJS (Round)
D (Diamond)

Specifications

Part Number-P-L-B-G-A-Flat Position
JPGJS10
JPCJD8
-
-
P9.05
P5.05
-
-
L6
L20
-
-
B3.5
B10.1

-

G5

-

A8.2

-

X
■Circumference Groove Shape
Part NumberP
0.01mm
Increment
L
1mm Increment
B
0.1mm Increment
d12C1mH(W)
TypeShape
Code
DD dim.
Tolerance g6
When D<PWhen D≥P
JPGJS (Round)
D (Diamond)
6-0.004
-0.012
2.00~6.003~122.0~20.04.55513831.5
6S2~1220.5
8-0.005
-0.014
3.00~8.004~166.5661.54113.51.8
8S3~1630.5
103.00~10.005~203.0~20.088821342.2
10S4~2030.5
12-0.006
-0.017
5.00~12.006~2410821552.5
12S5~2440.5
1610.00~16.008~325.0~20.0148351974
16S7~3240.5
20-0.007
-0.020
13.00~20.0010~4018832395
Pins of D dimension with S are for space-saving with shorter mounting parts (L and ℓ1).

■Notch Shape, Set Screw Flat Shape
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
G
1mm Increment
A
0.1mm Increment
Flat Position34hcmHApplicable
Set Screw
(W)
TypeShape CodeDD dim. Tolerance
g6
When D<PWhen D≥P
(Notched)
JPCJ
(Set Screw Flat)
JPDJ
S (Round)
D (Diamond)
 6-0.004
-0.012
5.00~7.0012~205.0~20.03~92.0~8.0X
Y

Diamond Applicable to Shape only
 5.52.5113 8M431.5
 8-0.005
-0.014
5.00~9.0014~222.0~12.0 7.53.51.21.5411M53.51.8
10 5.00~11.0015~252.0~16.0213M642.2
12-0.006
-0.017
 5.00~12.0015~252.0~20.01552.5
1610.00~16.0024~352.0~28.010.55.523519M874
20-0.007
-0.020
13.00~20.0027~402.0~36.013.58.52395
Applicable set screws in the table are the recommended sizes for Notch Shape.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
JPCJD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-[X,​Y]
JPCJD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-[X,​Y]
JPCJD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-[X,​Y]
JPCJD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-[X,​Y]
JPCJD16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-[X,​Y]
JPCJD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-[X,​Y]
JPCJS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]
JPCJS8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]
JPCJS10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]
JPCJS12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]
JPCJS16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]
JPCJS20-P[13-30/0.01]-L[27-40/1]-B[5-40/0.1]
JPDJD6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]-[X,​Y]
JPDJD8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]-[X,​Y]
JPDJD10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-16/0.1]-[X,​Y]
JPDJD12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-20/0.1]-[X,​Y]
JPDJD16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-G[3-9/1]-A[2-28/0.1]-[X,​Y]
JPDJD20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-G[3-9/1]-A[2-36/0.1]-[X,​Y]
JPDJS6-P[5-10/0.01]-L[12-20/1]-B[5-20/0.1]-G[3-9/1]-A[2-8/0.1]
JPDJS8-P[5-13/0.01]-L[14-22/1]-B[5-20/0.1]-G[3-9/1]-A[2-12/0.1]
JPDJS10-P[5-15/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-16/0.1]
JPDJS12-P[5-16/0.01]-L[15-25/1]-B[5-20/0.1]-G[3-9/1]-A[2-20/0.1]
JPDJS16-P[10-25/0.01]-L[24-35/1]-B[5-20/0.1]-G[3-9/1]-A[2-28/0.1]
JPDJS20-P[13-30/0.01]-L[27-40/1]-B[5-20/0.1]-G[3-9/1]-A[2-36/0.1]
JPGJD6-P[2-6/0.01]-L[3-12/1]-B[2-20/0.1]
JPGJD6S-P[2-6/0.01]-L[2-12/1]-B[2-20/0.1]
JPGJD8-P[3-8/0.01]-L[4-16/1]-B[2-20/0.1]
JPGJD8S-P[3-8/0.01]-L[3-16/1]-B[2-20/0.1]
JPGJD10-P[3-10/0.01]-L[5-20/1]-B[3-20/0.1]
JPGJD10S-P[3-10/0.01]-L[4-20/1]-B[3-20/0.1]
JPGJD12-P[5-12/0.01]-L[6-24/1]-B[3-20/0.1]
JPGJD12S-P[5-12/0.01]-L[5-24/1]-B[3-20/0.1]
JPGJD16-P[10-16/0.01]-L[8-32/1]-B[5-20/0.1]
JPGJD16S-P[10-16/0.01]-L[7-32/1]-B[5-20/0.1]
JPGJD20-P[13-20/0.01]-L[10-40/1]-B[5-20/0.1]
JPGJS6-P[2-6/0.01]-L[3-12/1]-B[2-20/0.1]
JPGJS6S-P[2-6/0.01]-L[2-12/1]-B[2-20/0.1]
JPGJS8-P[3-8/0.01]-L[4-16/1]-B[2-20/0.1]
JPGJS8S-P[3-8/0.01]-L[3-16/1]-B[2-20/0.1]
JPGJS10-P[3-10/0.01]-L[5-20/1]-B[3-20/0.1]
JPGJS10S-P[3-10/0.01]-L[4-20/1]-B[3-20/0.1]
JPGJS12-P[5-12/0.01]-L[6-24/1]-B[3-20/0.1]
JPGJS12S-P[5-12/0.01]-L[5-24/1]-B[3-20/0.1]
JPGJS16-P[10-16/0.01]-L[8-32/1]-B[5-20/0.1]
JPGJS16S-P[10-16/0.01]-L[7-32/1]-B[5-20/0.1]
JPGJS20-P[13-20/0.01]-L[10-40/1]-B[5-20/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Mounting Side Shape Locating Section Outer Dia. P
(Ø)
Mounting Side Dia. D
(Ø)
Mounting Section Length L
(mm)
Positioning Part Length B
(mm)
ℓ1
(mm)
A
(mm)
Flat Position G
(mm)

-

1 6 Days 10DiamondNotch Shape5 ~ 10612 ~ 205 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape5 ~ 13814 ~ 225 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape5 ~ 151015 ~ 255 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape5 ~ 161215 ~ 255 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape10 ~ 251624 ~ 355 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10DiamondNotch Shape13 ~ 302027 ~ 405 ~ 20--X Direction [X] / Y Direction [Y]-

-

1 6 Days 10RoundNotch Shape5 ~ 10612 ~ 205 ~ 20----

-

1 6 Days 10RoundNotch Shape5 ~ 13814 ~ 225 ~ 20----

-

1 6 Days 10RoundNotch Shape5 ~ 151015 ~ 255 ~ 20----

-

1 6 Days 10RoundNotch Shape5 ~ 161215 ~ 255 ~ 20----

-

1 6 Days 10RoundNotch Shape10 ~ 251624 ~ 355 ~ 20----

-

1 6 Days 10RoundNotch Shape13 ~ 302027 ~ 405 ~ 40----

-

1 6 Days 10DiamondSet Screw Flat5 ~ 10612 ~ 205 ~ 20-2 ~ 8X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw Flat5 ~ 13814 ~ 225 ~ 20-2 ~ 12X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw Flat5 ~ 151015 ~ 255 ~ 20-2 ~ 16X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw Flat5 ~ 161215 ~ 255 ~ 20-2 ~ 20X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw Flat10 ~ 251624 ~ 355 ~ 20-2 ~ 28X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10DiamondSet Screw Flat13 ~ 302027 ~ 405 ~ 20-2 ~ 36X Direction [X] / Y Direction [Y]3 ~ 9

-

1 6 Days 10RoundSet Screw Flat5 ~ 10612 ~ 205 ~ 20-2 ~ 8-3 ~ 9

-

1 6 Days 10RoundSet Screw Flat5 ~ 13814 ~ 225 ~ 20-2 ~ 12-3 ~ 9

-

1 6 Days 10RoundSet Screw Flat5 ~ 151015 ~ 255 ~ 20-2 ~ 16-3 ~ 9

-

1 6 Days 10RoundSet Screw Flat5 ~ 161215 ~ 255 ~ 20-2 ~ 20-3 ~ 9

-

1 6 Days 10RoundSet Screw Flat10 ~ 251624 ~ 355 ~ 20-2 ~ 28-3 ~ 9

-

1 6 Days 10RoundSet Screw Flat13 ~ 302027 ~ 405 ~ 20-2 ~ 36-3 ~ 9

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove2 ~ 663 ~ 122 ~ 205---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove2 ~ 66S2 ~ 122 ~ 202---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove3 ~ 884 ~ 162 ~ 206---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove3 ~ 88S3 ~ 162 ~ 203---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove3 ~ 10105 ~ 203 ~ 208---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove3 ~ 1010S4 ~ 203 ~ 203---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove5 ~ 12126 ~ 243 ~ 208---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove5 ~ 1212S5 ~ 243 ~ 204---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove10 ~ 16168 ~ 325 ~ 208---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove10 ~ 1616S7 ~ 325 ~ 204---

-

1 6 Days 10Diamond[Circumference Groove] Circumference Groove13 ~ 202010 ~ 405 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove2 ~ 663 ~ 122 ~ 205---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove2 ~ 66S2 ~ 122 ~ 202---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove3 ~ 884 ~ 162 ~ 206---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove3 ~ 88S3 ~ 162 ~ 203---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove3 ~ 10105 ~ 203 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove3 ~ 1010S4 ~ 203 ~ 203---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove5 ~ 12126 ~ 243 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove5 ~ 1212S5 ~ 243 ~ 204---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove10 ~ 16168 ~ 325 ~ 208---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove10 ~ 1616S7 ~ 325 ~ 204---

-

1 6 Days 10Round[Circumference Groove] Circumference Groove13 ~ 202010 ~ 405 ~ 208---

Loading...

  1. 1

Basic information

Basic Shape With Shoulder Inlet Side Tip Type Tapered Inlet Style No
Surface Treatment Not Provided Heat Treatment Directly Quenched Material Steel
Steel Type Equivalent to SKS3 Positioning Side O.D. Tolerance 0/-0.01 Mounting Side Outer Dia. Tolerance g6

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360